Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22425 - Gear racks round, stainless steel toothing milled, straight teeth, engagement angle 20°
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Spur gears, racks
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/stirnzahnraeder_zahnstangen/22425-20.prj},{NB=22425-20-120120X2000},{BEST=22425-20-120120X2000},{MODUL=2.0},{B=12},{D=20},{H=20},{H1=18.0},{L=2000},{GEW=4.5200},{BS=Infotext},{ROHS=Yes},{ZTN=84834080},{EAN=4059495712345},{FILTER=NORELEM,},{XA=6.284},{XB=317.000},{XC=1.330},{XD=0.6},{XF=3.100},{XH=3.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MODUL
Module
ⁿ/ₐ
B
width
[mm]
D
diameter
[mm]
H
height
[mm]
H1
distance
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22425-20-110060X1000
22425-20-110060X1000
1.0
6
10
10
9.0
1000
0.5800
Yes
84834080
4059495712291
31.12.2099
98% Warenverfügbarkeit. N...
22425-20-110060X2000
22425-20-110060X2000
1.0
6
10
10
9.0
2000
1.2100
Yes
84834080
4059495712307
31.12.2099
98% Warenverfügbarkeit. N...
22425-20-115090X1000
22425-20-115090X1000
1.5
9
15
15
13.5
1000
1.2800
Yes
84834080
4059495712314
31.12.2099
98% Warenverfügbarkeit. N...
22425-20-115090X2000
22425-20-115090X2000
1.5
9
15
15
13.5
2000
2.5600
Yes
84834080
4059495712321
31.12.2099
98% Warenverfügbarkeit. N...
22425-20-120120X1000
22425-20-120120X1000
2.0
12
20
20
18.0
1000
2.2800
Yes
84834080
4059495712338
31.12.2099
98% Warenverfügbarkeit. N...
22425-20-120120X2000
22425-20-120120X2000
2.0
12
20
20
18.0
2000
4.5200
Yes
84834080
4059495712345
31.12.2099
98% Warenverfügbarkeit. N...
22425-20-125150X1000
22425-20-125150X1000
2.5
15
25
25
22.5
1000
3.5600
Yes
84834080
4059495712352
31.12.2099
98% Warenverfügbarkeit. N...
22425-20-125150X2000
22425-20-125150X2000
2.5
15
25
25
22.5
2000
7.1200
Yes
84834080
4059495712369
31.12.2099
98% Warenverfügbarkeit. N...
22425-20-130180X1000
22425-20-130180X1000
3.0
18
30
30
27.0
1000
5.1400
Yes
84834080
4059495712376
31.12.2099
98% Warenverfügbarkeit. N...
22425-20-130180X2000
22425-20-130180X2000
3.0
18
30
30
27.0
2000
10.2800
Yes
84834080
4059495712383
31.12.2099
98% Warenverfügbarkeit. N...
22425-20-140240X1000
22425-20-140240X1000
4.0
24
40
40
36.0
1000
9.2100
Yes
84834080
4059495712390
31.12.2099
98% Warenverfügbarkeit. N...
22425-20-140240X2000
22425-20-140240X2000
4.0
24
40
40
36.0
2000
19.2200
Yes
84834080
4059495712406
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성