Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22281-14 - Clamping elements stainless steel
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22281-14_asmtab.prj},{NB=22281-14-20},{BEST=22281-14-2},{MATERIAL=Edelstahl},{POS=0},{GR=2},{D=48.0},{D1=10.5},{D2=M8},{A1=100},{A2=80},{A3=19.5},{B=25},{H=115},{L=63+1 -0.5},{L1=25},{L2=8},{L3=5},{P=8.5},{S1=53},{ANZDM=25},{F1=140},{F2=170},{GEW=0.3996},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495462431},{FILTER=NORELEM,},{TYP=12.000},{NDM=8.000},{POSX=[0:15]},{XA=25.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{PPATH=22281-14_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
[mm]
MATERIAL
Material
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
thread
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
Width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
P
Width
[mm]
S1
distance
[mm]
ANZDM
Anziehdrehmoment der Schraube C1
[mm]
F1
[N]
F2
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
[mm]
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22281-14-1
22281-14-1
stainless steel
1
37.5
8.5
M6
80
60
16.6
20
90
52+1 -0.5
25
6
5
8.0
42
10
90
110
0.2128
Yes
84662080
4059495462424
31.12.2099
98% Warenverfügbarkeit. N...
22281-14-2
22281-14-2
stainless steel
2
48.0
10.5
M8
100
80
19.5
25
115
63+1 -0.5
25
8
5
8.5
53
25
140
170
0.3996
Yes
84662080
4059495462431
31.12.2099
98% Warenverfügbarkeit. N...
22281-14-3
22281-14-3
stainless steel
3
60.0
10.5
M10
100
80
24.5
30
115
78+1.5 -0.5
30
10
6
8.5
53
48
320
430
0.6567
Yes
84662080
4059495462448
31.12.2099
98% Warenverfügbarkeit. N...
22281-14-4
22281-14-4
stainless steel
4
78.0
12.5
M12
130
100
34.0
50
155
108+2 -0.5
40
14
8
10.5
69
82
820
1050
1.8900
Yes
84662080
4059495462455
31.12.2099
98% Warenverfügbarkeit. N...
22281-14-5
22281-14-5
stainless steel
5
98.0
20.5
M16
175
135
42.0
60
205
130+2 -0.5
40
15
8
12.0
93
199
1500
1940
2.9300
Yes
84662080
4059495462462
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성