Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22280 - Idler sprockets with ball bearing
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22280.prj},{NB=22280-012051618},{BEST=22280-012051618},{ISONR=08 B-1},{TZOLL=1/2“ x 5/16“},{TMM=12,7 x 7,75},{ZZ=18},{D=78.0},{D1=73.14},{D2=40},{D3X=16},{D3=16+0.26+0.13},{B1=7.2},{L=7.2},{L1=12},{L2=18.3},{C=1.3},{GEW=0.2146},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839010},{EAN=4059495320915},{FILTER=NORELEM,},{XA=24.000},{XC=1.800},{XD=8.510},{XE=13.000},{XF=2.400},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
Teilung Zoll
ⁿ/ₐ
TMM
Teilung mm
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3X
diameter
[mm]
D3
diameter
[mm]
B1
width
[mm]
L
width
[mm]
L1
width
[mm]
L2
width
[mm]
C
Distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22280-038073221
22280-038073221
06 B-1
3/8“ x 7/32“
9,525 x 5,72
21
67.6
63.91
40
16
16+0.26+0.13
5.3
5.3
12
18.3
1.0
0.1458
Yes
84839010
4059495320878
31.12.2099
98% Warenverfügbarkeit. N...
22280-038073222
22280-038073222
06 B-1
3/8“ x 7/32“
9,525 x 5,72
22
70.6
66.93
40
16
16+0.26+0.13
5.3
5.3
12
18.3
1.0
0.1559
Yes
84839010
4059495320885
31.12.2099
98% Warenverfügbarkeit. N...
22280-012051614
22280-012051614
08 B-1
1/2“ x 5/16“
12,7 x 7,75
14
61.9
57.07
40
16
16+0.26+0.13
7.2
7.2
12
18.3
1.3
0.1309
Yes
84839010
4059495320892
31.12.2099
98% Warenverfügbarkeit. N...
22280-012051616
22280-012051616
08 B-1
1/2“ x 5/16“
12,7 x 7,75
16
69.9
65.10
40
16
16+0.26+0.13
7.2
7.2
12
18.3
1.3
0.1726
Yes
84839010
4059495320908
31.12.2099
98% Warenverfügbarkeit. N...
22280-012051618
22280-012051618
08 B-1
1/2“ x 5/16“
12,7 x 7,75
18
78.0
73.14
40
16
16+0.26+0.13
7.2
7.2
12
18.3
1.3
0.2146
Yes
84839010
4059495320915
31.12.2099
98% Warenverfügbarkeit. N...
22280-058030814
22280-058030814
10 B-1
5/8“ x 3/8“
15,875 x 9,65
14
78.2
71.34
40
16
16+0.26+0.13
9.1
9.1
12
18.3
1.6
0.2393
Yes
84839010
4059495320922
31.12.2099
98% Warenverfügbarkeit. N...
22280-058030815
22280-058030815
10 B-1
5/8“ x 3/8“
15,875 x 9,65
15
83.2
76.36
40
16
16+0.26+0.13
9.1
9.1
12
18.3
1.6
0.2771
Yes
84839010
4059495320939
31.12.2099
98% Warenverfügbarkeit. N...
22280-058030817
22280-058030817
10 B-1
5/8“ x 3/8“
15,875 x 9,65
17
93.3
86.39
40
16
16+0.26+0.13
9.1
9.1
12
18.3
1.6
0.3610
Yes
84839010
4059495320946
31.12.2099
98% Warenverfügbarkeit. N...
22280-034071613
22280-034071613
12 B-1
3/4“ x 7/16“
19,05 x 11,68
13
87.8
79.59
40
16
16+0.26+0.13
11.1
11.1
12
18.3
2.0
0.3404
Yes
84839010
4059495320953
31.12.2099
98% Warenverfügbarkeit. N...
22280-034071615
22280-034071615
12 B-1
3/4“ x 7/16“
19,05 x 11,68
15
99.8
91.63
40
16
16+0.26+0.13
11.1
11.1
12
18.3
2.0
0.4774
Yes
84839010
4059495320960
31.12.2099
98% Warenverfügbarkeit. N...
22280-100170212
22280-100170212
16 B-1
1“ x 17,02 mm
25,4 x 17,02
12
109.7
98.14
47
20
20+0.1
16.2
16.2
14
17.7
2.5
0.7318
Yes
84839010
4059495320977
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성