Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22254 - Sprockets triplex 1" x 17,02 mm DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22254_4.prj},{NB=22254-31001702025},{ZZ=25},{D=214.2},{D1=202.66},{D2=130},{D3=25},{B1=15.8},{B3=79.6},{L=100},{C=2.5},{R=26},{GEW=18.9600},{EAN=4059495473673},{TYP=0},{XC=2.800},{XD=15.880},{XF=5.800},{XG=5.000},{XH=12.000},{XI=8.000},{XJ=11.000},{XK=20.000},{XL=49.000},{XM=10.000},{XN=8.000},{BEST=22254-31001702025},{ISONR=16B-2},{TZOLL=1X17,02},{TMM=25,4X17,02},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84834080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
pitch inch
ⁿ/ₐ
TMM
pitch mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
D3 max.
[mm]
B1
width
[mm]
B3
Length
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22254-31001702008
22254-31001702008
16B-2
1X17,02
25,4X17,02
8
77.9
66.37
42
20
15.8
79.6
95
2.5
26
1.3170
Yes
84834080
4059495473505
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702009
22254-31001702009
16B-2
1X17,02
25,4X17,02
9
85.8
74.27
50
20
15.8
79.6
95
2.5
26
1.8210
Yes
84834080
4059495473512
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702010
22254-31001702010
16B-2
1X17,02
25,4X17,02
10
93.8
82.19
56
20
15.8
79.6
95
2.5
26
2.3300
Yes
84834080
4059495473529
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702011
22254-31001702011
16B-2
1X17,02
25,4X17,02
11
101.7
90.14
64
25
15.8
79.6
100
2.5
26
2.9600
Yes
84834080
4059495473536
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702012
22254-31001702012
16B-2
1X17,02
25,4X17,02
12
109.7
98.14
72
25
15.8
79.6
100
2.5
26
3.7400
Yes
84834080
4059495473543
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702013
22254-31001702013
16B-2
1X17,02
25,4X17,02
13
117.7
106.12
80
25
15.8
79.6
100
2.5
26
4.5700
Yes
84834080
4059495473550
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702014
22254-31001702014
16B-2
1X17,02
25,4X17,02
14
125.7
114.15
88
25
15.8
79.6
100
2.5
26
5.4600
Yes
84834080
4059495473567
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702015
22254-31001702015
16B-2
1X17,02
25,4X17,02
15
133.7
122.17
96
25
15.8
79.6
100
2.5
26
6.4600
Yes
84834080
4059495473574
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702016
22254-31001702016
16B-2
1X17,02
25,4X17,02
16
141.8
130.20
104
25
15.8
79.6
100
2.5
26
7.5700
Yes
84834080
4059495473581
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702017
22254-31001702017
16B-2
1X17,02
25,4X17,02
17
149.8
138.22
112
25
15.8
79.6
100
2.5
26
8.6800
Yes
84834080
4059495473598
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702018
22254-31001702018
16B-2
1X17,02
25,4X17,02
18
157.8
146.28
120
25
15.8
79.6
100
2.5
26
9.9200
Yes
84834080
4059495473604
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702019
22254-31001702019
16B-2
1X17,02
25,4X17,02
19
165.9
154.33
128
25
15.8
79.6
100
2.5
26
11.2300
Yes
84834080
4059495473611
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702020
22254-31001702020
16B-2
1X17,02
25,4X17,02
20
173.9
162.38
130
25
15.8
79.6
100
2.5
26
12.3600
Yes
84834080
4059495473628
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702021
22254-31001702021
16B-2
1X17,02
25,4X17,02
21
182.0
170.43
130
25
15.8
79.6
100
2.5
26
13.5600
Yes
84834080
4059495473635
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702022
22254-31001702022
16B-2
1X17,02
25,4X17,02
22
190.1
178.48
130
25
15.8
79.6
100
2.5
26
14.7500
Yes
84834080
4059495473642
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702023
22254-31001702023
16B-2
1X17,02
25,4X17,02
23
198.1
186.53
130
25
15.8
79.6
100
2.5
26
15.7900
Yes
84834080
4059495473659
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702024
22254-31001702024
16B-2
1X17,02
25,4X17,02
24
206.2
194.59
130
25
15.8
79.6
100
2.5
26
17.5700
Yes
84834080
4059495473666
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702025
22254-31001702025
16B-2
1X17,02
25,4X17,02
25
214.2
202.66
130
25
15.8
79.6
100
2.5
26
18.9600
Yes
84834080
4059495473673
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702026
22254-31001702026
16B-2
1X17,02
25,4X17,02
26
222.3
210.72
130
30
15.8
79.6
100
2.5
26
20.2600
Yes
84834080
4059495473680
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702027
22254-31001702027
16B-2
1X17,02
25,4X17,02
27
230.4
218.79
130
30
15.8
79.6
100
2.5
26
21.8900
Yes
84834080
4059495473697
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702028
22254-31001702028
16B-2
1X17,02
25,4X17,02
28
238.4
226.85
130
30
15.8
79.6
100
2.5
26
23.5100
Yes
84834080
4059495473703
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702029
22254-31001702029
16B-2
1X17,02
25,4X17,02
29
246.5
234.92
130
30
15.8
79.6
100
2.5
26
25.2000
Yes
84834080
4059495473710
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702030
22254-31001702030
16B-2
1X17,02
25,4X17,02
30
254.6
243.00
130
30
15.8
79.6
100
2.5
26
27.0500
Yes
84834080
4059495473727
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702031
22254-31001702031
16B-2
1X17,02
25,4X17,02
31
262.6
251.08
140
30
15.8
79.6
100
2.5
26
29.2300
Yes
84834080
4059495473734
31.12.2099
98% Warenverfügbarkeit. N...
22254-31001702032
22254-31001702032
16B-2
1X17,02
25,4X17,02
32
270.7
259.13
140
30
15.8
79.6
100
2.5
26
31.1300
Yes
84834080
4059495473741
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성