Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22254 - Sprockets triplex 1/2" x 5/16" DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22254_1.prj},{NB=22254-30120516026},{ZZ=26},{D=110.2},{D1=105.36},{D2=85},{D3=20},{B1=7},{B3=34.9},{L=55},{C=1.3},{R=13},{GEW=2.7920},{EAN=4059495472515},{TYP=0},{XC=1.300},{XD=6.350},{XF=1.800},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=0.000},{BEST=22254-30120516026},{ISONR=08B-2},{TZOLL=1/2X5/16},{TMM=12,7X7,75},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84834080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
pitch inch
ⁿ/ₐ
TMM
pitch mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
B1
width
[mm]
B3
Length
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22254-30120516008
22254-30120516008
08B-2
1/2X5/16
12,7X7,75
8
38.0
33.18
20
10
7
34.9
46
1.3
13
0.1400
Yes
84834080
4059495472331
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516009
22254-30120516009
08B-2
1/2X5/16
12,7X7,75
9
42.0
37.13
24
12
7
34.9
46
1.3
13
0.1835
Yes
84834080
4059495472348
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516010
22254-30120516010
08B-2
1/2X5/16
12,7X7,75
10
45.9
41.10
28
12
7
34.9
46
1.3
13
0.2490
Yes
84834080
4059495472355
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516011
22254-30120516011
08B-2
1/2X5/16
12,7X7,75
11
49.9
45.07
32
16
7
34.9
50
1.3
13
0.3139
Yes
84834080
4059495472362
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516012
22254-30120516012
08B-2
1/2X5/16
12,7X7,75
12
53.9
49.07
35
16
7
34.9
50
1.3
13
0.3975
Yes
84834080
4059495472379
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516013
22254-30120516013
08B-2
1/2X5/16
12,7X7,75
13
57.9
53.06
38
16
7
34.9
50
1.3
13
0.4801
Yes
84834080
4059495472386
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516014
22254-30120516014
08B-2
1/2X5/16
12,7X7,75
14
61.9
57.07
42
16
7
34.9
50
1.3
13
0.6024
Yes
84834080
4059495472393
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516015
22254-30120516015
08B-2
1/2X5/16
12,7X7,75
15
65.9
61.09
46
16
7
34.9
50
1.3
13
0.7193
Yes
84834080
4059495472409
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516016
22254-30120516016
08B-2
1/2X5/16
12,7X7,75
16
69.9
65.10
50
16
7
34.9
50
1.3
13
0.8377
Yes
84834080
4059495472416
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516017
22254-30120516017
08B-2
1/2X5/16
12,7X7,75
17
74.0
69.11
54
16
7
34.9
50
1.3
13
0.9794
Yes
84834080
4059495472423
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516018
22254-30120516018
08B-2
1/2X5/16
12,7X7,75
18
78.0
73.14
58
16
7
34.9
50
1.3
13
1.1350
Yes
84834080
4059495472430
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516019
22254-30120516019
08B-2
1/2X5/16
12,7X7,75
19
82.0
77.16
62
16
7
34.9
50
1.3
13
1.2980
Yes
84834080
4059495472447
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516020
22254-30120516020
08B-2
1/2X5/16
12,7X7,75
20
86.0
81.19
66
16
7
34.9
50
1.3
13
1.4630
Yes
84834080
4059495472454
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516021
22254-30120516021
08B-2
1/2X5/16
12,7X7,75
21
90.1
85.22
70
16
7
34.9
55
1.3
13
1.7930
Yes
84834080
4059495472461
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516022
22254-30120516022
08B-2
1/2X5/16
12,7X7,75
22
94.1
89.24
70
16
7
34.9
55
1.3
13
1.9230
Yes
84834080
4059495472478
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516023
22254-30120516023
08B-2
1/2X5/16
12,7X7,75
23
98.1
93.27
70
16
7
34.9
55
1.3
13
2.0510
Yes
84834080
4059495472485
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516024
22254-30120516024
08B-2
1/2X5/16
12,7X7,75
24
102.1
97.29
75
16
7
34.9
55
1.3
13
2.3000
Yes
84834080
4059495472492
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516025
22254-30120516025
08B-2
1/2X5/16
12,7X7,75
25
106.2
101.33
80
16
7
34.9
55
1.3
13
2.5580
Yes
84834080
4059495472508
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516026
22254-30120516026
08B-2
1/2X5/16
12,7X7,75
26
110.2
105.36
85
20
7
34.9
55
1.3
13
2.7920
Yes
84834080
4059495472515
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516027
22254-30120516027
08B-2
1/2X5/16
12,7X7,75
27
114.2
109.40
85
20
7
34.9
55
1.3
13
2.9200
Yes
84834080
4059495472522
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516028
22254-30120516028
08B-2
1/2X5/16
12,7X7,75
28
118.3
113.42
90
20
7
34.9
55
1.3
13
3.2200
Yes
84834080
4059495472539
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516029
22254-30120516029
08B-2
1/2X5/16
12,7X7,75
29
122.3
117.46
95
20
7
34.9
55
1.3
13
3.5200
Yes
84834080
4059495472546
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516030
22254-30120516030
08B-2
1/2X5/16
12,7X7,75
30
126.3
121.50
100
20
7
34.9
55
1.3
13
3.8400
Yes
84834080
4059495472553
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516031
22254-30120516031
08B-2
1/2X5/16
12,7X7,75
31
130.4
125.54
110
20
7
34.9
55
1.3
13
4.3100
Yes
84834080
4059495472560
31.12.2099
98% Warenverfügbarkeit. N...
22254-30120516032
22254-30120516032
08B-2
1/2X5/16
12,7X7,75
32
134.4
129.56
110
20
7
34.9
55
1.3
13
4.4900
Yes
84834080
4059495472577
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성