Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22254 - Sprockets triplex 3/8" x 7/32" DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22254.prj},{NB=22254-30380732026},{ZZ=26},{D=82.7},{D1=79.02},{D2=67},{D3=16},{B1=5.2},{B3=25.6},{L=40},{C=1},{R=10},{GEW=1.1500},{EAN=4059495472126},{XC=1.300},{XD=6.350},{XF=1.800},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=0.000},{BEST=22254-30380732026},{ISONR=06B-2},{TZOLL=3/8X7/32},{TMM=9,525X5,72},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84834080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
pitch inch
[mm]
TMM
pitch mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
B1
width
[mm]
B3
Length
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22254-30380732008
22254-30380732008
06B-2
3/8X7/32
9,525X5,72
8
28.6
24.89
15
8
5.2
25.6
32
1
10
0.0535
Yes
84834080
4059495471945
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732009
22254-30380732009
06B-2
3/8X7/32
9,525X5,72
9
31.5
27.85
18
8
5.2
25.6
32
1
10
0.0760
Yes
84834080
4059495471952
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732010
22254-30380732010
06B-2
3/8X7/32
9,525X5,72
10
34.5
30.82
20
10
5.2
25.6
32
1
10
0.0935
Yes
84834080
4059495471969
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732011
22254-30380732011
06B-2
3/8X7/32
9,525X5,72
11
37.5
33.80
22
12
5.2
25.6
35
1
10
0.1140
Yes
84834080
4059495471976
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732012
22254-30380732012
06B-2
3/8X7/32
9,525X5,72
12
40.5
36.80
25
12
5.2
25.6
35
1
10
0.1468
Yes
84834080
4059495471983
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732013
22254-30380732013
06B-2
3/8X7/32
9,525X5,72
13
43.5
39.80
28
12
5.2
25.6
35
1
10
0.1900
Yes
84834080
4059495471990
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732014
22254-30380732014
06B-2
3/8X7/32
9,525X5,72
14
46.5
42.80
31
12
5.2
25.6
35
1
10
0.2300
Yes
84834080
4059495472003
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732015
22254-30380732015
06B-2
3/8X7/32
9,525X5,72
15
49.5
45.81
34
12
5.2
25.6
35
1
10
0.3900
Yes
84834080
4059495472010
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732016
22254-30380732016
06B-2
3/8X7/32
9,525X5,72
16
52.5
48.82
37
12
5.2
25.6
35
1
10
0.3000
Yes
84834080
4059495472027
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732017
22254-30380732017
06B-2
3/8X7/32
9,525X5,72
17
55.5
51.83
40
12
5.2
25.6
35
1
10
0.3240
Yes
84834080
4059495472034
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732018
22254-30380732018
06B-2
3/8X7/32
9,525X5,72
18
58.6
54.85
43
12
5.2
25.6
35
1
10
0.4500
Yes
84834080
4059495472041
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732019
22254-30380732019
06B-2
3/8X7/32
9,525X5,72
19
61.6
57.87
46
12
5.2
25.6
35
1
10
0.5100
Yes
84834080
4059495472058
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732020
22254-30380732020
06B-2
3/8X7/32
9,525X5,72
20
64.6
60.89
49
12
5.2
25.6
35
1
10
0.5800
Yes
84834080
4059495472065
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732021
22254-30380732021
06B-2
3/8X7/32
9,525X5,72
21
67.6
63.91
52
16
5.2
25.6
40
1
10
0.7000
Yes
84834080
4059495472072
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732022
22254-30380732022
06B-2
3/8X7/32
9,525X5,72
22
70.6
66.93
55
16
5.2
25.6
40
1
10
0.7800
Yes
84834080
4059495472089
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732023
22254-30380732023
06B-2
3/8X7/32
9,525X5,72
23
73.7
69.95
58
16
5.2
25.6
40
1
10
0.7900
Yes
84834080
4059495472096
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732024
22254-30380732024
06B-2
3/8X7/32
9,525X5,72
24
76.7
72.97
61
16
5.2
25.6
40
1
10
0.9300
Yes
84834080
4059495472102
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732025
22254-30380732025
06B-2
3/8X7/32
9,525X5,72
25
79.7
76.00
64
16
5.2
25.6
40
1
10
1.0600
Yes
84834080
4059495472119
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732026
22254-30380732026
06B-2
3/8X7/32
9,525X5,72
26
82.7
79.02
67
16
5.2
25.6
40
1
10
1.1500
Yes
84834080
4059495472126
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732027
22254-30380732027
06B-2
3/8X7/32
9,525X5,72
27
85.7
82.04
70
16
5.2
25.6
40
1
10
1.2700
Yes
84834080
4059495472133
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732028
22254-30380732028
06B-2
3/8X7/32
9,525X5,72
28
88.8
85.07
73
16
5.2
25.6
40
1
10
1.3900
Yes
84834080
4059495472140
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732029
22254-30380732029
06B-2
3/8X7/32
9,525X5,72
29
91.8
88.09
76
16
5.2
25.6
40
1
10
1.4800
Yes
84834080
4059495472157
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732030
22254-30380732030
06B-2
3/8X7/32
9,525X5,72
30
94.8
91.12
79
16
5.2
25.6
40
1
10
1.6000
Yes
84834080
4059495472164
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732031
22254-30380732031
06B-2
3/8X7/32
9,525X5,72
31
97.9
94.15
80
16
5.2
25.6
40
1
10
1.7100
Yes
84834080
4059495472171
31.12.2099
98% Warenverfügbarkeit. N...
22254-30380732032
22254-30380732032
06B-2
3/8X7/32
9,525X5,72
32
100.9
97.17
80
16
5.2
25.6
40
1
10
1.8000
Yes
84834080
4059495472188
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성