Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22252 - Sprockets single 1“ x 17.02 mm DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22252_4.prj},{NB=22252-11001702025},{ZZ=25},{D=214.2},{D1=202.66},{D2=110},{D3=20},{B1=16.2},{L=50},{C=2.5},{R=26},{GEW=6.1800},{EAN=4059495316604},{XC=2.800},{XD=15.880},{XF=5.800},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=0.000},{BEST=22252-11001702025},{ISONR=16 B-1},{TZOLL=1\" x 17,02 mm},{TMM=25,4 x 17,02},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839010},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
Teilung Zoll
ⁿ/ₐ
TMM
Teilung mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
B1
width
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22252-11001702008
22252-11001702008
16 B-1
1" x 17,02 mm
25,4 x 17,02
8
77.9
66.37
42
16
16.2
35
2.5
26
0.5094
Yes
84839010
4059495316437
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702009
22252-11001702009
16 B-1
1" x 17,02 mm
25,4 x 17,02
9
85.8
74.27
50
16
16.2
35
2.5
26
0.6910
Yes
84839010
4059495316444
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702010
22252-11001702010
16 B-1
1" x 17,02 mm
25,4 x 17,02
10
93.8
82.19
55
16
16.2
35
2.5
26
0.8600
Yes
84839010
4059495316451
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702011
22252-11001702011
16 B-1
1" x 17,02 mm
25,4 x 17,02
11
101.7
90.14
61
16
16.2
40
2.5
26
1.1830
Yes
84839010
4059495316468
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702012
22252-11001702012
16 B-1
1" x 17,02 mm
25,4 x 17,02
12
109.7
98.14
69
16
16.2
40
2.5
26
1.4600
Yes
84839010
4059495316475
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702013
22252-11001702013
16 B-1
1" x 17,02 mm
25,4 x 17,02
13
117.7
106.12
78
16
16.2
40
2.5
26
1.8200
Yes
84839010
4059495316482
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702014
22252-11001702014
16 B-1
1" x 17,02 mm
25,4 x 17,02
14
125.7
114.15
84
16
16.2
40
2.5
26
2.1100
Yes
84839010
4059495316499
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702015
22252-11001702015
16 B-1
1" x 17,02 mm
25,4 x 17,02
15
133.7
122.17
92
16
16.2
40
2.5
26
2.4900
Yes
84839010
4059495316505
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702016
22252-11001702016
16 B-1
1" x 17,02 mm
25,4 x 17,02
16
141.8
130.20
100
20
16.2
45
2.5
26
3.1600
Yes
84839010
4059495316512
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702017
22252-11001702017
16 B-1
1" x 17,02 mm
25,4 x 17,02
17
149.8
138.22
100
20
16.2
45
2.5
26
3.3800
Yes
84839010
4059495316529
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702018
22252-11001702018
16 B-1
1" x 17,02 mm
25,4 x 17,02
18
157.8
146.28
100
20
16.2
45
2.5
26
3.6000
Yes
84839010
4059495316536
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702019
22252-11001702019
16 B-1
1" x 17,02 mm
25,4 x 17,02
19
165.9
154.33
100
20
16.2
45
2.5
26
3.8200
Yes
84839010
4059495316543
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702020
22252-11001702020
16 B-1
1" x 17,02 mm
25,4 x 17,02
20
173.9
162.38
100
20
16.2
45
2.5
26
4.0400
Yes
84839010
4059495316550
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702021
22252-11001702021
16 B-1
1" x 17,02 mm
25,4 x 17,02
21
182.0
170.43
110
20
16.2
50
2.5
26
5.0300
Yes
84839010
4059495316567
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702022
22252-11001702022
16 B-1
1" x 17,02 mm
25,4 x 17,02
22
190.1
178.48
110
20
16.2
50
2.5
26
5.3200
Yes
84839010
4059495316574
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702023
22252-11001702023
16 B-1
1" x 17,02 mm
25,4 x 17,02
23
198.1
186.53
110
20
16.2
50
2.5
26
5.5900
Yes
84839010
4059495316581
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702024
22252-11001702024
16 B-1
1" x 17,02 mm
25,4 x 17,02
24
206.2
194.59
110
20
16.2
50
2.5
26
5.8400
Yes
84839010
4059495316598
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702025
22252-11001702025
16 B-1
1" x 17,02 mm
25,4 x 17,02
25
214.2
202.66
110
20
16.2
50
2.5
26
6.1800
Yes
84839010
4059495316604
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702026
22252-11001702026
16 B-1
1" x 17,02 mm
25,4 x 17,02
26
222.3
210.72
120
20
16.2
50
2.5
26
6.9900
Yes
84839010
4059495316611
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702027
22252-11001702027
16 B-1
1" x 17,02 mm
25,4 x 17,02
27
230.4
218.79
120
20
16.2
50
2.5
26
7.3100
Yes
84839010
4059495316628
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702028
22252-11001702028
16 B-1
1" x 17,02 mm
25,4 x 17,02
28
238.4
226.85
120
20
16.2
50
2.5
26
7.6600
Yes
84839010
4059495316635
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702029
22252-11001702029
16 B-1
1" x 17,02 mm
25,4 x 17,02
29
246.5
234.92
120
20
16.2
50
2.5
26
8.0000
Yes
84839010
4059495316642
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702030
22252-11001702030
16 B-1
1" x 17,02 mm
25,4 x 17,02
30
254.6
243.00
120
20
16.2
50
2.5
26
8.4000
Yes
84839010
4059495316659
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702031
22252-11001702031
16 B-1
1" x 17,02 mm
25,4 x 17,02
31
262.6
251.08
120
25
16.2
50
2.5
26
8.6500
Yes
84839010
4059495316666
31.12.2099
98% Warenverfügbarkeit. N...
22252-11001702032
22252-11001702032
16 B-1
1" x 17,02 mm
25,4 x 17,02
32
270.7
259.13
120
25
16.2
50
2.5
26
9.1200
Yes
84839010
4059495316673
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성