Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22202 - Roller chains triplex DIN ISO 606, curved link plate
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22202.prj},{NB=22202-0120516393},{BEST=22202-0120516393},{ISONR=08B-3},{PXB1ZOLL=1/2X5/16},{PXB1=12,7X7,75},{B2=11.30},{B4=44.9},{B7=3.9},{D1=8.51},{D2=4.45},{E=13.92},{G=11.81},{L=5000},{P=12.7},{ANZGL=393},{BRUCHKR=44.5},{GEW=9.7500},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=73151100},{EAN=4059495468297},{FILTER=NORELEM,},{XA=7.800},{XB=7.938},{XC=12.700},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
PXB1ZOLL
Pitch inch
[Zoll]
PXB1
Pitch mm
[mm]
B2
width
[mm]
B4
width
[mm]
B7
Distance
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
E
[mm]
G
height
[mm]
L
~ Länge
[mm]
P
Distance
[mm]
ANZGL
No. of links
ⁿ/ₐ
BRUCHKR
Break force F min. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22202-0380732525
22202-0380732525
06B-3
3/8X7/32
9,525X5,72
8.53
34.0
3.3
6.35
3.28
10.24
8.26
5000
9,525
525
24.9
5.7800
Yes
73151100
4059495468280
31.12.2099
98% Warenverfügbarkeit. N...
22202-0120516393
22202-0120516393
08B-3
1/2X5/16
12,7X7,75
11.30
44.9
3.9
8.51
4.45
13.92
11.81
5000
12.7
393
44.5
9.7500
Yes
73151100
4059495468297
31.12.2099
98% Warenverfügbarkeit. N...
22202-0580308315
22202-0580308315
10B-3
5/8X3/8
15,875X9,65
13.28
52.8
4.1
10.16
5.08
16.59
14.73
5000
15.875
315
66.7
13.8500
Yes
73151100
4059495468303
31.12.2099
98% Warenverfügbarkeit. N...
22202-0340716263
22202-0340716263
12B-3
3/4X7/16
19,05X11,68
15.62
61.7
4.6
12.07
5.72
19.46
16.13
5000
19.05
263
86.7
17.6500
Yes
73151100
4059495468310
31.12.2099
98% Warenverfügbarkeit. N...
22202-1001702197
22202-1001702197
16B-3
1X17,02
25,4X17,02
25.45
99.9
5.4
15.88
8.28
31.88
21.08
5000
25.4
197
160.0
38.2500
Yes
73151100
4059495468327
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성