Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22201 - Connecting links duplex DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22201_1.prj},{NB=22201-40380732},{P=9.000},{GEW=0.0075},{EAN=4059495468426},{TYP1=1},{XA=0.000},{XB=8.200},{XC=8.530},{XD=25.300},{XE=3.200},{XF=1.48700},{XG=5.556},{XH=6.300},{XI=4.300},{XJ=1.500},{XK=1.300},{XL=1.400},{XM=3.300},{XN=1.100},{XO=1.600},{XP=0.200},{XQ=1.000},{XR=10.240},{XS=1.710},{XT=1.487},{XU=2.500},{BEST=22201-40380732},{FORM=L},{AUS=Splintverschluss},{ISONR=06 B-2},{TYP=Kröpfglied},{PASSZ=3/8 x 7/32},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=73151100},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
P
Distance
[mm]
TYP
Type
ⁿ/ₐ
PASSZ
Suitable for chain sprockets
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22201-30800030
22201-30800030
E
Spring clip
05 B-2
8.000
Link
8,0 x 3,0mm
0.0033
Yes
73151100
4059495468334
31.12.2099
98% Warenverfügbarkeit. N...
22201-30380732
22201-30380732
E
Spring clip
06 B-2
9.000
Link
3/8 x 7/32
0.0072
Yes
73151100
4059495468341
31.12.2099
98% Warenverfügbarkeit. N...
22201-30120516
22201-30120516
E
Spring clip
08 B-2
12.000
Link
1/2 x 5/16
0.0163
Yes
73151100
4059495468358
31.12.2099
98% Warenverfügbarkeit. N...
22201-30580308
22201-30580308
E
Spring clip
10 B-2
15.875
Link
5/8 x 3/8
0.0269
Yes
73151100
4059495468365
31.12.2099
98% Warenverfügbarkeit. N...
22201-30340716
22201-30340716
E
Spring clip
12 B-2
19.000
Link
3/4 x 7/16
0.0446
Yes
73151100
4059495468372
31.12.2099
98% Warenverfügbarkeit. N...
22201-31001702
22201-31001702
E
Spring clip
16 B-2
25.000
Link
1 x 17,02 mm
0.1323
Yes
73151100
4059495468389
31.12.2099
98% Warenverfügbarkeit. N...
22201-40800030
22201-40800030
L
Cotter pin
05 B-2
8.000
Kröpfglied
8,0 x 3,0mm
0.0033
Yes
73151100
4059495468419
31.12.2099
98% Warenverfügbarkeit. N...
22201-40380732
22201-40380732
L
Cotter pin
06 B-2
9.000
Kröpfglied
3/8 x 7/32
0.0075
Yes
73151100
4059495468426
31.12.2099
98% Warenverfügbarkeit. N...
22201-40120516
22201-40120516
L
Cotter pin
08 B-2
12.000
Kröpfglied
1/2 x 5/16
0.0180
Yes
73151100
4059495468433
31.12.2099
98% Warenverfügbarkeit. N...
22201-40580308
22201-40580308
L
Cotter pin
10 B-2
15.875
Kröpfglied
5/8 x 3/8
0.0318
Yes
73151100
4059495468440
31.12.2099
98% Warenverfügbarkeit. N...
22201-40340716
22201-40340716
L
Cotter pin
12 B-2
19.000
Kröpfglied
3/4 x 7/16
0.0499
Yes
73151100
4059495468457
31.12.2099
98% Warenverfügbarkeit. N...
22201-41001702
22201-41001702
L
Cotter pin
16 B-2
25.000
Kröpfglied
1 x 17,02 mm
0.1537
Yes
73151100
4059495468464
31.12.2099
98% Warenverfügbarkeit. N...
22201-41140340
22201-41140340
L
Cotter pin
20 B-2
31.000
Kröpfglied
1 1/4 x 3/4
0.2635
Yes
73151100
4059495468471
31.12.2099
98% Warenverfügbarkeit. N...
22201-41121000
22201-41121000
L
Cotter pin
24 B-2
38.000
Kröpfglied
1 1/2 x 1
0.5574
Yes
73151100
4059495468488
31.12.2099
98% Warenverfügbarkeit. N...
22201-51140340
22201-51140340
S
Cotter pin
20 B-2
31.000
Link with cotter pin
1 1/4 x 3/4
0.2179
Yes
73151100
4059495468396
31.12.2099
98% Warenverfügbarkeit. N...
22201-51121000
22201-51121000
S
Cotter pin
24 B-2
38.000
Link with cotter pin
1 1/2 x 1
0.5047
Yes
73151100
4059495468402
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성