Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22432 - Bevel gears, plastic, ratio 1:1,5 injection-moulded, straight teeth, engagement angle 20°
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Bevel gears
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/kegelraeder/22432_1.prj},{NB=22432-115115024},{BEST=22432-115115024},{AUSF=Polyacetal},{UEBERSETZUNG=1:1,5},{MODUL=1.5},{ZZ=24},{A=0.0},{A1=26.6},{B=8},{D=37},{D1=36},{D2=24},{D3=10},{L=19.5},{L1=11.3},{L2=18.0},{PASSGRAD=22432-115115016},{MOMENT=54.2},{GEW=0.0124},{BS=Infotext},{ROHS=Yes},{ZTN=84839080},{EAN=4059495455556},{FILTER=NORELEM,},{XA=20.0},{XB=15.5},{XC=31.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
[mm]
AUSF
version
ⁿ/ₐ
UEBERSETZUNG
Transmission ratio
[mm]
MODUL
Module
[mm]
ZZ
No. of teeth
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
B
distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
height
[mm]
L1
height
[mm]
L2
height
[mm]
PASSGRAD
matching opposing gear
ⁿ/ₐ
MOMENT
max. torque Ncm
[Ncm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22432-115115016
22432-115115016
Polyacetal
1:1,5
1.5
16
30.0
0.0
8
26
24
20
8
18.8
10.8
17.8
22432-115115024
36.1
0.0065
Yes
84839080
4059495455549
31.12.2099
98% Warenverfügbarkeit. N...
22432-115115024
22432-115115024
Polyacetal
1:1,5
1.5
24
0.0
26.6
8
37
36
24
10
19.5
11.3
18.0
22432-115115016
54.2
0.0124
Yes
84839080
4059495455556
31.12.2099
98% Warenverfügbarkeit. N...
22432-215115016
22432-215115016
Polyketon
1:1,5
1.5
16
30.0
0.0
8
26
24
20
8
18.8
10.8
17.8
22432-215115024
38.0
0.0058
Yes
84839080
4059495455907
31.12.2099
98% Warenverfügbarkeit. N...
22432-215115024
22432-215115024
Polyketon
1:1,5
1.5
24
0.0
26.6
8
37
36
24
10
19.5
11.3
18.0
22432-215115016
57.0
0.0111
Yes
84839080
4059495455914
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성