Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21091 - Mounting plates vertical
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Motorised positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/motor-positioniersysteme/21091.prj},{NB=21091-121},{GR=12},{B=75},{B1=60},{B2=42.4},{B3=30},{D=6.4},{H=146},{H1=136},{H2=5.7},{H3=8},{H4=131.0},{H5=106},{H6=60},{H7=35.50},{H8=83.0},{H9=18.0},{H10=3.0},{L1=27},{L2=36},{L3=7},{L4=3.3},{L5=7.5},{GEW=0.5126},{EAN=4059495302973},{NDM=6.000},{TYP=1.000},{XA=12.500},{XB=23.000},{XC=4.000},{XD=5.000},{XE=14.500},{XF=17.000},{XG=6.300},{XH=22.000},{XI=0.000},{XJ=3.000},{XK=3.500},{XL=4.000},{XM=20.500},{XN=35.500},{XO=3.600},{XP=2.200},{XQ=0.000},{XR=11.000},{XS=9.000},{XT=9.000},{XU=10.000},{XV=109.000},{XW=6.000},{BEST=21091-121},{AUSF=kurz},{D2=M6},{H11=-},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
thread
[mm]
B3
height
[mm]
D
height
[mm]
D2
thread
[mm]
H
height
[mm]
H1
Length
[mm]
H2
distance
[mm]
H4
distance
[mm]
H5
distance
[mm]
H6
width
[mm]
H7
distance
[mm]
H8
distance
[mm]
H9
distance
[mm]
H10
distance
[mm]
H11
distance
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
L4
distance
[mm]
L5
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21091-081
21091-081
8
short
46
36
25.5
10
4.2
M4
95
86
4.7
86.0
71
40
26.75
51.5
15.0
1.5
-
23
30
4
2.3
6.5
0.1517
Yes
76169951
4059495302959
31.12.2099
98% availability of produ...
21091-121
21091-121
12
short
75
60
42.4
30
6.4
M6
146
136
5.7
131.0
106
60
35.50
83.0
18.0
3.0
-
27
36
7
3.3
7.5
0.5126
Yes
76169951
4059495302973
31.12.2099
98% availability of produ...
21091-082
21091-082
8
long
46
36
25.5
10
4.2
M4
129
120
4.7
123.0
108
72
33.00
81.0
22.9
1.5
108
23
30
4
2.3
6.5
0.2097
Yes
76169951
4059495302966
31.12.2099
98% availability of produ...
21091-122
21091-122
12
long
75
60
42.4
30
6.4
M6
192
180
5.7
184.5
177
120
42.00
132.0
30.0
3.0
165
27
36
7
3.3
7.5
0.6152
Yes
76169951
4059495302980
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성