Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21505 - Linear ball bearings with steel cage
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear ball bearings, linear plain bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/linearkugellager_lineargleitlager/21505.prj},{NB=21505-3002},{BEST=21505-3002},{AUSF=geschlossen},{D=30},{D1=47},{D2=44.5},{E=0.00},{G=0},{L=68 -0.3},{L1=52.1 -0.3},{L2=1.85},{W=0.0},{TZD=2100},{TZS=3920},{GEW=0.3430},{BS=Infotext},{ROHS=Yes},{ZTN=84828000},{EAN=4059495278599},{FILTER=NORELEM},{XA=68},{XB=52.1},{VERS=1.000},{T=0.000},{FF=0.000},{H=2.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
E
distance
[mm]
G
Angle
[°]
L
total length
[mm]
L1
Length
[mm]
L2
Länge L2
[mm]
W
Width W
[mm]
TZD
Dynamic base loads kN
[N]
TZS
Static base loads N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21505-1202
21505-1202
closed
12
22
21.0
0.00
0
32 -0.2
22.9 -0.2
1.30
0.0
420
714
0.0401
Yes
84828000
4059495278520
31.12.2099
98% availability of produ...
21505-1602
21505-1602
closed
16
26
24.9
0.00
0
36 -0.2
24.9 -0.2
1.30
0.0
686
1092
0.0572
Yes
84828000
4059495223469
31.12.2099
98% availability of produ...
21505-2002
21505-2002
closed
20
32
30.3
0.00
0
45 -0.2
31.5 -0.2
1.60
0.0
924
1610
0.0947
Yes
84828000
4059495278551
31.12.2099
98% availability of produ...
21505-2502
21505-2502
closed
25
40
37.5
0.00
0
58 -0.3
44.1 -0.3
1.85
0.0
1470
2590
0.2200
Yes
84828000
4059495278575
31.12.2099
98% availability of produ...
21505-3002
21505-3002
closed
30
47
44.5
0.00
0
68 -0.3
52.1 -0.3
1.85
0.0
2100
3920
0.3430
Yes
84828000
4059495278599
31.12.2099
98% availability of produ...
21505-1212
21505-1212
open
12
22
21.0
1.35
78
32 -0.2
22.9 -0.2
1.30
7.5
420
714
0.0337
Yes
84828000
4059495278537
31.12.2099
98% availability of produ...
21505-1612
21505-1612
open
16
26
24.9
0.00
78
36 -0.2
24.9 -0.2
1.30
10.0
686
1092
0.0406
Yes
84828000
4059495278544
31.12.2099
98% availability of produ...
21505-2012
21505-2012
open
20
32
30.3
0.00
60
45 -0.2
31.5 -0.2
1.60
10.0
924
1610
0.0832
Yes
84828000
4059495278568
31.12.2099
98% availability of produ...
21505-2512
21505-2512
open
25
40
37.5
1.50
60
58 -0.3
44.1 -0.3
1.85
12.5
1470
2590
0.1556
Yes
84828000
4059495278582
31.12.2099
98% availability of produ...
21505-3012
21505-3012
open
30
47
44.5
2.00
50
68 -0.3
52.1 -0.3
1.85
12.5
2100
3920
0.2900
Yes
84828000
4059495278605
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성