Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21200 - Carriages DryLin® T
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear glide guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/lineargleitfuehrungen/21200.prj},{NB=21200-3010},{TYP=4},{TYP1=1},{GR=30},{COY=14.0},{CO=14.0},{COZ=7.0},{MOX=200},{MOY=100},{MOZ=100},{A=72},{A1=52},{B=90},{B1=31.0},{C=20},{C1=12},{D2=28},{H=42},{H1=6.5},{H2=21.5},{H3=27.0},{L=109},{L1=79},{GEW=0.5180},{EAN=4059495221069},{XHF=42},{XAF=90},{XC=109},{XA1=31.0},{XA2=72},{XC1=79},{XC2=52},{XC3=12},{XH1F=6.5},{XH5=27.0},{XAM=15.0},{TYP2=1.000},{TYP3=1.000},{XB=40.000},{XD=9.000},{XE=85.000},{XF=26.000},{XG=11.000},{XH=12.000},{XI=4.500},{XJ=17.000},{XK=42.000},{XL=49.000},{XM=72.000},{XN=16.000},{XO=4.500},{XP=45.000},{XR=135.000},{XS=9.500},{XT=1.000},{XU=7.500},{XV=19.000},{XW=21.000},{XX=14.000},{XY=24.000},{XZ=6.500},{BEST=21200-3010},{AUSF=Festlager, mit Handklemmung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
COY
[kN]
CO
(-Y)
[kN]
COZ
[kN]
MOX
[Nm]
MOY
[Nm]
MOZ
[Nm]
A
Distance
[mm]
A1
Distance
[mm]
B
Width
[mm]
B1
Width
[mm]
C
Length
[mm]
C1
Length
[mm]
D
Thread
[mm]
D1
for screw DIN 912
[mm]
D2
Width
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
L
Length
[mm]
L1
Length
[mm]
GEWINDE
Manual clamping
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21200-1500
21200-1500
Fixed bearing, standard
15
4.0
4.0
2.0
32
25
25
38
30
47
16.0
19
9
M 5
M 4
20
24
4.0
11.5
16.0
74
50
M 6
0.0980
Yes
84833080
4059495220871
31.12.2099
98% availability of produ...
21200-2000
21200-2000
Fixed bearing, standard
20
7.4
7.4
3.7
85
45
45
53
40
63
21.5
18
10
M 6
M 5
28
30
5.0
15.0
19.8
87
61
M 8
0.2000
Yes
84833080
4059495220932
31.12.2099
98% availability of produ...
21200-2500
21200-2500
Fixed bearing, standard
25
10.0
10.0
5.0
125
65
65
57
45
70
23.5
17
11
M 8
M 6
28
36
5.0
19.0
24.8
96
68
M 8
0.3052
Yes
84833080
4059495220994
31.12.2099
98% availability of produ...
21200-3000
21200-3000
Fixed bearing, standard
30
14.0
14.0
7.0
200
100
100
72
52
90
31.0
20
12
M 10
M 8
28
42
6.5
21.5
27.0
109
79
M 8
0.5055
Yes
84833080
4059495221052
31.12.2099
98% availability of produ...
21200-1510
21200-1510
Fixed bearing, with manue...
15
4.0
4.0
2.0
32
25
25
38
30
47
16.0
19
9
M 5
M 4
20
24
4.0
11.5
16.0
74
50
M 6
0.0977
Yes
84833080
4059495220888
31.12.2099
98% availability of produ...
21200-2010
21200-2010
Fixed bearing, with manue...
20
7.4
7.4
3.7
85
45
45
53
40
63
21.5
18
10
M 6
M 5
28
30
5.0
15.0
19.8
87
61
M 8
0.2000
Yes
84833080
4059495220949
31.12.2099
98% availability of produ...
21200-2510
21200-2510
Fixed bearing, with manue...
25
10.0
10.0
5.0
125
65
65
57
45
70
23.5
17
11
M 8
M 6
28
36
5.0
19.0
24.8
96
68
M 8
0.3010
Yes
84833080
4059495221007
31.12.2099
98% availability of produ...
21200-3010
21200-3010
Fixed bearing, with manue...
30
14.0
14.0
7.0
200
100
100
72
52
90
31.0
20
12
M 10
M 8
28
42
6.5
21.5
27.0
109
79
M 8
0.5180
Yes
84833080
4059495221069
31.12.2099
98% availability of produ...
21200-1520
21200-1520
Floating bearing, in y-di...
15
4.0
4.0
2.0
32
25
25
38
30
47
16.0
19
9
M 5
M 4
20
24
4.0
11.5
16.0
74
50
M 6
0.0966
Yes
84833080
4059495220895
31.12.2099
98% availability of produ...
21200-2020
21200-2020
Floating bearing, in y-di...
20
7.4
7.4
3.7
85
45
45
53
40
63
21.5
18
10
M 6
M 5
28
30
5.0
15.0
19.8
87
61
M 8
0.1830
Yes
84833080
4059495220956
31.12.2099
98% availability of produ...
21200-2520
21200-2520
Floating bearing, in y-di...
25
10.0
10.0
5.0
125
65
65
57
45
70
23.5
17
11
M 8
M 6
28
36
5.0
19.0
24.8
96
68
M 8
0.2811
Yes
84833080
4059495221014
31.12.2099
98% availability of produ...
21200-3020
21200-3020
Floating bearing, in y-di...
30
14.0
14.0
7.0
200
100
100
72
52
90
31.0
20
12
M 10
M 8
28
42
6.5
21.5
27.0
109
79
M 8
0.5020
Yes
84833080
4059495221076
31.12.2099
98% availability of produ...
21200-1530
21200-1530
Floating bearing, in z-di...
15
4.0
4.0
2.0
32
25
25
38
30
47
16.0
19
9
M 5
M 4
20
24
4.0
11.5
16.0
74
50
M 6
0.0965
Yes
84833080
4059495220901
31.12.2099
98% availability of produ...
21200-2030
21200-2030
Floating bearing, in z-di...
20
7.4
7.4
3.7
85
45
45
53
40
63
21.5
18
10
M 6
M 5
28
30
5.0
15.0
19.8
87
61
M 8
0.1846
Yes
84833080
4059495220963
31.12.2099
98% availability of produ...
21200-2530
21200-2530
Floating bearing, in z-di...
25
10.0
10.0
5.0
125
65
65
57
45
70
23.5
17
11
M 8
M 6
28
36
5.0
19.0
24.8
96
68
M 8
0.2822
Yes
84833080
4059495221021
31.12.2099
98% availability of produ...
21200-3030
21200-3030
Floating bearing, in z-di...
30
14.0
14.0
7.0
200
100
100
72
52
90
31.0
20
12
M 10
M 8
28
42
6.5
21.5
27.0
109
79
M 8
0.5020
Yes
84833080
4059495221090
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성