Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
20200 1 - Portal modules, pneumatic with round guides
norelem
Systems and components for machine and plant construction
20000 Linear actuator with toothed belt drive Linear modules, linear gantry modules (pneumatic)
Linear modules, linear gantry modules (pneumatic)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_20000/linearmodule_portalmodule/20200_1_asmtab.prj},{NB=20200-2090X0500},{GR=90},{A=67},{B=90},{B1=100},{C1=8.1},{C2=2.5},{C3=6.8},{D=12},{D1=10},{E=65},{E1=25},{E2=25},{H=85},{H1=84.5},{H2=11.0},{H3=36.5},{L=235},{L1=150},{L2=32},{L3=117.5},{L4=25.5},{N=4},{P1=9.0},{P2=23.0},{P3=29.5},{P4=37.5},{S1=64.5},{KK=250},{ZY=25},{LVD=35},{MX=50},{MY=65},{MZ=160},{F1=90},{F2=45},{F3=120},{F4=290},{GEW=0.0390},{EAN=0},{NDM=9.728},{KDM=8.566},{NDM1=6.0},{NDM2=8.0},{NDM3=16.0},{SW=14.0},{SW1=17.0},{XA=17.0},{XB=18.5},{XC=25.0},{XD=11.0},{XE=11.0},{XF=32.5},{XG=40.0},{BEST=20200-2090X0500},{D2=M 6},{P=G 1/8},{PASSSD=26300-1415010},{PASSNS=20910-030},{PASSSV=20950-010X2000},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM,},{S=500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
total width
[mm]
C1
width
[mm]
C2
distance
[mm]
C3
distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
thread
[mm]
E
distance
[mm]
E1
distance
[mm]
E2
distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
N
number of holes
ⁿ/ₐ
P
thread
ⁿ/ₐ
P1
distance
[mm]
P2
distance
[mm]
P3
distance
[mm]
P4
distance
[mm]
S1
distance
[mm]
KK
Piston force at 6 bar
[N]
ZY
Cylinder Ø
[mm]
LVD
Consumption per 10 mm stroke at 6 bar (ccm)
[ccm]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
F1
force
[N]
F2
force
[N]
F3
force
[N]
F4
force
[N]
PASSSD
Suitable shock absorber
ⁿ/ₐ
PASSNS
Suitable proximitiy switch
ⁿ/ₐ
PASSSV
Suitable proximitiy switch
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Zolltarif-Nr.
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
20200-2090X0500
20200-2090X0500
90
67
90
100
8.1
2.5
6.8
12
10
M 6
65
25
25
85
84.5
11.0
36.5
235
150
32
117.5
25.5
4
G 1/8
9.0
23.0
29.5
37.5
64.5
250
25
35
50
65
160
90
45
120
290
26300-1415010
20910-030
20950-010X2000
0.0390
Yes
84662080
0
31.12.2099
98% Warenverfügbarkeit. N...
20200-2115X0500
20200-2115X0500
115
97
125
135
10.0
5.0
8.5
16
13
M 8
90
20
30
115
114.5
12.5
46.5
305
220
32
152.5
25.5
6
G 1/8
15.5
19.5
40.0
60.0
62.5
640
40
88
70
130
310
180
90
145
340
26300-2015016
20910-030
20950-010X2000
0.0390
Yes
84662080
0
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성