Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06613-11 inch - Clamping levers, plastic with safety function with male thread
norelem
norelem inch
06000 inch
Clamping and tension levers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/06000/klemm_spannhebel/06613-11_inch.prj},{NB=06613-11-2A21X30},{GR=2},{A=65.2},{A1=75},{B=10.5},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38},{L=30},{ZZ=12},{GEW=0.0210},{EAN=4059495814735},{TYP=2},{NDM=1.000},{NDM1=6.350},{XA=2.500},{XB=54.600},{XC=48.500},{XD=0.500},{XE=5.000},{XF=4.500},{XG=24.200},{XH=18.500},{XI=31.200},{XJ=0.300},{XK=215.000},{XL=23.200},{XM=7.000},{XN=6.400},{XO=36.100},{XP=4.500},{XQ=59.400},{XR=30.800},{XS=57.000},{XT=37.800},{XU=8.000},{XV=1.000},{XW=31.000},{XX=6.700},{XY=2.000},{XZ=5.000},{XA1=9.600},{XB1=5.250},{XC1=10.500},{XD1=3.800},{XE1=60.200},{XF1=10.000},{XG1=28.000},{XH1=27.700},{XI1=29.700},{XJ1=25.900},{XK1=3.800},{XL1=1.000},{XM1=0.500},{XN1=8.600},{XO1=0.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
thread
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06613-11-1AE1X10
06613-11-1AE1X10
Stahl
black gray RAL 7021
1
8-32
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
10
12
0.0080
Yes
73181520
4059495814575
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-1AE84X10
06613-11-1AE84X10
Stahl
red RAL 3020
1
8-32
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
10
12
0.0080
Yes
73181520
4059495814582
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-1AE1X20
06613-11-1AE1X20
Stahl
black gray RAL 7021
1
8-32
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
20
12
0.0090
Yes
73181520
4059495814599
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-1AE84X20
06613-11-1AE84X20
Stahl
red RAL 3020
1
8-32
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
20
12
0.0090
Yes
73181520
4059495814605
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-1A11X10
06613-11-1A11X10
Stahl
black gray RAL 7021
1
10-32
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
10
12
0.0080
Yes
73181520
4059495814612
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-1A184X10
06613-11-1A184X10
Stahl
red RAL 3020
1
10-32
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
10
12
0.0080
Yes
73181520
4059495814629
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-1A11X20
06613-11-1A11X20
Stahl
black gray RAL 7021
1
10-32
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
20
12
0.0090
Yes
73181520
4059495814636
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-1A184X20
06613-11-1A184X20
Stahl
red RAL 3020
1
10-32
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
20
12
0.0090
Yes
73181520
4059495814643
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A11X20
06613-11-2A11X20
Stahl
black gray RAL 7021
2
10-32
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0160
Yes
73181520
4059495814650
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A184X20
06613-11-2A184X20
Stahl
red RAL 3020
2
10-32
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0160
Yes
73181520
4059495814667
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A11X30
06613-11-2A11X30
Stahl
black gray RAL 7021
2
10-32
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
30
12
0.0180
Yes
73181520
4059495814674
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A184X30
06613-11-2A184X30
Stahl
red RAL 3020
2
10-32
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
30
12
0.0180
Yes
73181520
4059495814681
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A11X40
06613-11-2A11X40
Stahl
black gray RAL 7021
2
10-32
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
40
12
0.0190
Yes
73181520
4059495814698
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A184X40
06613-11-2A184X40
Stahl
red RAL 3020
2
10-32
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
40
12
0.0190
Yes
73181520
4059495814704
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A21X20
06613-11-2A21X20
Stahl
black gray RAL 7021
2
1/4-20
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0190
Yes
73181520
4059495814711
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A284X20
06613-11-2A284X20
Stahl
red RAL 3020
2
1/4-20
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0190
Yes
73181520
4059495814728
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A21X30
06613-11-2A21X30
Stahl
black gray RAL 7021
2
1/4-20
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
30
12
0.0210
Yes
73181520
4059495814735
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A284X30
06613-11-2A284X30
Stahl
red RAL 3020
2
1/4-20
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
30
12
0.0210
Yes
73181520
4059495814742
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A21X40
06613-11-2A21X40
Stahl
black gray RAL 7021
2
1/4-20
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
40
12
0.0220
Yes
73181520
4059495814759
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A284X40
06613-11-2A284X40
Stahl
red RAL 3020
2
1/4-20
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
40
12
0.0220
Yes
73181520
4059495814766
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A31X20
06613-11-2A31X20
Stahl
black gray RAL 7021
2
5/16-18
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0240
Yes
73181520
4059495814773
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A384X20
06613-11-2A384X20
Stahl
red RAL 3020
2
5/16-18
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0240
Yes
73181520
4059495814780
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A31X30
06613-11-2A31X30
Stahl
black gray RAL 7021
2
5/16-18
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
30
12
0.0280
Yes
73181520
4059495814797
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A384X30
06613-11-2A384X30
Stahl
red RAL 3020
2
5/16-18
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
30
12
0.0280
Yes
73181520
4059495814803
31.12.2099
98% Warenverfügbarkeit. N...
06613-11-2A31X40
06613-11-2A31X40
Stahl
black gray RAL 7021
2
5/16-18
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
40
12
0.0300
Yes
73181520
4059495814810
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성