Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06454 inch - Clamping levers
norelem
norelem inch
06000 inch
Clamping and tension levers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/06000/klemm_spannhebel/06454_inch.prj},{NB=06454-2A3},{GR=2},{T=12},{D=13.5},{D1=18.5},{D2=19.0},{H=28.5},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=9.5},{ZZ=20},{GEW=0.0900},{EAN=4059495562865},{TYP=2.000},{NDM=0},{NDM1=0.3125},{TYP1=2},{TYP2=1},{TYP3=2},{XA=62.500},{XB=53.600},{XC=46.380},{XD=16.800},{XE=5.700},{XF=3.800},{XG=20.700},{XH=9.300},{XI=33.700},{XJ=0.300},{XK=217.800},{XL=31.700},{XM=7.000},{XN=9.200},{XO=40.100},{XP=2.500},{XQ=60.800},{XR=4.000},{XS=6.000},{XT=32.900},{XU=37.000},{XV=174.600},{XW=19.900},{XX=56.600},{XY=13.900},{XZ=8.000},{XA1=12.900},{XB1=3.800},{XC1=10.000},{XD1=1.800},{XE1=61.000},{XF1=8.000},{XG1=27.100},{XH1=26.800},{XI1=39.500},{XJ1=25.500},{XK1=3.700},{XL1=50.700}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBEGK
Farbe Grundkörper
ⁿ/ₐ
FARBEX
Colour
ⁿ/ₐ
FARBE1
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06454-1A0
06454-1A0
Edelstahl
poliert
Edelstahl
Edelstahl
1
10-24
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0363
Yes
73181600
4059495562827
31.12.2099
98% Warenverfügbarkeit. N...
06454-1A1
06454-1A1
Edelstahl
poliert
Edelstahl
Edelstahl
1
10-32
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0370
Yes
73181600
4059495562834
31.12.2099
98% Warenverfügbarkeit. N...
06454-1A2
06454-1A2
Edelstahl
poliert
Edelstahl
Edelstahl
1
1/4-20
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0360
Yes
73181600
4059495562841
31.12.2099
98% Warenverfügbarkeit. N...
06454-2A2
06454-2A2
Edelstahl
poliert
Edelstahl
Edelstahl
2
1/4-20
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0913
Yes
73181600
4059495562858
31.12.2099
98% Warenverfügbarkeit. N...
06454-2A3
06454-2A3
Edelstahl
poliert
Edelstahl
Edelstahl
2
5/16-18
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0900
Yes
73181600
4059495562865
31.12.2099
98% Warenverfügbarkeit. N...
06454-3A3
06454-3A3
Edelstahl
poliert
Edelstahl
Edelstahl
3
5/16-18
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1500
Yes
73181600
4059495562872
31.12.2099
98% Warenverfügbarkeit. N...
06454-3A4
06454-3A4
Edelstahl
poliert
Edelstahl
Edelstahl
3
3/8-16
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1476
Yes
73181600
4059495562889
31.12.2099
98% Warenverfügbarkeit. N...
06454-4A4
06454-4A4
Edelstahl
poliert
Edelstahl
Edelstahl
4
3/8-16
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2539
Yes
73181600
4059495562896
31.12.2099
98% Warenverfügbarkeit. N...
06454-4A5
06454-4A5
Edelstahl
poliert
Edelstahl
Edelstahl
4
1/2-13
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13.0
24
0.2448
Yes
73181600
4059495562902
31.12.2099
98% Warenverfügbarkeit. N...
06454-5A5
06454-5A5
Edelstahl
poliert
Edelstahl
Edelstahl
5
1/2-13
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15.0
26
0.5090
Yes
73181600
4059495595634
31.12.2099
98% Warenverfügbarkeit. N...
06454-5A6
06454-5A6
Edelstahl
poliert
Edelstahl
Edelstahl
5
5/8-11
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15.0
26
0.4910
Yes
73181600
4059495595641
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성