Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95032 - Swivel and fixed castors welded steel heavy-duty version
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Wheels, castors
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/raeder_u_rollen/95032.prj},{NB=95032-1605010},{BEST=95032-160501},{AUSF=Bockrolle},{ROT=0},{ROT1=0.000},{VERS=1.000},{RL=Kugellager},{A=55},{B=110},{B1=80},{B2=75},{B3=50},{L=140},{L1=105},{H=205},{D=11},{R=135},{R1=160},{TFK=700},{GEW=3.8100},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059495272481},{C=60.000},{CD=20.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
distance
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
95032-16050
95032-16050
Swivel Castor
ball bearing
55
110
80
75
50
140
105
205
11
135
160
700
4.8800
Yes
83022000
4059495272474
95032-20050
95032-20050
Swivel Castor
ball bearing
60
110
80
75
50
140
105
245
11
160
200
1000
5.7000
Yes
83022000
4059495272504
95032-25060
95032-25060
Swivel Castor
ball bearing
75
140
105
0
60
175
140
305
14
200
250
1350
10.6200
Yes
83022000
4059495272535
95032-160501
95032-160501
Fixed Castor
ball bearing
55
110
80
75
50
140
105
205
11
135
160
700
3.8100
Yes
83022000
4059495272481
95032-200501
95032-200501
Fixed Castor
ball bearing
60
110
80
75
50
140
105
245
11
160
200
1000
4.4460
Yes
83022000
4059495272511
95032-250601
95032-250601
Fixed Castor
ball bearing
75
140
105
0
60
175
140
305
14
200
250
1350
8.2800
Yes
83022000
4059495272542
95032-160502
95032-160502
Swivel Castor with stop-t...
ball bearing
55
110
80
75
50
140
105
205
11
135
160
700
5.2350
Yes
83022000
4059495272498
95032-200502
95032-200502
Swivel Castor with stop-t...
ball bearing
60
110
80
75
50
140
105
245
11
160
200
1000
6.0610
Yes
83022000
4059495272528
95032-250602
95032-250602
Swivel Castor with stop-t...
ball bearing
75
140
105
0
60
175
140
305
14
200
250
1350
11.3800
Yes
83022000
4059495272559
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성