Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07420 - Spherical washers DIN 6319, edition 10/01
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07420.prj},{NB=07420-224},{BELASTUNG=168.0},{GEW=0.0604},{EAN=4059495170305},{TIP=2.000},{XA=0.0},{VAR=2},{XB=0.000},{XC=25.00},{XD=44.0},{XE=2.4},{XF=8.2},{XG=32.0},{XH=28.0},{XI=44.0},{XJ=37.00},{XK=9.5},{XL=15.0},{BEST=07420-224},{MATERIAL=Stahl},{FORM=D},{AUSF=Kegelpfanne mit D4=D3},{D1=28.0},{D2=44.0},{D3=44.0},{D4=44.0},{D5=37.00},{H1=9.5},{H2=15.2},{H3=9.5},{H4=15.0},{R1=-},{F=24},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM ,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D5
Diameter
[mm]
H1
Height
[mm]
H2
Height
[mm]
R1
Radius
[mm]
F
for bolt Ø
[mm]
BELASTUNG
load capacity max. (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07420-105
07420-105
Steel
C
spherical washer
5.25
10.5
-
0.4
-
7.5
5
6.5
0.0006
Yes
73182900
4059495170077
31.12.2099
98% Warenverfügbarkeit. N...
07420-106
07420-106
Steel
C
spherical washer
6.40
12.0
-
0.7
-
9.0
6
9.0
0.0009
Yes
73182900
4059495170084
31.12.2099
98% Warenverfügbarkeit. N...
07420-108
07420-108
Steel
C
spherical washer
8.40
17.0
-
0.6
-
12.0
8
17.0
0.0027
Yes
73182900
4059495170091
31.12.2099
98% Warenverfügbarkeit. N...
07420-110
07420-110
Steel
C
spherical washer
10.50
21.0
-
0.8
-
15.0
10
26.0
0.0051
Yes
73182900
4059495170107
31.12.2099
98% Warenverfügbarkeit. N...
07420-112
07420-112
Steel
C
spherical washer
13.00
24.0
-
1.1
-
17.0
12
38.0
0.0074
Yes
73182900
4059495170114
31.12.2099
98% Warenverfügbarkeit. N...
07420-114
07420-114
Steel
C
spherical washer
15.00
28.0
-
1.2
-
22.0
14
53.0
0.0112
Yes
73182900
4059495170121
31.12.2099
98% Warenverfügbarkeit. N...
07420-116
07420-116
Steel
C
spherical washer
17.00
30.0
-
1.3
-
22.0
16
73.0
0.0127
Yes
73182900
4059495170138
31.12.2099
98% Warenverfügbarkeit. N...
07420-120
07420-120
Steel
C
spherical washer
21.00
36.0
-
2.0
-
27.0
20
117.0
0.0228
Yes
73182900
4059495170145
31.12.2099
98% Warenverfügbarkeit. N...
07420-124
07420-124
Steel
C
spherical washer
25.00
44.0
-
2.4
-
32.0
24
168.0
0.0453
Yes
73182900
4059495170152
31.12.2099
98% Warenverfügbarkeit. N...
07420-130
07420-130
Steel
C
spherical washer
31.00
56.0
-
3.6
-
41.0
30
269.0
0.1035
Yes
73182900
4059495170169
31.12.2099
98% Warenverfügbarkeit. N...
07420-136
07420-136
Steel
C
spherical washer
37.00
68.0
-
4.6
-
50.0
36
394.0
0.1944
Yes
73182900
4059495170176
31.12.2099
98% Warenverfügbarkeit. N...
07420-142
07420-142
Steel
C
spherical washer
43.00
78.0
-
6.5
-
58.0
42
542.0
0.3133
Yes
73182900
4059495170183
31.12.2099
98% Warenverfügbarkeit. N...
07420-148
07420-148
Steel
C
spherical washer
50.00
92.0
-
8.0
-
67.0
48
714.0
0.5431
Yes
73182900
4059495170190
31.12.2099
98% Warenverfügbarkeit. N...
07420-156
07420-156
Steel
C
spherical washer
58.00
103.0
-
9.5
-
79.0
56
960.0
0.7457
Yes
73182900
4059495170206
31.12.2099
98% Warenverfügbarkeit. N...
07420-164
07420-164
Steel
C
spherical washer
66.00
120.0
-
12.0
-
93.0
64
1269.0
1.2370
Yes
73182900
4059495170213
31.12.2099
98% Warenverfügbarkeit. N...
07420-0106
07420-0106
Stainless steel
C
spherical washer
6.40
12.0
-
0.7
-
9.0
6
6.0
0.0011
Yes
73182900
4059495169774
31.12.2099
98% Warenverfügbarkeit. N...
07420-0108
07420-0108
Stainless steel
C
spherical washer
8.40
17.0
-
0.6
-
12.0
8
12.0
0.0027
Yes
73182900
4059495169781
31.12.2099
98% Warenverfügbarkeit. N...
07420-0110
07420-0110
Stainless steel
C
spherical washer
10.50
21.0
-
0.8
-
15.0
10
16.0
0.0052
Yes
73182900
4059495169798
31.12.2099
98% Warenverfügbarkeit. N...
07420-0112
07420-0112
Stainless steel
C
spherical washer
13.00
24.0
-
1.1
-
17.0
12
24.0
0.0075
Yes
73182900
4059495169804
31.12.2099
98% Warenverfügbarkeit. N...
07420-0116
07420-0116
Stainless steel
C
spherical washer
17.00
30.0
-
1.3
-
22.0
16
45.0
0.0131
Yes
73182900
4059495169811
31.12.2099
98% Warenverfügbarkeit. N...
07420-0120
07420-0120
Stainless steel
C
spherical washer
21.00
36.0
-
2.0
-
27.0
20
71.0
0.0232
Yes
73182900
4059495169828
31.12.2099
98% Warenverfügbarkeit. N...
07420-0124
07420-0124
Stainless steel
C
spherical washer
25.00
44.0
-
2.4
-
32.0
24
105.0
0.0447
Yes
73182900
4059495169835
31.12.2099
98% Warenverfügbarkeit. N...
07420-0130
07420-0130
Stainless steel
C
spherical washer
31.00
56.0
-
3.6
-
41.0
30
191.0
0.1028
Yes
73182900
4059495169842
31.12.2099
98% Warenverfügbarkeit. N...
07420-0136
07420-0136
Stainless steel
C
spherical washer
37.00
68.0
-
4.6
-
50.0
36
0.0
0.1944
Yes
73182900
4059495169859
31.12.2099
98% Warenverfügbarkeit. N...
07420-0142
07420-0142
Stainless steel
C
spherical washer
43.00
78.0
-
6.5
-
58.0
42
0.0
0.3089
Yes
73182900
4059495169866
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성