Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07199 - Wing screws
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07199.prj},{NB=07199-206X30},{BEST=07199-206X30},{FORM=AM},{MATERIAL=Stahl},{AUSF=verzinkt},{D=M 6},{D2=11.9},{A=26.8},{H=-},{H1=12.9},{L=30.0},{GEW=0.0125},{BS=Infotext},{ZTN=73181520},{EAN=4059495376059},{FILTER=NORELEM,},{XA=1.000},{XB=5.000},{XC=4.000},{XD=30.000},{XE=4.900},{NDM=6.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D2
D2 max.
[mm]
A
A max.
[mm]
H
H max.
ⁿ/ₐ
H1
H1 max.
[mm]
L
Screw length
[mm]
GEW
Approx. weight
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07199-104X8
07199-104X8
DE
Steel
Galvanized
M 4
7.0
20.0
3.9
9.5
8.0
0.0028
73181520
4059495375335
31.12.2099
98% Warenverfügbarkeit. N...
07199-104X10
07199-104X10
DE
Steel
Galvanized
M 4
7.0
20.0
3.9
9.5
10.0
0.0029
73181520
4059495375342
31.12.2099
98% Warenverfügbarkeit. N...
07199-104X12
07199-104X12
DE
Steel
Galvanized
M 4
7.0
20.0
3.9
9.5
12.0
0.0029
73181520
4059495375359
31.12.2099
98% Warenverfügbarkeit. N...
07199-104X16
07199-104X16
DE
Steel
Galvanized
M 4
7.0
20.0
3.9
9.5
16.0
0.0034
73181520
4059495375366
31.12.2099
98% Warenverfügbarkeit. N...
07199-104X20
07199-104X20
DE
Steel
Galvanized
M 4
7.0
20.0
3.9
9.5
20.0
0.0037
73181520
4059495375373
31.12.2099
98% Warenverfügbarkeit. N...
07199-104X25
07199-104X25
DE
Steel
Galvanized
M 4
7.0
20.0
3.9
9.5
25.0
0.0037
73181520
4059495375380
31.12.2099
98% Warenverfügbarkeit. N...
07199-104X30
07199-104X30
DE
Steel
Galvanized
M 4
7.0
20.0
3.9
9.5
30.0
0.0043
73181520
4059495375397
31.12.2099
98% Warenverfügbarkeit. N...
07199-105X10
07199-105X10
DE
Steel
Galvanized
M 5
9.5
25.0
5.3
12.0
10.0
0.0056
73181520
4059495375403
31.12.2099
98% Warenverfügbarkeit. N...
07199-105X12
07199-105X12
DE
Steel
Galvanized
M 5
9.5
25.0
5.3
12.0
12.0
0.0060
73181520
4059495375410
31.12.2099
98% Warenverfügbarkeit. N...
07199-105X16
07199-105X16
DE
Steel
Galvanized
M 5
9.5
25.0
5.3
12.0
16.0
0.0065
73181520
4059495375427
31.12.2099
98% Warenverfügbarkeit. N...
07199-105X20
07199-105X20
DE
Steel
Galvanized
M 5
9.5
25.0
5.3
12.0
20.0
0.0068
73181520
4059495375434
31.12.2099
98% Warenverfügbarkeit. N...
07199-105X25
07199-105X25
DE
Steel
Galvanized
M 5
9.5
25.0
5.3
12.0
25.0
0.0076
73181520
4059495375441
31.12.2099
98% Warenverfügbarkeit. N...
07199-105X30
07199-105X30
DE
Steel
Galvanized
M 5
9.5
25.0
5.3
12.0
30.0
0.0081
73181520
4059495375458
31.12.2099
98% Warenverfügbarkeit. N...
07199-105X35
07199-105X35
DE
Steel
Galvanized
M 5
9.5
25.0
5.3
12.0
35.0
0.0089
73181520
4059495375465
31.12.2099
98% Warenverfügbarkeit. N...
07199-105X40
07199-105X40
DE
Steel
Galvanized
M 5
9.5
25.0
5.3
12.0
40.0
0.0091
73181520
4059495375472
31.12.2099
98% Warenverfügbarkeit. N...
07199-105X50
07199-105X50
DE
Steel
Galvanized
M 5
9.5
25.0
5.3
12.0
50.0
0.0102
73181520
4059495375489
31.12.2099
98% Warenverfügbarkeit. N...
07199-106X10
07199-106X10
DE
Steel
Galvanized
M 6
11.5
31.5
6.5
16.0
10.0
0.0100
73181520
4059495375496
31.12.2099
98% Warenverfügbarkeit. N...
07199-106X12
07199-106X12
DE
Steel
Galvanized
M 6
11.5
31.5
6.5
16.0
12.0
0.0104
73181520
4059495375502
31.12.2099
98% Warenverfügbarkeit. N...
07199-106X16
07199-106X16
DE
Steel
Galvanized
M 6
11.5
31.5
6.5
16.0
16.0
0.0113
73181520
4059495375519
31.12.2099
98% Warenverfügbarkeit. N...
07199-106X20
07199-106X20
DE
Steel
Galvanized
M 6
11.5
31.5
6.5
16.0
20.0
0.0120
73181520
4059495375526
31.12.2099
98% Warenverfügbarkeit. N...
07199-106X25
07199-106X25
DE
Steel
Galvanized
M 6
11.5
31.5
6.5
16.0
25.0
0.0127
73181520
4059495375533
31.12.2099
98% Warenverfügbarkeit. N...
07199-106X30
07199-106X30
DE
Steel
Galvanized
M 6
11.5
31.5
6.5
16.0
30.0
0.0147
73181520
4059495375540
31.12.2099
98% Warenverfügbarkeit. N...
07199-106X35
07199-106X35
DE
Steel
Galvanized
M 6
11.5
31.5
6.5
16.0
35.0
0.0141
73181520
4059495375557
31.12.2099
98% Warenverfügbarkeit. N...
07199-106X40
07199-106X40
DE
Steel
Galvanized
M 6
11.5
31.5
6.5
16.0
40.0
0.0152
73181520
4059495375564
31.12.2099
98% Warenverfügbarkeit. N...
07199-106X50
07199-106X50
DE
Steel
Galvanized
M 6
11.5
31.5
6.5
16.0
50.0
0.0168
73181520
4059495375571
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성