Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07814 - Shaft collar with thread
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Locking rings, shaft collars
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/klemmringe_stellringe/07814.prj},{NB=07814-2001},{BEST=07814-2001},{MATERIAL=Stahl},{B=15},{C=M6x18},{D1=M20},{D2=40},{R=46.4},{GEW=0.1066},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495180335},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=6.0},{NDM1=20.0},{XA=10.0},{XB=6.0},{XC=3.0},{XD=0.6},{XE=18.0},{XF=2.0},{XG=13.000},{XH=14.500},{XI=11.000},{XJ=6.500},{SW=5.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
B
width
ⁿ/ₐ
C
C (DIN 912)
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
R
Störbereich
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07814-0401
07814-0401
Steel
9
M3x8
M4
16
20.7
0.0140
Yes
73269086
4059495180199
31.12.2099
98% Warenverfügbarkeit. N...
07814-0501
07814-0501
Steel
9
M3x8
M5
16
20.7
0.0135
Yes
73269086
4059495180212
31.12.2099
98% Warenverfügbarkeit. N...
07814-0601
07814-0601
Steel
9
M3x8
M6
16
20.7
0.0119
Yes
73269086
4059495180236
31.12.2099
98% Warenverfügbarkeit. N...
07814-0801
07814-0801
Steel
9
M3x8
M8
18
22.4
0.0152
Yes
73269086
4059495180250
31.12.2099
98% Warenverfügbarkeit. N...
07814-1001
07814-1001
Steel
9
M3x10
M10
24
26.0
0.0244
Yes
73269086
4059495180274
31.12.2099
98% Warenverfügbarkeit. N...
07814-1201
07814-1201
Steel
11
M4x12
M12
28
31.8
0.0397
Yes
73269086
4059495180298
31.12.2099
98% Warenverfügbarkeit. N...
07814-1601
07814-1601
Steel
13
M5x16
M16
34
39.4
0.0708
Yes
73269086
4059495180311
31.12.2099
98% Warenverfügbarkeit. N...
07814-2001
07814-2001
Steel
15
M6x18
M20
40
46.4
0.1066
Yes
73269086
4059495180335
31.12.2099
98% Warenverfügbarkeit. N...
07814-0402
07814-0402
Stainless steel
9
M3x8
M4
16
20.7
0.0126
Yes
73269086
4059495180205
31.12.2099
98% Warenverfügbarkeit. N...
07814-0502
07814-0502
Stainless steel
9
M3x8
M5
16
20.7
0.0124
Yes
73269086
4059495180229
31.12.2099
98% Warenverfügbarkeit. N...
07814-0602
07814-0602
Stainless steel
9
M3x8
M6
16
20.7
0.0118
Yes
73269086
4059495180243
31.12.2099
98% Warenverfügbarkeit. N...
07814-0802
07814-0802
Stainless steel
9
M3x8
M8
18
22.4
0.0141
Yes
73269086
4059495180267
31.12.2099
98% Warenverfügbarkeit. N...
07814-1002
07814-1002
Stainless steel
9
M3x10
M10
24
26.0
0.0252
Yes
73269086
4059495180281
31.12.2099
98% Warenverfügbarkeit. N...
07814-1202
07814-1202
Stainless steel
11
M4x12
M12
28
31.8
0.0411
Yes
73269086
4059495180304
31.12.2099
98% Warenverfügbarkeit. N...
07814-1602
07814-1602
Stainless steel
13
M5x16
M16
34
39.4
0.0696
Yes
73269086
4059495180328
31.12.2099
98% Warenverfügbarkeit. N...
07814-2002
07814-2002
Stainless steel
15
M6x18
M20
40
46.4
0.1069
Yes
73269086
4059495180342
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성