Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07143 - Thrust spindles
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Grub screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/gewindestifte/07143_asmtab.prj},{NB=07143-08064},{BEST=07143-08064},{D=M 8},{D1=18},{D2=40},{D3=18},{L=64.6},{H=25},{H1=13},{H2=3.5},{H3=9.0},{GEW=0.0441},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495157160},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8.000},{PPATH=07143_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07143-06053
07143-06053
M 6
15
32
14
53.8
20
10
2.5
7.6
0.0219
Yes
84662080
4059495157153
31.12.2099
98% Warenverfügbarkeit. N...
07143-08064
07143-08064
M 8
18
40
18
64.6
25
13
3.5
9.0
0.0441
Yes
84662080
4059495157160
31.12.2099
98% Warenverfügbarkeit. N...
07143-10070
07143-10070
M 10
21
50
22
70.1
32
17
4.0
11.0
0.0658
Yes
84662080
4059495157177
31.12.2099
98% Warenverfügbarkeit. N...
07143-12086
07143-12086
M 12
25
63
26
86.0
40
21
5.0
13.0
0.1297
Yes
84662080
4059495157184
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성