Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07119 - Thrust screws stainless steel
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Thrust screws, ball-end thrust screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/druckschrauben_kugeldruckschrauben/07119_1.prj},{NB=07119-1041X11},{BEST=07119-1041X11},{AUSF=Bolzen POM},{D=M4},{D1=2.0},{L=11.0},{L2=1.7},{SW=2.0},{GEW=0.0005},{BS=Infotext},{ZTN=73181520},{ROHS=Yes},{EAN=4059495153087},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=4.0},{XA=0.6},{XC=3.0},{XD=45.0},{XE=2.5},{XF=0.5},{XG=2.0},{XH=2.96},{XI=3.260},{XJ=0.70},{XK=2.500},{XL=0.200},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
Diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07119-041X65
07119-041X65
pin brass
M4
2.5
6.5
1.2
2.0
0.0003
73181520
Yes
4059495152622
31.12.2099
98% Warenverfügbarkeit. N...
07119-041X105
07119-041X105
pin brass
M4
2.5
10.5
1.2
2.0
0.0006
73181520
Yes
4059495152585
31.12.2099
98% Warenverfügbarkeit. N...
07119-041X165
07119-041X165
pin brass
M4
2.5
16.5
1.2
2.0
0.0011
73181520
Yes
4059495152592
31.12.2099
98% Warenverfügbarkeit. N...
07119-041X305
07119-041X305
pin brass
M4
2.5
30.5
1.2
2.0
0.0022
73181520
Yes
4059495152608
31.12.2099
98% Warenverfügbarkeit. N...
07119-041X405
07119-041X405
pin brass
M4
2.5
40.5
1.2
2.0
0.0028
73181520
Yes
4059495152615
31.12.2099
98% Warenverfügbarkeit. N...
07119-051X85
07119-051X85
pin brass
M5
3.0
8.5
1.3
2.5
0.0008
73181520
Yes
4059495152721
31.12.2099
98% Warenverfügbarkeit. N...
07119-051X125
07119-051X125
pin brass
M5
3.0
12.5
1.3
2.5
0.0013
73181520
Yes
4059495152684
31.12.2099
98% Warenverfügbarkeit. N...
07119-051X205
07119-051X205
pin brass
M5
3.0
20.5
1.3
2.5
0.0021
73181520
Yes
4059495152691
31.12.2099
98% Warenverfügbarkeit. N...
07119-051X305
07119-051X305
pin brass
M5
3.0
30.5
1.3
2.5
0.0032
73181520
Yes
4059495152707
31.12.2099
98% Warenverfügbarkeit. N...
07119-051X405
07119-051X405
pin brass
M5
3.0
40.5
1.3
2.5
0.0045
73181520
Yes
4059495152714
31.12.2099
98% Warenverfügbarkeit. N...
07119-061X115
07119-061X115
pin brass
M6
4.0
11.5
1.9
3.0
0.0014
73181520
Yes
4059495152783
31.12.2099
98% Warenverfügbarkeit. N...
07119-061X135
07119-061X135
pin brass
M6
4.0
13.5
1.9
3.0
0.0018
73181520
Yes
4059495152790
31.12.2099
98% Warenverfügbarkeit. N...
07119-061X175
07119-061X175
pin brass
M6
4.0
17.5
1.9
3.0
0.0024
73181520
Yes
4059495152806
31.12.2099
98% Warenverfügbarkeit. N...
07119-061X215
07119-061X215
pin brass
M6
4.0
21.5
1.9
3.0
0.0031
73181520
Yes
4059495152813
31.12.2099
98% Warenverfügbarkeit. N...
07119-061X265
07119-061X265
pin brass
M6
4.0
26.5
1.9
3.0
0.0040
73181520
Yes
4059495152820
31.12.2099
98% Warenverfügbarkeit. N...
07119-061X415
07119-061X415
pin brass
M6
4.0
41.5
1.9
3.0
0.0066
73181520
Yes
4059495152837
31.12.2099
98% Warenverfügbarkeit. N...
07119-061X515
07119-061X515
pin brass
M6
4.0
51.5
1.9
3.0
0.0082
73181520
Yes
4059495152844
31.12.2099
98% Warenverfügbarkeit. N...
07119-061X615
07119-061X615
pin brass
M6
4.0
61.5
1.9
3.0
0.0101
73181520
Yes
4059495152851
31.12.2099
98% Warenverfügbarkeit. N...
07119-081X12
07119-081X12
pin brass
M8
5.5
12.0
2.4
4.0
0.0027
73181520
Yes
4059495152929
31.12.2099
98% Warenverfügbarkeit. N...
07119-081X22
07119-081X22
pin brass
M8
5.5
22.0
2.4
4.0
0.0057
73181520
Yes
4059495152936
31.12.2099
98% Warenverfügbarkeit. N...
07119-081X32
07119-081X32
pin brass
M8
5.5
32.0
2.4
4.0
0.0088
73181520
Yes
4059495152943
31.12.2099
98% Warenverfügbarkeit. N...
07119-081X52
07119-081X52
pin brass
M8
5.5
52.0
2.4
4.0
0.0151
73181520
Yes
4059495152950
31.12.2099
98% Warenverfügbarkeit. N...
07119-081X62
07119-081X62
pin brass
M8
5.5
62.0
2.4
4.0
0.0180
73181520
Yes
4059495152967
31.12.2099
98% Warenverfügbarkeit. N...
07119-081X82
07119-081X82
pin brass
M8
5.5
82.0
2.4
4.0
0.0240
73181520
Yes
4059495152974
31.12.2099
98% Warenverfügbarkeit. N...
07119-101X14
07119-101X14
pin brass
M10
7.0
14.0
2.6
5.0
0.0055
73181520
Yes
4059495153049
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성