Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07100 - Ball-end thrust screws with head
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Thrust screws, ball-end thrust screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/druckschrauben_kugeldruckschrauben/07100.prj},{NB=07100-21230_0},{D1=7.2},{D3=18.0},{L=30.0},{L1=5.0},{L2=12},{KUGEL=8.5},{SW=10},{GEW=0.0384},{EAN=4059495146072},{NDM=12.000},{TYP=2.000},{TYP1=2.000},{DW0=-9.000},{DW1=9.000},{XA=9.300},{XB=1.500},{XC=0.900},{XD=8.000},{XE=0.000},{TYP2=0},{BEST=07100-21230},{FORM=B},{AUSF=abgeflachte Kugel},{D=M 12},{BELASTUNG=30},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07100-10410
07100-10410
A
with full ball
M 4
0.0
7.0
9.9
2.1
4
2.5
3
3,5
0.0016
Yes
73181520
4059495145655
31.12.2099
98% Warenverfügbarkeit. N...
07100-10416
07100-10416
A
with full ball
M 4
0.0
7.0
15.9
2.1
4
2.5
3
3,5
0.0020
Yes
73181520
4059495145662
31.12.2099
98% Warenverfügbarkeit. N...
07100-10420
07100-10420
A
with full ball
M 4
0.0
7.0
19.9
2.1
4
2.5
3
3,5
0.0023
Yes
73181520
4059495145679
31.12.2099
98% Warenverfügbarkeit. N...
07100-10512
07100-10512
A
with full ball
M 5
0.0
8.5
12.1
2.4
5
3.0
4
4,5
0.0030
Yes
73181520
4059495145686
31.12.2099
98% Warenverfügbarkeit. N...
07100-10516
07100-10516
A
with full ball
M 5
0.0
8.5
16.1
2.4
5
3.0
4
4,5
0.0035
Yes
73181520
4059495145693
31.12.2099
98% Warenverfügbarkeit. N...
07100-10520
07100-10520
A
with full ball
M 5
0.0
8.5
20.1
2.4
5
3.0
4
4,5
0.0040
Yes
73181520
4059495145709
31.12.2099
98% Warenverfügbarkeit. N...
07100-10620
07100-10620
A
with full ball
M 6
0.0
10.0
20.8
3.0
6
4.0
5
9
0.0062
Yes
73181520
4059495145716
31.12.2099
98% Warenverfügbarkeit. N...
07100-10630
07100-10630
A
with full ball
M 6
0.0
10.0
30.8
3.0
6
4.0
5
9
0.0078
Yes
73181520
4059495145723
31.12.2099
98% Warenverfügbarkeit. N...
07100-10640
07100-10640
A
with full ball
M 6
0.0
10.0
40.8
16.0
6
4.0
5
9
0.0099
Yes
73181520
4059495145730
31.12.2099
98% Warenverfügbarkeit. N...
07100-10820
07100-10820
A
with full ball
M 8
0.0
13.0
21.2
3.5
8
5.5
6
15
0.0127
Yes
73181520
4059495145747
31.12.2099
98% Warenverfügbarkeit. N...
07100-10835
07100-10835
A
with full ball
M 8
0.0
13.0
36.2
3.5
8
5.5
6
15
0.0175
Yes
73181520
4059495145754
31.12.2099
98% Warenverfügbarkeit. N...
07100-10850
07100-10850
A
with full ball
M 8
0.0
13.0
51.2
22.0
8
5.5
6
15
0.0232
Yes
73181520
4059495145761
31.12.2099
98% Warenverfügbarkeit. N...
07100-11025
07100-11025
A
with full ball
M 10
0.0
16.0
26.7
4.5
10
7.0
8
20
0.0243
Yes
73181520
4059495145778
31.12.2099
98% Warenverfügbarkeit. N...
07100-11040
07100-11040
A
with full ball
M 10
0.0
16.0
41.7
4.5
10
7.0
8
20
0.0317
Yes
73181520
4059495145785
31.12.2099
98% Warenverfügbarkeit. N...
07100-11060
07100-11060
A
with full ball
M 10
0.0
16.0
61.7
28.0
10
7.0
8
20
0.0438
Yes
73181520
4059495145792
31.12.2099
98% Warenverfügbarkeit. N...
07100-11230
07100-11230
A
with full ball
M 12
0.0
18.0
32.0
5.0
12
8.5
10
30
0.0389
Yes
73181520
4059495145808
31.12.2099
98% Warenverfügbarkeit. N...
07100-11250
07100-11250
A
with full ball
M 12
0.0
18.0
52.0
5.0
12
8.5
10
30
0.0521
Yes
73181520
4059495145815
31.12.2099
98% Warenverfügbarkeit. N...
07100-11280
07100-11280
A
with full ball
M 12
0.0
18.0
82.0
44.0
12
8.5
10
30
0.0801
Yes
73181520
4059495145822
31.12.2099
98% Warenverfügbarkeit. N...
07100-11640
07100-11640
A
with full ball
M 16
0.0
24.0
43.3
6.0
16
12.0
14
60
0.0927
Yes
73181520
4059495145839
31.12.2099
98% Warenverfügbarkeit. N...
07100-11660
07100-11660
A
with full ball
M 16
0.0
24.0
63.3
6.0
16
12.0
14
60
0.1219
Yes
73181520
4059495145846
31.12.2099
98% Warenverfügbarkeit. N...
07100-11680
07100-11680
A
with full ball
M 16
0.0
24.0
83.3
36.0
16
12.0
14
60
0.1564
Yes
73181520
4059495145853
31.12.2099
98% Warenverfügbarkeit. N...
07100-12050
07100-12050
A
with full ball
M 20
0.0
30.0
54.2
7.5
20
15.0
17
90
0.1842
Yes
73181520
4059495145877
31.12.2099
98% Warenverfügbarkeit. N...
07100-12080
07100-12080
A
with full ball
M 20
0.0
30.0
84.2
28.0
20
15.0
17
90
0.2567
Yes
73181520
4059495145884
31.12.2099
98% Warenverfügbarkeit. N...
07100-120100
07100-120100
A
with full ball
M 20
0.0
30.0
104.2
48.0
20
15.0
17
90
0.3059
Yes
73181520
4059495145860
31.12.2099
98% Warenverfügbarkeit. N...
07100-12460
07100-12460
A
with full ball
M 24
0.0
36.0
64.7
9.0
24
18.0
19
120
0.3203
Yes
73181520
4059495145907
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성