Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07710 - Ring bolts swivel and 360° rotatable, grade 8
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07710_asmtab.prj},{NB=07710-1620_0},{BEST=07710-1620},{W=0},{B=30},{D=M 16},{D1=38},{H=105},{H1=50},{L=20},{L1=46},{S=13},{SW=30},{TRAG=1120},{GEW=0.5371},{BS=Infotext},{ROHS=Yes},{ZTN=73181300},{EAN=4059495176222},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{PPATH=07710_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
D
thread
ⁿ/ₐ
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
L1
distance
[mm]
S
thickness
[mm]
SW
width across flats
[mm]
TRAG
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07710-1018
07710-1018
30
M 10
38
105
50
18
46
13
30
300
0.5235
Yes
73181300
4059495176208
31.12.2099
98% Warenverfügbarkeit. N...
07710-1218
07710-1218
30
M 12
38
105
50
18
46
13
30
500
0.5252
Yes
73181300
4059495176215
31.12.2099
98% Warenverfügbarkeit. N...
07710-1620
07710-1620
30
M 16
38
105
50
20
46
13
30
1120
0.5371
Yes
73181300
4059495176222
31.12.2099
98% Warenverfügbarkeit. N...
07710-2030
07710-2030
34
M 20
50
131
61
30
57
16
40
2000
1.0490
Yes
73181300
4059495176239
31.12.2099
98% Warenverfügbarkeit. N...
07710-2430
07710-2430
40
M 24
58
153
68
30
70
19
48
3150
1.5480
Yes
73181300
4059495176246
31.12.2099
98% Warenverfügbarkeit. N...
07710-3035
07710-3035
40
M 30
75
165
80
35
65
20
65
5300
3.0000
Yes
73181300
4059495176253
31.12.2099
98% Warenverfügbarkeit. N...
07710-3654
07710-3654
50
M 36
85
205
95
54
90
22
75
8000
4.6200
Yes
73181300
4059495176260
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성