Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06420 - Ball handles DIN 6337
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Tension lever
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/spannhebel/06420.prj},{NB=06420-116},{BEST=06420-116},{AUSF=Passbohrung},{X=16},{A=103.0},{A1=125},{D1=32},{D2=32},{D3=15},{D4=-},{H=63.0},{H1=24.0},{L=119},{GEW=0.2162},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495096377},{FILTER=NORELEM},{NDM=16},{XX=1},{XA=10.000},{XB=63.000},{XC=16.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
X
[mm]
A
distance
[mm]
A1
distance
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
Height ~
[mm]
H1
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06420-108
06420-108
Locating hole
8
50.0
63
16
20
8
33.0
12.0
0.0304
Yes
73181520
4059495096346
31.12.2099
98% Warenverfügbarkeit. N...
06420-110
06420-110
Locating hole
10
66.0
80
20
20
9
40.0
14.5
0.0508
Yes
73181520
4059495096353
31.12.2099
98% Warenverfügbarkeit. N...
06420-112
06420-112
Locating hole
12
82.5
100
25
25
11
50.0
18.5
0.0997
Yes
73181520
4059495096360
31.12.2099
98% Warenverfügbarkeit. N...
06420-116
06420-116
Locating hole
16
103.0
125
32
32
15
63.0
24.0
0.2162
Yes
73181520
4059495096377
31.12.2099
98% Warenverfügbarkeit. N...
06420-208
06420-208
Internal thread
M8
50.0
63
16
20
8
33.0
12.0
0.0300
Yes
73181520
4059495096384
31.12.2099
98% Warenverfügbarkeit. N...
06420-210
06420-210
Internal thread
M10
66.0
80
20
20
9
40.0
14.5
0.0550
Yes
73181520
4059495096391
31.12.2099
98% Warenverfügbarkeit. N...
06420-212
06420-212
Internal thread
M12
82.5
100
25
25
11
50.0
18.5
0.1009
Yes
73181520
4059495096407
31.12.2099
98% Warenverfügbarkeit. N...
06420-216
06420-216
Internal thread
M16
103.0
125
32
32
15
63.0
24.0
0.2250
Yes
73181520
4059495096414
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성