Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06090 - Knurled screws high steel and stainless steel DIN 464
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/raendelmuttter_schrauben_knoepfe_raeder/06090.prj},{NB=06090-10X40},{BEST=06090-10X40},{MATERIAL=Automatenstahl},{D=M 10},{D1=36},{D3=20},{L=40},{H=23.0},{K=8.0},{GEW=0.1173},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495055053},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{TYP=1},{NDM=10.000},{NDM1=0.0000},{TYP1=1},{XA=1.000},{XB=7.700},{XC=3.80},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
External thread
ⁿ/ₐ
D1
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
H
height
[mm]
K
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06090-04X10
06090-04X10
Steel
M 4
16
8
10
9.5
3.5
0.0080
Yes
73181520
4059495054735
31.12.2099
98% Warenverfügbarkeit. N...
06090-04X16
06090-04X16
Steel
M 4
16
8
16
9.5
3.5
0.0083
Yes
73181520
4059495054742
31.12.2099
98% Warenverfügbarkeit. N...
06090-04X20
06090-04X20
Steel
M 4
16
8
20
9.5
3.5
0.0089
Yes
73181520
4059495054759
31.12.2099
98% Warenverfügbarkeit. N...
06090-05X10
06090-05X10
Steel
M 5
20
10
10
11.5
4.0
0.0145
Yes
73181520
4059495054797
31.12.2099
98% Warenverfügbarkeit. N...
06090-05X16
06090-05X16
Steel
M 5
20
10
16
11.5
4.0
0.0154
Yes
73181520
4059495054803
31.12.2099
98% Warenverfügbarkeit. N...
06090-05X20
06090-05X20
Steel
M 5
20
10
20
11.5
4.0
0.0161
Yes
73181520
4059495054810
31.12.2099
98% Warenverfügbarkeit. N...
06090-06X10
06090-06X10
Steel
M 6
24
12
10
15.0
5.0
0.0267
Yes
73181520
4059495054865
31.12.2099
98% Warenverfügbarkeit. N...
06090-06X16
06090-06X16
Steel
M 6
24
12
16
15.0
5.0
0.0276
Yes
73181520
4059495054872
31.12.2099
98% Warenverfügbarkeit. N...
06090-06X20
06090-06X20
Steel
M 6
24
12
20
15.0
5.0
0.0284
Yes
73181520
4059495054889
31.12.2099
98% Warenverfügbarkeit. N...
06090-06X25
06090-06X25
Steel
M 6
24
12
25
15.0
5.0
0.0295
Yes
73181520
4059495054896
31.12.2099
98% Warenverfügbarkeit. N...
06090-08X16
06090-08X16
Steel
M 8
30
16
16
18.0
6.0
0.0546
Yes
73181520
4059495054940
31.12.2099
98% Warenverfügbarkeit. N...
06090-08X20
06090-08X20
Steel
M 8
30
16
20
18.0
6.0
0.0558
Yes
73181520
4059495054957
31.12.2099
98% Warenverfügbarkeit. N...
06090-08X25
06090-08X25
Steel
M 8
30
16
25
18.0
6.0
0.0574
Yes
73181520
4059495054964
31.12.2099
98% Warenverfügbarkeit. N...
06090-08X30
06090-08X30
Steel
M 8
30
16
30
18.0
6.0
0.0603
Yes
73181520
4059495054971
31.12.2099
98% Warenverfügbarkeit. N...
06090-10X20
06090-10X20
Steel
M 10
36
20
20
23.0
8.0
0.1049
Yes
73181520
4059495055022
31.12.2099
98% Warenverfügbarkeit. N...
06090-10X25
06090-10X25
Steel
M 10
36
20
25
23.0
8.0
0.1084
Yes
73181520
4059495055039
31.12.2099
98% Warenverfügbarkeit. N...
06090-10X30
06090-10X30
Steel
M 10
36
20
30
23.0
8.0
0.1114
Yes
73181520
4059495055046
31.12.2099
98% Warenverfügbarkeit. N...
06090-10X40
06090-10X40
Steel
M 10
36
20
40
23.0
8.0
0.1173
Yes
73181520
4059495055053
31.12.2099
98% Warenverfügbarkeit. N...
06090-042X10
06090-042X10
Stainless steel
M 4
16
8
10
9.5
3.5
0.0082
Yes
73181520
4059495054704
31.12.2099
98% Warenverfügbarkeit. N...
06090-042X16
06090-042X16
Stainless steel
M 4
16
8
16
9.5
3.5
0.0083
Yes
73181520
4059495054711
31.12.2099
98% Warenverfügbarkeit. N...
06090-042X20
06090-042X20
Stainless steel
M 4
16
8
20
9.5
3.5
0.0089
Yes
73181520
4059495054728
31.12.2099
98% Warenverfügbarkeit. N...
06090-052X10
06090-052X10
Stainless steel
M 5
20
10
10
11.5
4.0
0.0145
Yes
73181520
4059495054766
31.12.2099
98% Warenverfügbarkeit. N...
06090-052X16
06090-052X16
Stainless steel
M 5
20
10
16
11.5
4.0
0.0155
Yes
73181520
4059495054773
31.12.2099
98% Warenverfügbarkeit. N...
06090-052X20
06090-052X20
Stainless steel
M 5
20
10
20
11.5
4.0
0.0160
Yes
73181520
4059495054780
31.12.2099
98% Warenverfügbarkeit. N...
06090-062X10
06090-062X10
Stainless steel
M 6
24
12
10
15.0
5.0
0.0269
Yes
73181520
4059495054827
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성