Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06174 - Palm grips, plastic, OPTICALLY detectable with protruding steel bush
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Palm grips, star grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/kreuzgriffe_sterngriffe/06174_3.prj},{NB=06174-1332063172X25},{D1=32},{D2=13.5},{H=22},{H2=12.0},{H3=9.5},{GEW=0.0350},{EAN=4059495716060},{NDM=6},{XA=5},{XB=40.000},{XC=2.000},{XD=1.500},{XE=15.500},{XF=0.50},{XG=0.500},{XH=0.500},{XI=21.500},{XJ=11.100},{XK=2.800},{XL=0.800},{XM=0.000},{XN=25.000},{BEST=06174-1332063172X25},{FORM=L},{FGK=ultramarinblau RAL 5002},{D=M6},{T=-},{L=25},{ZULZERT=FDA + EU10/2011},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FGK
Main colour
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H2
height
[mm]
H3
height
[mm]
T
height
[mm]
L
Length
[mm]
ZULZERT
Zulassung / Zertifizierung
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06174-1325053172
06174-1325053172
K
ultramarine RAL 5002
M5
25
10.0
18
9.0
7.0
9
-
FDA + EU10/2011
0.0095
Yes
73181600
4059495715919
31.12.2099
98% Warenverfügbarkeit. N...
06174-1332063172
06174-1332063172
K
ultramarine RAL 5002
M6
32
13.5
22
12.0
9.5
12
-
FDA + EU10/2011
0.0211
Yes
73181600
4059495715926
31.12.2099
98% Warenverfügbarkeit. N...
06174-1340063172
06174-1340063172
K
ultramarine RAL 5002
M6
40
13.5
26
14.0
10.0
12
-
FDA + EU10/2011
0.0271
Yes
73181600
4059495715933
31.12.2099
98% Warenverfügbarkeit. N...
06174-1340083172
06174-1340083172
K
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
12
-
FDA + EU10/2011
0.0248
Yes
73181600
4059495715940
31.12.2099
98% Warenverfügbarkeit. N...
06174-1350083172
06174-1350083172
K
ultramarine RAL 5002
M8
50
19.0
32
18.0
12.0
17
-
FDA + EU10/2011
0.0655
Yes
73181600
4059495715957
31.12.2099
98% Warenverfügbarkeit. N...
06174-1350103172
06174-1350103172
K
ultramarine RAL 5002
M10
50
19.0
32
18.0
12.0
17
15
FDA + EU10/2011
0.0614
Yes
73181600
4059495715964
31.12.2099
98% Warenverfügbarkeit. N...
06174-1325053172X10
06174-1325053172X10
L
ultramarine RAL 5002
M5
25
10.0
18
9.0
7.0
-
10
FDA + EU10/2011
0.0196
Yes
73181520
4059495716008
31.12.2099
98% Warenverfügbarkeit. N...
06174-1325053172X15
06174-1325053172X15
L
ultramarine RAL 5002
M5
25
10.0
18
9.0
7.0
-
15
FDA + EU10/2011
0.0202
Yes
73181520
4059495716015
31.12.2099
98% Warenverfügbarkeit. N...
06174-1325053172X20
06174-1325053172X20
L
ultramarine RAL 5002
M5
25
10.0
18
9.0
7.0
-
20
FDA + EU10/2011
0.0207
Yes
73181520
4059495716022
31.12.2099
98% Warenverfügbarkeit. N...
06174-1332063172X10
06174-1332063172X10
L
ultramarine RAL 5002
M6
32
13.5
22
12.0
9.5
-
10
FDA + EU10/2011
0.0326
Yes
73181520
4059495716039
31.12.2099
98% Warenverfügbarkeit. N...
06174-1332063172X15
06174-1332063172X15
L
ultramarine RAL 5002
M6
32
13.5
22
12.0
9.5
-
15
FDA + EU10/2011
0.0333
Yes
73181520
4059495716046
31.12.2099
98% Warenverfügbarkeit. N...
06174-1332063172X20
06174-1332063172X20
L
ultramarine RAL 5002
M6
32
13.5
22
12.0
9.5
-
20
FDA + EU10/2011
0.0342
Yes
73181520
4059495716053
31.12.2099
98% Warenverfügbarkeit. N...
06174-1332063172X25
06174-1332063172X25
L
ultramarine RAL 5002
M6
32
13.5
22
12.0
9.5
-
25
FDA + EU10/2011
0.0350
Yes
73181520
4059495716060
31.12.2099
98% Warenverfügbarkeit. N...
06174-1332063172X30
06174-1332063172X30
L
ultramarine RAL 5002
M6
32
13.5
22
12.0
9.5
-
30
FDA + EU10/2011
0.0359
Yes
73181520
4059495716077
31.12.2099
98% Warenverfügbarkeit. N...
06174-1340083172X15
06174-1340083172X15
L
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
-
15
FDA + EU10/2011
0.0356
Yes
73181520
4059495716084
31.12.2099
98% Warenverfügbarkeit. N...
06174-1340083172X20
06174-1340083172X20
L
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
-
20
FDA + EU10/2011
0.0371
Yes
73181520
4059495716091
31.12.2099
98% Warenverfügbarkeit. N...
06174-1340083172X25
06174-1340083172X25
L
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
-
25
FDA + EU10/2011
0.0386
Yes
73181520
4059495716107
31.12.2099
98% Warenverfügbarkeit. N...
06174-1340083172X30
06174-1340083172X30
L
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
-
30
FDA + EU10/2011
0.0401
Yes
73181520
4059495716114
31.12.2099
98% Warenverfügbarkeit. N...
06174-1340083172X40
06174-1340083172X40
L
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
-
40
FDA + EU10/2011
0.0432
Yes
73181520
4059495716121
31.12.2099
98% Warenverfügbarkeit. N...
06174-1340083172X50
06174-1340083172X50
L
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
-
50
FDA + EU10/2011
0.0463
Yes
73181520
4059495716138
31.12.2099
98% Warenverfügbarkeit. N...
06174-1350103172X20
06174-1350103172X20
L
ultramarine RAL 5002
M10
50
19.0
32
18.0
12.0
-
20
FDA + EU10/2011
0.0838
Yes
73181520
4059495716145
31.12.2099
98% Warenverfügbarkeit. N...
06174-1350103172X25
06174-1350103172X25
L
ultramarine RAL 5002
M10
50
19.0
32
18.0
12.0
-
25
FDA + EU10/2011
0.0862
Yes
73181520
4059495716152
31.12.2099
98% Warenverfügbarkeit. N...
06174-1350103172X30
06174-1350103172X30
L
ultramarine RAL 5002
M10
50
19.0
32
18.0
12.0
-
30
FDA + EU10/2011
0.0887
Yes
73181520
4059495716169
31.12.2099
98% Warenverfügbarkeit. N...
06174-1350103172X40
06174-1350103172X40
L
ultramarine RAL 5002
M10
50
19.0
32
18.0
12.0
-
40
FDA + EU10/2011
0.0938
Yes
73181520
4059495716176
31.12.2099
98% Warenverfügbarkeit. N...
06174-1350103172X50
06174-1350103172X50
L
ultramarine RAL 5002
M10
50
19.0
32
18.0
12.0
-
50
FDA + EU10/2011
0.0986
Yes
73181520
4059495716183
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성