Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06242 - Mushroom knobs external thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knobs, ball knobs, spherical knobs
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/knoepfe_kueglknoepfe_griffkugeln/06242.prj},{NB=06242-087X15},{D1=33},{D2=18},{D3=31},{H=33},{H1=15},{T=0},{L=15},{GEW=0.0192},{EAN=4059495073774},{ZZ=2.000},{NDM=8},{NDM1=0.0000},{TYP1=1},{TYP=1},{TAB=0},{TAB1=2},{BEST=06242-087X15},{FARBE=rapsgelb RAL 1021},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Stahl},{GR=3},{D=M 8},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FARBEX=schwarzgrau RAL 7021},{FARBE1=rapsgelb RAL 1021},{FARBE2=Stahl},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Screw length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06242-04X10
06242-04X10
black grey RAL 7021
with external thread
bolt steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
4059495073668
31.12.2099
98% Warenverfügbarkeit. N...
06242-05X10
06242-05X10
black grey RAL 7021
with external thread
bolt steel
1
M 5
21
12
19
21
10
0
10
0.0062
Yes
73181520
4059495073705
31.12.2099
98% Warenverfügbarkeit. N...
06242-06X15
06242-06X15
black grey RAL 7021
with external thread
bolt steel
2
M 6
25
14
23
25
12
0
15
0.0100
Yes
73181520
4059495073743
31.12.2099
98% Warenverfügbarkeit. N...
06242-08X15
06242-08X15
black grey RAL 7021
with external thread
bolt steel
3
M 8
33
18
31
33
15
0
15
0.0194
Yes
73181520
4059495073781
31.12.2099
98% Warenverfügbarkeit. N...
06242-004X10
06242-004X10
black grey RAL 7021
with external thread
bolt stainless steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
4059495073507
31.12.2099
98% Warenverfügbarkeit. N...
06242-005X10
06242-005X10
black grey RAL 7021
with external thread
bolt stainless steel
1
M 5
21
12
19
21
10
0
10
0.0062
Yes
73181520
4059495073545
31.12.2099
98% Warenverfügbarkeit. N...
06242-006X15
06242-006X15
black grey RAL 7021
with external thread
bolt stainless steel
2
M 6
25
14
23
25
12
0
15
0.0101
Yes
73181520
4059495073583
31.12.2099
98% Warenverfügbarkeit. N...
06242-008X15
06242-008X15
black grey RAL 7021
with external thread
bolt stainless steel
3
M 8
33
18
31
33
15
0
15
0.0194
Yes
73181520
4059495073620
31.12.2099
98% Warenverfügbarkeit. N...
06242-045X10
06242-045X10
light grey RAL 7035
with external thread
bolt steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
4059495073637
31.12.2099
98% Warenverfügbarkeit. N...
06242-055X10
06242-055X10
light grey RAL 7035
with external thread
bolt steel
1
M 5
21
12
19
21
10
0
10
0.0062
Yes
73181520
4059495073675
31.12.2099
98% Warenverfügbarkeit. N...
06242-065X15
06242-065X15
light grey RAL 7035
with external thread
bolt steel
2
M 6
25
14
23
25
12
0
15
0.0097
Yes
73181520
4059495073712
31.12.2099
98% Warenverfügbarkeit. N...
06242-085X15
06242-085X15
light grey RAL 7035
with external thread
bolt steel
3
M 8
33
18
31
33
15
0
15
0.0192
Yes
73181520
4059495073750
31.12.2099
98% Warenverfügbarkeit. N...
06242-0045X10
06242-0045X10
light grey RAL 7035
with external thread
bolt stainless steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
4059495073477
31.12.2099
98% Warenverfügbarkeit. N...
06242-0055X10
06242-0055X10
light grey RAL 7035
with external thread
bolt stainless steel
1
M 5
21
12
19
21
10
0
10
0.0062
Yes
73181520
4059495073514
31.12.2099
98% Warenverfügbarkeit. N...
06242-0065X15
06242-0065X15
light grey RAL 7035
with external thread
bolt stainless steel
2
M 6
25
14
23
25
12
0
15
0.0097
Yes
73181520
4059495073552
31.12.2099
98% Warenverfügbarkeit. N...
06242-0085X15
06242-0085X15
light grey RAL 7035
with external thread
bolt stainless steel
3
M 8
33
18
31
33
15
0
15
0.0195
Yes
73181520
4059495073590
31.12.2099
98% Warenverfügbarkeit. N...
06242-046X10
06242-046X10
traffic red RAL 3020
with external thread
bolt steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
4059495073644
31.12.2099
98% Warenverfügbarkeit. N...
06242-056X10
06242-056X10
traffic red RAL 3020
with external thread
bolt steel
1
M 5
21
12
19
21
10
0
10
0.0063
Yes
73181520
4059495073682
31.12.2099
98% Warenverfügbarkeit. N...
06242-066X15
06242-066X15
traffic red RAL 3020
with external thread
bolt steel
2
M 6
25
14
23
25
12
0
15
0.0100
Yes
73181520
4059495073729
31.12.2099
98% Warenverfügbarkeit. N...
06242-086X15
06242-086X15
traffic red RAL 3020
with external thread
bolt steel
3
M 8
33
18
31
33
15
0
15
0.0191
Yes
73181520
4059495073767
31.12.2099
98% Warenverfügbarkeit. N...
06242-0046X10
06242-0046X10
traffic red RAL 3020
with external thread
bolt stainless steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
4059495073484
31.12.2099
98% Warenverfügbarkeit. N...
06242-0056X10
06242-0056X10
traffic red RAL 3020
with external thread
bolt stainless steel
1
M 5
21
12
19
21
10
0
10
0.0062
Yes
73181520
4059495073521
31.12.2099
98% Warenverfügbarkeit. N...
06242-0066X15
06242-0066X15
traffic red RAL 3020
with external thread
bolt stainless steel
2
M 6
25
14
23
25
12
0
15
0.0098
Yes
73181520
4059495073569
31.12.2099
98% Warenverfügbarkeit. N...
06242-0086X15
06242-0086X15
traffic red RAL 3020
with external thread
bolt stainless steel
3
M 8
33
18
31
33
15
0
15
0.0193
Yes
73181520
4059495073606
31.12.2099
98% Warenverfügbarkeit. N...
06242-047X10
06242-047X10
colza yellow RAL 1021
with external thread
bolt steel
1
M 4
21
12
19
21
10
0
10
0.0050
Yes
73181520
4059495073651
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성