Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06240-11 - Mushroom knobs external thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knobs, ball knobs, spherical knobs
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/knoepfe_kueglknoepfe_griffkugeln/06240-11.prj},{NB=06240-11-308X15},{BEST=06240-11-308X15},{MATERIAL=Automatenstahl},{D=M8},{D1=33},{D2=18},{H=33},{H1=16},{L=15},{GEW=0.0284},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495418186},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=1.00},{XB=25.00},{XC=38.33},{XD=2.00},{XE=4.00},{XF=28.89},{XG=66.00},{NDM=8.00},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06240-11-104X10
06240-11-104X10
steel
M4
21
12
21
10
10
0.0071
Yes
73181520
4059495418155
31.12.2099
98% Warenverfügbarkeit. N...
06240-11-105X10
06240-11-105X10
steel
M5
21
12
21
10
10
0.0077
Yes
73181520
4059495418162
31.12.2099
98% Warenverfügbarkeit. N...
06240-11-206X10
06240-11-206X10
steel
M6
25
14
25
12
10
0.0122
Yes
73181520
4059495418179
31.12.2099
98% Warenverfügbarkeit. N...
06240-11-308X15
06240-11-308X15
steel
M8
33
18
33
16
15
0.0284
Yes
73181520
4059495418186
31.12.2099
98% Warenverfügbarkeit. N...
06240-11-1104X10
06240-11-1104X10
Stainless steel
M4
21
12
21
10
10
0.0068
Yes
73181520
4059495418230
31.12.2099
98% Warenverfügbarkeit. N...
06240-11-1105X10
06240-11-1105X10
Stainless steel
M5
21
12
21
10
10
0.0081
Yes
73181520
4059495418247
31.12.2099
98% Warenverfügbarkeit. N...
06240-11-1206X10
06240-11-1206X10
Stainless steel
M6
25
14
25
12
10
0.0128
Yes
73181520
4059495418254
31.12.2099
98% Warenverfügbarkeit. N...
06240-11-1308X15
06240-11-1308X15
Stainless steel
M8
33
18
33
16
15
0.0287
Yes
73181520
4059495418261
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성