Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06239 - Mushroom knobs xternal thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knobs, ball knobs, spherical knobs
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/knoepfe_kueglknoepfe_griffkugeln/06239.prj},{NB=06239-3308X15},{BEST=06239-3308X15},{MATERIAL=Automatenstahl},{D=M8},{D1=33},{D2=18},{H=29},{L=15},{GEW=0.0265},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495418346},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8.00},{XA=1.00},{XB=40.00},{XC=3.00},{XD=5.00},{XE=13.00},{XF=5.60},{XG=45.86},{XH=8.00},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06239-1805X10
06239-1805X10
steel
M5
18
10
15
10
0.0051
Yes
73181520
4059495418315
31.12.2099
98% Warenverfügbarkeit. N...
06239-2106X10
06239-2106X10
steel
M6
21
12
17
10
0.0081
Yes
73181520
4059495418322
31.12.2099
98% Warenverfügbarkeit. N...
06239-2506X10
06239-2506X10
steel
M6
25
14
21
10
0.0106
Yes
73181520
4059495418339
31.12.2099
98% Warenverfügbarkeit. N...
06239-3308X15
06239-3308X15
steel
M8
33
18
29
15
0.0265
Yes
73181520
4059495418346
31.12.2099
98% Warenverfügbarkeit. N...
06239-11805X10
06239-11805X10
Stainless steel
M5
18
10
15
10
0.0030
Yes
73181520
4059495418391
31.12.2099
98% Warenverfügbarkeit. N...
06239-12106X10
06239-12106X10
Stainless steel
M6
21
12
17
10
0.0086
Yes
73181520
4059495418407
31.12.2099
98% Warenverfügbarkeit. N...
06239-12506X10
06239-12506X10
Stainless steel
M6
25
14
21
10
0.0080
Yes
73181520
4059495418414
31.12.2099
98% Warenverfügbarkeit. N...
06239-13308X15
06239-13308X15
Stainless steel
M8
33
18
29
15
0.0180
Yes
73181520
4059495418421
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성