Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06611 - Clamping lever with push button external thread, metal parts stainless-steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06611_2.prj},{NB=06611-71210X30},{GR=2},{D=13.5},{D1=18.0},{D2=19.5},{H=29.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65},{A1=75.0},{B=9.5},{ZZ=20},{L=30},{GEW=0.0410},{EAN=4059495297590},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=7.4},{XB=29.1},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=35.0},{XN=33.4},{XO=1.6},{XP=59.7},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=9.2},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XJ1=0.5},{XK1=0.7},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=8.0},{XR1=4.0},{XS1=0.5},{XT1=0.5},{XU1=17.0},{XV1=4.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06611-71105X10
06611-71105X10
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0160
Yes
73181520
4059495297323
31.12.2099
98% Warenverfügbarkeit. N...
06611-71105X15
06611-71105X15
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
4059495297330
31.12.2099
98% Warenverfügbarkeit. N...
06611-71105X20
06611-71105X20
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0160
Yes
73181520
4059495297347
31.12.2099
98% Warenverfügbarkeit. N...
06611-71105X25
06611-71105X25
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0170
Yes
73181520
4059495297354
31.12.2099
98% Warenverfügbarkeit. N...
06611-72105X10
06611-72105X10
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0170
Yes
73181520
4059495297842
31.12.2099
98% Warenverfügbarkeit. N...
06611-72105X15
06611-72105X15
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
4059495297859
31.12.2099
98% Warenverfügbarkeit. N...
06611-72105X20
06611-72105X20
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0160
Yes
73181520
4059495297866
31.12.2099
98% Warenverfügbarkeit. N...
06611-72105X25
06611-72105X25
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0170
Yes
73181520
4059495297873
31.12.2099
98% Warenverfügbarkeit. N...
06611-73105X10
06611-73105X10
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0160
Yes
73181520
4059495298368
31.12.2099
98% Warenverfügbarkeit. N...
06611-73105X15
06611-73105X15
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
4059495298375
31.12.2099
98% Warenverfügbarkeit. N...
06611-73105X20
06611-73105X20
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0160
Yes
73181520
4059495298382
31.12.2099
98% Warenverfügbarkeit. N...
06611-73105X25
06611-73105X25
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0170
Yes
73181520
4059495298399
31.12.2099
98% Warenverfügbarkeit. N...
06611-71106X10
06611-71106X10
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0160
Yes
73181520
4059495297361
31.12.2099
98% Warenverfügbarkeit. N...
06611-71106X15
06611-71106X15
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0179
Yes
73181520
4059495297378
31.12.2099
98% Warenverfügbarkeit. N...
06611-71106X20
06611-71106X20
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0170
Yes
73181520
4059495297385
31.12.2099
98% Warenverfügbarkeit. N...
06611-71106X25
06611-71106X25
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0180
Yes
73181520
4059495297392
31.12.2099
98% Warenverfügbarkeit. N...
06611-71106X30
06611-71106X30
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
30
0.0190
Yes
73181520
4059495297408
31.12.2099
98% Warenverfügbarkeit. N...
06611-71106X40
06611-71106X40
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
40
0.0210
Yes
73181520
4059495297415
31.12.2099
98% Warenverfügbarkeit. N...
06611-71106X50
06611-71106X50
anthracite grey
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
50
0.0220
Yes
73181520
4059495297422
31.12.2099
98% Warenverfügbarkeit. N...
06611-72106X10
06611-72106X10
orange
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0160
Yes
73181520
4059495297880
31.12.2099
98% Warenverfügbarkeit. N...
06611-72106X15
06611-72106X15
orange
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
4059495297897
31.12.2099
98% Warenverfügbarkeit. N...
06611-72106X20
06611-72106X20
orange
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0170
Yes
73181520
4059495297903
31.12.2099
98% Warenverfügbarkeit. N...
06611-72106X25
06611-72106X25
orange
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0180
Yes
73181520
4059495297910
31.12.2099
98% Warenverfügbarkeit. N...
06611-72106X30
06611-72106X30
orange
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
30
0.0190
Yes
73181520
4059495297927
31.12.2099
98% Warenverfügbarkeit. N...
06611-72106X40
06611-72106X40
orange
1
M6
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
40
0.0210
Yes
73181520
4059495297934
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성