Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06610 - Clamping levers with plastic handle external thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06610_1.prj},{NB=06610-30884X55},{L=55},{H1=10.0},{D=16.0},{D1=21.5},{D2=23.0},{H=37.0},{H2=24.0},{H3=53.5},{H4=58.0},{A=80.0},{A1=91.5},{B=11.0},{GEW=0.0760},{EAN=4059495125022},{NDM=8},{NDM1=0.0000},{TAB=1.0},{TAB1=1.0},{TYP2=1.0},{KDM=6.466},{TYP=1.0},{TXT=2.400},{TXA=5.600},{LXX=55.000},{XA=8.5},{XB=37.4},{XC=7.9},{XD=20.6},{XE=2.3},{XF=14.0},{XG=15.6},{XH=2.9},{XI=2.70},{XJ=1.50},{XK=56.5},{XL=15.0},{XM=30.0},{XN=41.1},{XO=2.1},{XP=74.8},{XQ=69.3},{XR=157.0},{XS=53.0},{XT=36.0},{XU=20.0},{XV=11.6},{XW=63.8},{XX=20.0},{XY=65.2},{XZ=28.9},{XA1=1.2},{XB1=29.3},{XC1=34.8},{XD1=0.8},{XE1=73.0},{XF1=41.1},{XG1=12.0},{XH1=9.4},{XI1=7.9},{XJ1=2.5},{XK1=2.5},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
L
Length
[mm]
H1
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06610-1051X10
06610-1051X10
Steel
black grey RAL 7021
1
M 5
10
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0150
Yes
73181520
4059495121857
31.12.2099
98% Warenverfügbarkeit. N...
06610-1051X15
06610-1051X15
Steel
black grey RAL 7021
1
M 5
15
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0155
Yes
73181520
4059495121864
31.12.2099
98% Warenverfügbarkeit. N...
06610-1051X20
06610-1051X20
Steel
black grey RAL 7021
1
M 5
20
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0162
Yes
73181520
4059495121871
31.12.2099
98% Warenverfügbarkeit. N...
06610-1051X25
06610-1051X25
Steel
black grey RAL 7021
1
M 5
25
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0167
Yes
73181520
4059495121888
31.12.2099
98% Warenverfügbarkeit. N...
06610-1051X30
06610-1051X30
Steel
black grey RAL 7021
1
M 5
30
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0173
Yes
73181520
4059495121895
31.12.2099
98% Warenverfügbarkeit. N...
06610-1051X35
06610-1051X35
Steel
black grey RAL 7021
1
M 5
35
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0180
Yes
73181520
4059495121901
31.12.2099
98% Warenverfügbarkeit. N...
06610-1051X40
06610-1051X40
Steel
black grey RAL 7021
1
M 5
40
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0186
Yes
73181520
4059495121918
31.12.2099
98% Warenverfügbarkeit. N...
06610-1051X45
06610-1051X45
Steel
black grey RAL 7021
1
M 5
45
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0191
Yes
73181520
4059495121925
31.12.2099
98% Warenverfügbarkeit. N...
06610-1051X50
06610-1051X50
Steel
black grey RAL 7021
1
M 5
50
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0197
Yes
73181520
4059495121932
31.12.2099
98% Warenverfügbarkeit. N...
06610-1061X10
06610-1061X10
Steel
black grey RAL 7021
1
M 6
10
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0155
Yes
73181520
4059495122397
31.12.2099
98% Warenverfügbarkeit. N...
06610-1061X15
06610-1061X15
Steel
black grey RAL 7021
1
M 6
15
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0162
Yes
73181520
4059495122403
31.12.2099
98% Warenverfügbarkeit. N...
06610-1061X20
06610-1061X20
Steel
black grey RAL 7021
1
M 6
20
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0171
Yes
73181520
4059495122410
31.12.2099
98% Warenverfügbarkeit. N...
06610-1061X25
06610-1061X25
Steel
black grey RAL 7021
1
M 6
25
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0180
Yes
73181520
4059495122427
31.12.2099
98% Warenverfügbarkeit. N...
06610-1061X30
06610-1061X30
Steel
black grey RAL 7021
1
M 6
30
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0189
Yes
73181520
4059495122434
31.12.2099
98% Warenverfügbarkeit. N...
06610-1061X35
06610-1061X35
Steel
black grey RAL 7021
1
M 6
35
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0195
Yes
73181520
4059495122441
31.12.2099
98% Warenverfügbarkeit. N...
06610-1061X40
06610-1061X40
Steel
black grey RAL 7021
1
M 6
40
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0207
Yes
73181520
4059495122458
31.12.2099
98% Warenverfügbarkeit. N...
06610-1061X45
06610-1061X45
Steel
black grey RAL 7021
1
M 6
45
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0215
Yes
73181520
4059495122465
31.12.2099
98% Warenverfügbarkeit. N...
06610-1061X50
06610-1061X50
Steel
black grey RAL 7021
1
M 6
50
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0222
Yes
73181520
4059495122472
31.12.2099
98% Warenverfügbarkeit. N...
06610-2061X15
06610-2061X15
Steel
black grey RAL 7021
2
M 6
15
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0340
Yes
73181520
4059495122946
31.12.2099
98% Warenverfügbarkeit. N...
06610-2061X20
06610-2061X20
Steel
black grey RAL 7021
2
M 6
20
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0349
Yes
73181520
4059495122953
31.12.2099
98% Warenverfügbarkeit. N...
06610-2061X25
06610-2061X25
Steel
black grey RAL 7021
2
M 6
25
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0358
Yes
73181520
4059495122960
31.12.2099
98% Warenverfügbarkeit. N...
06610-2061X30
06610-2061X30
Steel
black grey RAL 7021
2
M 6
30
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0364
Yes
73181520
4059495122977
31.12.2099
98% Warenverfügbarkeit. N...
06610-2061X35
06610-2061X35
Steel
black grey RAL 7021
2
M 6
35
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0403
Yes
73181520
4059495122984
31.12.2099
98% Warenverfügbarkeit. N...
06610-2061X40
06610-2061X40
Steel
black grey RAL 7021
2
M 6
40
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0382
Yes
73181520
4059495122991
31.12.2099
98% Warenverfügbarkeit. N...
06610-2061X45
06610-2061X45
Steel
black grey RAL 7021
2
M 6
45
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0391
Yes
73181520
4059495123004
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
06450 - Clamping levers internal thread
norelem
30.05.2024
06460 - Clamping levers external thread
norelem
10.06.2024
06160 - Palm grips grey cast iron DIN 6335
norelem
30.05.2024
06610 - Clamping levers with push button external thread
norelem
10.06.2024
06460 - Clamping levers with protective cap external thread
norelem
26.06.2024
06443 - Clamping levers external thread, steel
norelem
10.06.2024
07534 - Shoulder screws similar to DIN ISO 7379
norelem
30.05.2024
06208 - Star grips similar to DIN 6336
norelem
30.05.2024
06220 - Star grips similar to DIN 6336
norelem
30.05.2024
06091-01 - Knurled screws plastic
norelem
30.05.2024
06461 - Clamping levers external thread, metal parts stainless steel
norelem
10.06.2024
06600 - Clamping levers with plastic handle internal thread
norelem
26.06.2024
09210 - Magnetic base permanent
norelem
30.05.2024
06180 - Palm grips similar to DIN 6335
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성