Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06460 - Clamping levers with protective cap external thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06460_1.prj},{NB=06460-9210182X35},{L=35},{D=13.5},{D1=18.5},{D2=19.0},{H=32.0},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=9.5},{ZZ=20},{GEW=0.1000},{EAN=4059495899381},{HX=28.5},{TAB=1},{TAB1=1},{TAB2=1},{TAB3=1},{W4=2.070},{NDM=10},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{D3=14.000},{C1=0.400},{C2=0.500},{R=215.800},{R1=2.420},{R2=6.040},{R3=9.160},{R4=6.980},{R5=175.270},{R6=8.000},{R8=3.850},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=44.090},{A5=19.250},{A6=8.600},{C3=1.010},{W=7.100},{W1=17.480},{W2=20.000},{R9=39.500},{R10=8.000},{H5=28.560},{H6=17.200},{H7=13.500},{H8=12.500},{H9=2.500},{H10=4.900},{XA=10.000},{XB=8.000},{XD=1.000},{BEST=06460-9210182X35},{AUSF=Stahl}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
L
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06460-92061X15
06460-92061X15
jet black RAL 9005
seidenmatt
2
M 6
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0840
Yes
73181520
4059495113197
31.12.2099
98% Warenverfügbarkeit. N...
06460-92061X20
06460-92061X20
jet black RAL 9005
seidenmatt
2
M 6
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0908
Yes
73181520
4059495113203
31.12.2099
98% Warenverfügbarkeit. N...
06460-92061X25
06460-92061X25
jet black RAL 9005
seidenmatt
2
M 6
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0901
Yes
73181520
4059495113210
31.12.2099
98% Warenverfügbarkeit. N...
06460-92061X30
06460-92061X30
jet black RAL 9005
seidenmatt
2
M 6
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0904
Yes
73181520
4059495113227
31.12.2099
98% Warenverfügbarkeit. N...
06460-92061X35
06460-92061X35
jet black RAL 9005
seidenmatt
2
M 6
35
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0943
Yes
73181520
4059495113234
31.12.2099
98% Warenverfügbarkeit. N...
06460-92061X40
06460-92061X40
jet black RAL 9005
seidenmatt
2
M 6
40
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0950
Yes
73181520
4059495113241
31.12.2099
98% Warenverfügbarkeit. N...
06460-92061X45
06460-92061X45
jet black RAL 9005
seidenmatt
2
M 6
45
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0972
Yes
73181520
4059495113258
31.12.2099
98% Warenverfügbarkeit. N...
06460-92061X50
06460-92061X50
jet black RAL 9005
seidenmatt
2
M 6
50
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0963
Yes
73181520
4059495113265
31.12.2099
98% Warenverfügbarkeit. N...
06460-92061X55
06460-92061X55
jet black RAL 9005
seidenmatt
2
M 6
55
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0920
Yes
73181520
4059495113272
31.12.2099
98% Warenverfügbarkeit. N...
06460-92061X60
06460-92061X60
jet black RAL 9005
seidenmatt
2
M 6
60
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0983
Yes
73181520
4059495113289
31.12.2099
98% Warenverfügbarkeit. N...
06460-92081X15
06460-92081X15
jet black RAL 9005
seidenmatt
2
M 8
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0927
Yes
73181520
4059495113395
31.12.2099
98% Warenverfügbarkeit. N...
06460-92081X20
06460-92081X20
jet black RAL 9005
seidenmatt
2
M 8
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0930
Yes
73181520
4059495113401
31.12.2099
98% Warenverfügbarkeit. N...
06460-92081X25
06460-92081X25
jet black RAL 9005
seidenmatt
2
M 8
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0964
Yes
73181520
4059495113418
31.12.2099
98% Warenverfügbarkeit. N...
06460-92081X30
06460-92081X30
jet black RAL 9005
seidenmatt
2
M 8
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0969
Yes
73181520
4059495113425
31.12.2099
98% Warenverfügbarkeit. N...
06460-92081X35
06460-92081X35
jet black RAL 9005
seidenmatt
2
M 8
35
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0969
Yes
73181520
4059495113432
31.12.2099
98% Warenverfügbarkeit. N...
06460-92081X40
06460-92081X40
jet black RAL 9005
seidenmatt
2
M 8
40
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1003
Yes
73181520
4059495113449
31.12.2099
98% Warenverfügbarkeit. N...
06460-92081X45
06460-92081X45
jet black RAL 9005
seidenmatt
2
M 8
45
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0980
Yes
73181520
4059495113456
31.12.2099
98% Warenverfügbarkeit. N...
06460-92081X50
06460-92081X50
jet black RAL 9005
seidenmatt
2
M 8
50
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1038
Yes
73181520
4059495113463
31.12.2099
98% Warenverfügbarkeit. N...
06460-92081X55
06460-92081X55
jet black RAL 9005
seidenmatt
2
M 8
55
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1055
Yes
73181520
4059495113470
31.12.2099
98% Warenverfügbarkeit. N...
06460-92081X60
06460-92081X60
jet black RAL 9005
seidenmatt
2
M 8
60
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1093
Yes
73181520
4059495113487
31.12.2099
98% Warenverfügbarkeit. N...
06460-92101X15
06460-92101X15
jet black RAL 9005
seidenmatt
2
M 10
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0910
Yes
73181520
4059495113593
31.12.2099
98% Warenverfügbarkeit. N...
06460-92101X20
06460-92101X20
jet black RAL 9005
seidenmatt
2
M 10
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0979
Yes
73181520
4059495113609
31.12.2099
98% Warenverfügbarkeit. N...
06460-92101X25
06460-92101X25
jet black RAL 9005
seidenmatt
2
M 10
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0999
Yes
73181520
4059495113616
31.12.2099
98% Warenverfügbarkeit. N...
06460-92101X30
06460-92101X30
jet black RAL 9005
seidenmatt
2
M 10
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1030
Yes
73181520
4059495113623
31.12.2099
98% Warenverfügbarkeit. N...
06460-92101X35
06460-92101X35
jet black RAL 9005
seidenmatt
2
M 10
35
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1000
Yes
73181520
4059495113630
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성