Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06480 - Crank handles offset similar to DIN 468
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Crank handles, balanced crank handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/handkurbeln_kugelkurbeln/06480.prj},{NB=06480-120X22},{BEST=06480-120X22},{FORM=F},{AUSF=Handkurbel mit festem Ballengriff},{R=2},{A=200},{D1=40},{H=189},{H1=105},{H2=44},{H3=84},{SW=22 +0,3},{GEW=1.0300},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495119113},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{LG1=100.000},{LG2=20.000},{DG1=32.000},{DG2=12.000},{DG4=20.000},{SX=22},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
R
Line
ⁿ/ₐ
A
Length
[mm]
D1
diameter
[mm]
H
Length
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
SW
width across flats
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06480-106X10
06480-106X10
F
with fixed handle
2
63
20
92
52
20
40
10 +0,2
0.1093
Yes
73269086
4059495119014
31.12.2099
98% Warenverfügbarkeit. N...
06480-108X10
06480-108X10
F
with fixed handle
1
80
24
109
65
24
44
10 +0,2
0.2135
Yes
73269086
4059495119021
31.12.2099
98% Warenverfügbarkeit. N...
06480-108X12
06480-108X12
F
with fixed handle
2
80
24
109
65
24
44
12 +0,2
0.1737
Yes
73269086
4059495119038
31.12.2099
98% Warenverfügbarkeit. N...
06480-110X12
06480-110X12
F
with fixed handle
1
100
28
120
65
28
55
12 +0,2
0.2997
Yes
73269086
4059495119045
31.12.2099
98% Warenverfügbarkeit. N...
06480-110X14
06480-110X14
F
with fixed handle
2
100
28
120
65
28
55
14 +0,3
0.2838
Yes
73269086
4059495119052
31.12.2099
98% Warenverfügbarkeit. N...
06480-112X14
06480-112X14
F
with fixed handle
1
125
34
141
83
34
58
14 +0,3
0.5328
Yes
73269086
4059495119069
31.12.2099
98% Warenverfügbarkeit. N...
06480-112X17
06480-112X17
F
with fixed handle
2
125
34
141
83
34
58
17 +0,3
0.5110
Yes
73269086
4059495119076
31.12.2099
98% Warenverfügbarkeit. N...
06480-116X17
06480-116X17
F
with fixed handle
1
160
37
153
83
38
70
17 +0,3
0.6670
Yes
73269086
4059495119083
31.12.2099
98% Warenverfügbarkeit. N...
06480-116X19
06480-116X19
F
with fixed handle
2
160
37
153
83
38
70
19 +0,3
0.6488
Yes
73269086
4059495119090
31.12.2099
98% Warenverfügbarkeit. N...
06480-120X19
06480-120X19
F
with fixed handle
1
200
40
189
105
44
84
19 +0,3
1.0800
Yes
73269086
4059495119106
31.12.2099
98% Warenverfügbarkeit. N...
06480-120X22
06480-120X22
F
with fixed handle
2
200
40
189
105
44
84
22 +0,3
1.0300
Yes
73269086
4059495119113
31.12.2099
98% Warenverfügbarkeit. N...
06480-206X10
06480-206X10
D
with revolving handle
2
63
20
92
52
20
40
10 +0,2
0.1135
Yes
73269086
4059495119120
31.12.2099
98% Warenverfügbarkeit. N...
06480-208X10
06480-208X10
D
with revolving handle
1
80
24
109
65
24
44
10 +0,2
0.2135
Yes
73269086
4059495119137
31.12.2099
98% Warenverfügbarkeit. N...
06480-208X12
06480-208X12
D
with revolving handle
2
80
24
109
65
24
44
12 +0,2
0.2076
Yes
73269086
4059495119144
31.12.2099
98% Warenverfügbarkeit. N...
06480-210X12
06480-210X12
D
with revolving handle
1
100
28
120
65
28
55
12 +0,2
0.2986
Yes
73269086
4059495119151
31.12.2099
98% Warenverfügbarkeit. N...
06480-210X14
06480-210X14
D
with revolving handle
2
100
28
120
65
28
55
14 +0,3
0.2875
Yes
73269086
4059495119168
31.12.2099
98% Warenverfügbarkeit. N...
06480-212X14
06480-212X14
D
with revolving handle
1
125
34
141
83
34
58
14 +0,3
0.5339
Yes
73269086
4059495119175
31.12.2099
98% Warenverfügbarkeit. N...
06480-212X17
06480-212X17
D
with revolving handle
2
125
34
141
83
34
58
17 +0,3
0.5181
Yes
73269086
4059495119182
31.12.2099
98% Warenverfügbarkeit. N...
06480-216X17
06480-216X17
D
with revolving handle
1
160
37
153
83
38
70
17 +0,3
0.6770
Yes
73269086
4059495119199
31.12.2099
98% Warenverfügbarkeit. N...
06480-216X19
06480-216X19
D
with revolving handle
2
160
37
153
83
38
70
19 +0,3
0.6469
Yes
73269086
4059495119205
31.12.2099
98% Warenverfügbarkeit. N...
06480-220X19
06480-220X19
D
with revolving handle
1
200
40
189
105
44
84
19 +0,3
1.0760
Yes
73269086
4059495119212
31.12.2099
98% Warenverfügbarkeit. N...
06480-220X22
06480-220X22
D
with revolving handle
2
200
40
189
105
44
84
22 +0,3
1.0450
Yes
73269086
4059495119229
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성