Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06319 - Taper grips
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Machine handles, taper grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/ballengriffe_konusgriffe/06319.prj},{NB=06319-20618},{BEST=06319-20618},{FORM=E},{D=M6},{D1=18},{D3=0.0},{D4=15},{L=0},{L1=40},{L2=16},{L3=0},{T=0},{T1=9},{GEW=0.0168},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495399768},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=6.0},{XA=41.000},{XB=1.000},{XC=0.500},{XD=2.000},{XE=1.400},{XF=0.750},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
T
distance
[mm]
T1
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06319-10618
06319-10618
C
M6
18
6.2
15
0
40
16
2
14
0
0.0122
Yes
73181600
4059495399713
31.12.2099
98% Warenverfügbarkeit. N...
06319-10818
06319-10818
C
M8
18
8.5
15
0
40
16
2
18
0
0.0117
Yes
73181600
4059495399720
31.12.2099
98% Warenverfügbarkeit. N...
06319-10823
06319-10823
C
M8
23
8.5
19
0
65
24
2
18
0
0.0306
Yes
73181600
4059495399737
31.12.2099
98% Warenverfügbarkeit. N...
06319-11028
06319-11028
C
M10
28
10.5
22
0
90
32
4
22
0
0.0605
Yes
73181600
4059495399744
31.12.2099
98% Warenverfügbarkeit. N...
06319-20518
06319-20518
E
M5
18
0.0
15
0
40
16
0
0
8
0.0154
Yes
73181600
4059495399751
31.12.2099
98% Warenverfügbarkeit. N...
06319-20618
06319-20618
E
M6
18
0.0
15
0
40
16
0
0
9
0.0168
Yes
73181600
4059495399768
31.12.2099
98% Warenverfügbarkeit. N...
06319-20823
06319-20823
E
M8
23
0.0
19
0
65
24
0
0
12
0.0379
Yes
73181600
4059495399775
31.12.2099
98% Warenverfügbarkeit. N...
06319-20828
06319-20828
E
M8
28
0.0
22
0
90
32
0
0
12
0.0693
Yes
73181600
4059495399782
31.12.2099
98% Warenverfügbarkeit. N...
06319-21028
06319-21028
E
M10
28
0.0
22
0
90
32
0
0
15
0.0731
Yes
73181600
4059495399799
31.12.2099
98% Warenverfügbarkeit. N...
06319-30618
06319-30618
F
M6
18
0.0
15
15
40
16
16
0
0
0.0174
Yes
73181520
4059495399805
31.12.2099
98% Warenverfügbarkeit. N...
06319-30823
06319-30823
F
M8
23
0.0
19
15
65
24
24
0
0
0.0416
Yes
73181520
4059495399812
31.12.2099
98% Warenverfügbarkeit. N...
06319-31028
06319-31028
F
M10
28
0.0
22
15
90
32
32
0
0
0.0800
Yes
73181520
4059495399829
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성