Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05305 - Toggle clamps variable with thrust rod
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Push-pull toggle clamps, manual clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schubstangenspanner_handstangenspanner/05305_asmtab.prj},{NB=05305-0350},{BEST=05305-035},{POS=0},{A=25.4},{A1=53},{A2=38},{A3=25.4},{B=33},{B1=60},{B4=48},{B5=38},{B6=32},{D=6.5},{D1=23},{D2=12},{H=46},{H1=27},{H2=155},{H5=25},{L=233},{L2=154},{L4=73},{SPANNH=35},{F=2.5},{GEW=0.4528},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{EAN=4059495292168},{FILTER=NORELEM,},{PPATH=05305_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
Width
[mm]
A2
Width
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
Width
[mm]
B4
Abstnd
[mm]
B5
distance
[mm]
B6
Width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H5
height
[mm]
L
Length
[mm]
L2
Length
[mm]
L4
Length
[mm]
SPANNH
max. clamping height
ⁿ/ₐ
F
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05305-035
05305-035
25.4
53
38
25.4
33
60
48
38
32
6.5
23
12
46
27
155
25
233
154
73
35
2.5
0.4528
Yes
82057000
4059495292168
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성