Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04371 - Hook clamp with collar and clamping lever with clamping force intensifier
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Hook clamps, power clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spannhaken_spannhakenaufnahme/04371_4_asmtab.prj},{NB=04371-31288},{BEST=04371-312},{AUSF=Innengewinde},{A=80},{D=M12},{D1=32},{H=88},{H1=96},{H2=82},{H3=80.9},{L=18},{L1=18},{L2=12},{P=12},{R=50},{SW=27},{F=8.7},{FH=170},{GEW=0.8500},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495727943},{FILTER=NORELEM,KIPP,KIPP_USA,},{HX=88.000},{GR=1.000},{TYP=2.000},{TYP1=2.000},{XA=90},{XB=10},{PPATH=04371_4_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
distance
[mm]
D
thread
[mm]
D1
diameter
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
width
[mm]
L1
height
[mm]
L2
height
[mm]
P
distance
[mm]
R
Radius
[mm]
SW
width across flats
[mm]
F
Force
[kN]
FH
Hand force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04371-310
04371-310
Internal thread
65
M10
25
79
67
65.1
12
13
10
10
40
19
6.1
130
0.4200
Yes
84662080
4059495727936
31.12.2099
98% Warenverfügbarkeit. N...
04371-312
04371-312
Internal thread
80
M12
32
96
82
80.9
18
18
12
12
50
27
8.7
170
0.8500
Yes
84662080
4059495727943
31.12.2099
98% Warenverfügbarkeit. N...
04371-410
04371-410
Male thread
65
M10
25
79
67
65.1
12
13
10
25
40
19
6.1
130
0.4200
Yes
84662080
4059495727950
31.12.2099
98% Warenverfügbarkeit. N...
04371-412
04371-412
Male thread
80
M12
32
96
82
80.9
18
18
12
30
50
27
8.7
170
0.8700
Yes
84662080
4059495727967
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성