Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04200 - Clamp strap modules compact
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Stepped clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spanneisen/04200_asmtab.prj},{NB=04200-30X1495},{B=14},{GR=3},{GEW=1.9400},{EAN=4059495045603},{Y1=95.000},{Y2=137.000},{L=110.000},{BR=36.000},{H=27.000},{HS=16.000},{BSC=13.000},{LS=67.000},{PS=25.000},{X1=8.000},{X2=50.000},{X11=15.000},{X22=61.000},{SB=74.000},{SH=65.000},{ST=34.000},{BEST=04200-30X14},{Y=80 - 137},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{BX=12,14,16,18},{IMPERIAL=MM},{PPATH=04200_schb.prj},{EOL=31.12.2099},{YS=95}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
slot width to DIN 650
[mm]
GR
size
ⁿ/ₐ
Y
Clamping range
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04200-10X1215
04200-10X12
12
1
0 - 35
1.0270
Yes
84662080
4059495045511
31.12.2099
98% Warenverfügbarkeit. N...
04200-10X1415
04200-10X14
14
1
0 - 35
0.9800
Yes
84662080
4059495045528
31.12.2099
98% Warenverfügbarkeit. N...
04200-10X1615
04200-10X16
16
1
0 - 35
1.0600
Yes
84662080
4059495045535
31.12.2099
98% Warenverfügbarkeit. N...
04200-10X1815
04200-10X18
18
1
0 - 35
1.0570
Yes
84662080
4059495045542
31.12.2099
98% Warenverfügbarkeit. N...
04200-20X1255
04200-20X12
12
2
25 - 85
1.2520
Yes
84662080
4059495045559
31.12.2099
98% Warenverfügbarkeit. N...
04200-20X1455
04200-20X14
14
2
25 - 85
1.2730
Yes
84662080
4059495045566
31.12.2099
98% Warenverfügbarkeit. N...
04200-20X1655
04200-20X16
16
2
25 - 85
1.2900
Yes
84662080
4059495045573
31.12.2099
98% Warenverfügbarkeit. N...
04200-20X1855
04200-20X18
18
2
25 - 85
1.3000
Yes
84662080
4059495045580
31.12.2099
98% Warenverfügbarkeit. N...
04200-30X1295
04200-30X12
12
3
80 - 137
1.9300
Yes
84662080
4059495045597
31.12.2099
98% Warenverfügbarkeit. N...
04200-30X1495
04200-30X14
14
3
80 - 137
1.9400
Yes
84662080
4059495045603
31.12.2099
98% Warenverfügbarkeit. N...
04200-30X1695
04200-30X16
16
3
80 - 137
1.8000
Yes
84662080
4059495045610
31.12.2099
98% Warenverfügbarkeit. N...
04200-30X1895
04200-30X18
18
3
80 - 137
1.9600
Yes
84662080
4059495045627
31.12.2099
98% Warenverfügbarkeit. N...
04200-40X12140
04200-40X12
12
4
125 - 224
2.3900
Yes
84662080
4059495045634
31.12.2099
98% Warenverfügbarkeit. N...
04200-40X14140
04200-40X14
14
4
125 - 224
2.7030
Yes
84662080
4059495045641
31.12.2099
98% Warenverfügbarkeit. N...
04200-40X16140
04200-40X16
16
4
125 - 224
2.4000
Yes
84662080
4059495045658
31.12.2099
98% Warenverfügbarkeit. N...
04200-40X18140
04200-40X18
18
4
125 - 224
2.7000
Yes
84662080
4059495045665
31.12.2099
98% Warenverfügbarkeit. N...
04200-50X12175
04200-50X12
12
5
160 - 300
3.0300
Yes
84662080
4059495045672
31.12.2099
98% Warenverfügbarkeit. N...
04200-50X14175
04200-50X14
14
5
160 - 300
3.0800
Yes
84662080
4059495045689
31.12.2099
98% Warenverfügbarkeit. N...
04200-50X16175
04200-50X16
16
5
160 - 300
3.0700
Yes
84662080
4059495045696
31.12.2099
98% Warenverfügbarkeit. N...
04200-50X18175
04200-50X18
18
5
160 - 300
3.1100
Yes
84662080
4059495045702
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성