Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04624-20 - Rotary lever clamps, hydraulic double / single-acting with spring return
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Side clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/niederzugspanner/04624-20_asmtab.prj},{NB=04624-20-401304GESCHLOSSEN},{DK=40},{L=74},{L1=55.0},{L2=9.5},{L3=21.50},{L4=12},{L5=25.00},{B=78},{B1=59.0},{H=50.00},{H1=47.0},{H2=70.00},{H3=17.5},{H4=48.0},{D1=55},{R=24.7},{S=10},{GEW=2.6300},{TYP=1.0},{CX1=8.280},{ROT1=25.250},{XPOS1=20.000},{NDM=12},{LSCHR=80},{BEST=04624-20-401304},{FORM=A},{FORM1=doppelt wirkend},{H5=25},{H6=19},{H7=40},{D=53.0},{G=M12},{G1=M12x18},{SPANNKRAFT=15.9},{SPANNKRAFT1=63.6},{VOL=31.8},{WIRK=15.9},{BS=Infotext},{ROHS=Yes},{ZTN=84122100},{EAN=4059495773919},{FILTER=NORELEM},{IMPERIAL=MM},{PPATH=04624-20_schb.sbl.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
DK
Piston Ø
ⁿ/ₐ
L
Length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
ⁿ/ₐ
L4
Length
ⁿ/ₐ
L5
Length
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
G
thread
[mm]
G1
thread
[mm]
R
Radius
ⁿ/ₐ
S
stroke
ⁿ/ₐ
SPANNKRAFT
Clamping force
[KN]
SPANNKRAFT1
Clamping force
[KN]
VOL
Volumen
[cm3]
WIRK
Effective
[cm3]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
LSCHR
Length
ⁿ/ₐ
04624-20-121304
04624-20-121304
A
double-acting
12
26
18.5
3.8
8.80
8
7.50
27
19.5
15.00
21.0
21.00
7.5
21.5
14
11
23
19.4
20
M4
M4x8
10.6
8
1.7
7
1.06
1.77
0.0950
Yes
84122100
4059495773865
31.12.2099
98% Warenverfügbarkeit. N...
25
04624-20-161304
04624-20-161304
A
double-acting
16
32
23.0
4.5
9.50
10
10.00
34
25.0
20.00
26.0
28.00
10.5
26.5
17
13
26
23.0
24
M5
M5x12
14.2
10
2.8
11.3
2.03
2.83
0.2700
Yes
84122100
4059495773872
31.12.2099
98% Warenverfügbarkeit. N...
35
04624-20-201304
04624-20-201304
A
double-acting
20
40
30.0
5.0
13.50
11
12.50
40
30.0
25.00
32.5
35.00
9.0
33.0
17
14
31
29.0
30
M6
M6x10
15.7
10
4.5
18
4.52
4.52
0.5500
Yes
84122100
4059495773889
31.12.2099
98% Warenverfügbarkeit. N...
40
04624-20-251304
04624-20-251304
A
double-acting
25
49
35.5
6.8
14.75
11
15.63
52
38.5
32.25
37.0
43.75
11.5
38.0
20
15
33
35.0
36
M8
M8x12
18.7
8
6.15
24.6
8.82
6.15
0.8600
Yes
84122100
4059495773896
31.12.2099
98% Warenverfügbarkeit. N...
50
04624-20-321304
04624-20-321304
A
double-acting
32
62
45.0
8.5
18.50
9
20.00
66
49.0
40.00
42.0
56.00
13.0
43.0
23
17
38
43.0
45
M10
M10x15
19.7
10
10.1
40.6
16.27
10.17
1.7600
Yes
84122100
4059495773902
31.12.2099
98% Warenverfügbarkeit. N...
65
04624-20-401304
04624-20-401304
A
double-acting
40
74
55.0
9.5
21.50
12
25.00
78
59.0
50.00
47.0
70.00
17.5
48.0
25
19
40
53.0
55
M12
M12x18
24.7
10
15.9
63.6
31.8
15.9
2.6300
Yes
84122100
4059495773919
31.12.2099
98% Warenverfügbarkeit. N...
80
04624-20-122304
04624-20-122304
B
single-acting
12
26
18.5
3.8
8.80
8
7.50
27
19.5
15.00
23.0
21.00
7.5
23.5
20
M4
M4x8
10.6
8
1.1
4.4
0.68
1.13
0.0951
Yes
84122100
4059495773926
31.12.2099
98% Warenverfügbarkeit. N...
25
04624-20-162304
04624-20-162304
B
single-acting
16
32
23.0
4.5
9.50
10
10.00
34
25.0
20.00
26.0
28.00
10.5
26.5
24
M5
M5x12
14.2
10
1.9
8
1.61
2.01
0.1881
Yes
84122100
4059495773933
31.12.2099
98% Warenverfügbarkeit. N...
35
04624-20-202304
04624-20-202304
B
single-acting
20
40
30.0
5.0
13.50
11
12.50
40
30.0
25.00
32.5
35.00
9.0
33.0
30
M6
M6x10
15.7
10
3
12.4
3.14
3.14
0.3361
Yes
84122100
4059495773940
31.12.2099
98% Warenverfügbarkeit. N...
40
04624-20-252304
04624-20-252304
B
single-acting
25
49
35.5
6.8
14.75
11
15.63
52
38.5
32.25
37.0
43.75
11.5
38.0
36
M8
M8x12
18.7
8
4.7
19.4
6.14
4.91
0.7000
Yes
84122100
4059495773957
31.12.2099
98% Warenverfügbarkeit. N...
50
04624-20-322304
04624-20-322304
B
single-acting
32
62
45.0
8.5
18.50
9
20.00
66
49.0
40.00
47.0
56.00
11.5
48.0
45
M10
M10x15
19.7
10
7.8
32
12.9
8.04
1.4000
Yes
84122100
4059495773964
31.12.2099
98% Warenverfügbarkeit. N...
65
04624-20-402304
04624-20-402304
B
single-acting
40
74
55.0
9.5
21.50
12
25.00
78
59.0
50.00
55.0
70.00
17.5
56.0
55
M12
M12x18
24.7
10
12.3
50
25.2
12.57
2.4600
Yes
84122100
4059495773971
31.12.2099
98% Warenverfügbarkeit. N...
80
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성