Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04516 - Side clamps
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Side clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/niederzugspanner/04516.prj},{NB=04516-010030},{A=121.5},{B=40},{D=18},{D1=10.2},{D2=0.0},{D3=0.0},{E=12.7},{E1=20},{E2=13},{E3=7},{H=39},{H1=74},{K=5.5},{K1=42},{L=73.0},{L1=35},{L2=31.5},{R=143},{SPANNKRAFT=7200},{GEW=0.9723},{EAN=4059495049960},{VERS=2.000},{BEST=04516-010030},{FORM=B},{TYP=Spannbacke mit: 3 Hartmetalleinsätzen, rechteckig},{AUSF=Linksausführung},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
TYP
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
E
height
[mm]
E1
height
[mm]
E2
height
[mm]
E3
height
[mm]
H
height
[mm]
H1
height
[mm]
K
Length
[mm]
K1
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
R
Radius
[mm]
SPANNKRAFT
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04516-006005
04516-006005
A
steel jaw serrated
right-hand type
78.0
25
12
6.2
0.0
0.0
11.0
12
8
4
25
45
4.0
26
46.5
22
20.0
110
3800
0.2557
Yes
84662080
4059495049830
31.12.2099
98% Warenverfügbarkeit. N...
04516-010005
04516-010005
A
steel jaw serrated
right-hand type
121.5
40
18
10.2
0.0
0.0
18.0
20
13
7
40
74
6.0
42
71.0
35
31.5
143
7200
0.9453
Yes
84662080
4059495049915
31.12.2099
98% Warenverfügbarkeit. N...
04516-006025
04516-006025
A
steel jaw serrated
left-hand type
78.0
25
12
6.2
0.0
0.0
11.0
12
8
4
25
45
4.0
26
46.5
22
20.0
110
3800
0.2537
Yes
84662080
4059495049878
31.12.2099
98% Warenverfügbarkeit. N...
04516-010025
04516-010025
A
steel jaw serrated
left-hand type
121.5
40
18
10.2
0.0
0.0
18.0
20
13
7
40
74
6.0
42
71.0
35
31.5
143
7200
0.9656
Yes
84662080
4059495049953
31.12.2099
98% Warenverfügbarkeit. N...
04516-006010
04516-006010
B
jaw with: 2 round carbide...
right-hand type
78.0
25
12
6.2
0.0
0.0
8.0
12
8
4
24
45
3.5
26
46.5
22
20.0
110
3800
0.2514
Yes
84662080
4059495049847
31.12.2099
98% Warenverfügbarkeit. N...
04516-010010
04516-010010
B
jaw with: 2 rectangular c...
right-hand type
121.5
40
18
10.2
0.0
0.0
12.7
20
13
7
39
74
5.5
42
73.0
35
31.5
143
7200
0.0952
Yes
84662080
4059495049922
31.12.2099
98% Warenverfügbarkeit. N...
04516-006030
04516-006030
B
jaw with: 2 round carbide...
left-hand type
78.0
25
12
6.2
0.0
0.0
8.0
12
8
4
24
45
3.5
26
46.5
22
20.0
110
3800
0.2509
Yes
84662080
4059495049885
31.12.2099
98% Warenverfügbarkeit. N...
04516-010030
04516-010030
B
jaw with: 2 rectangular c...
left-hand type
121.5
40
18
10.2
0.0
0.0
12.7
20
13
7
39
74
5.5
42
73.0
35
31.5
143
7200
0.9723
Yes
84662080
4059495049960
31.12.2099
98% Warenverfügbarkeit. N...
04516-006015
04516-006015
C
jaw with: 2 round carbide...
right-hand type
78.0
25
12
6.2
9.5
2.5
8.0
12
8
4
24
45
3.5
26
46.5
22
20.0
110
3800
0.2503
Yes
84662080
4059495049854
31.12.2099
98% Warenverfügbarkeit. N...
04516-010015
04516-010015
C
jaw with: 3 rectangular c...
right-hand type
121.5
40
18
10.2
27.0
4.5
12.7
20
13
7
39
74
5.5
42
73.0
35
31.5
143
7200
0.9625
Yes
84662080
4059495049939
31.12.2099
98% Warenverfügbarkeit. N...
04516-006035
04516-006035
C
jaw with: 2 round carbide...
left-hand type
78.0
25
12
6.2
9.5
2.5
8.0
12
8
4
24
45
3.5
26
46.5
22
20.0
110
3800
0.2497
Yes
84662080
4059495049892
31.12.2099
98% Warenverfügbarkeit. N...
04516-010035
04516-010035
C
jaw with: 3 rectangular c...
left-hand type
121.5
40
18
10.2
27.0
4.5
12.7
20
13
7
39
74
5.5
42
73.0
35
31.5
143
7200
0.9621
Yes
84662080
4059495049977
31.12.2099
98% Warenverfügbarkeit. N...
04516-006020
04516-006020
D
Pom jaw serrated
right-hand type
78.0
25
12
6.2
0.0
0.0
11.0
12
8
4
25
45
4.5
26
46.5
22
20.0
110
3800
0.2466
Yes
84662080
4059495049861
31.12.2099
98% Warenverfügbarkeit. N...
04516-010020
04516-010020
D
Pom jaw serrated
right-hand type
121.5
40
18
10.2
0.0
0.0
18.0
20
13
7
40
74
7.0
42
70.5
35
31.5
143
7200
0.9044
Yes
84662080
4059495049946
31.12.2099
98% Warenverfügbarkeit. N...
04516-006040
04516-006040
D
Pom jaw serrated
left-hand type
78.0
25
12
6.2
0.0
0.0
11.0
12
8
4
25
45
4.5
26
46.5
22
20.0
110
3800
0.2378
Yes
84662080
4059495049908
31.12.2099
98% Warenverfügbarkeit. N...
04516-010040
04516-010040
D
Pom jaw serrated
left-hand type
121.5
40
18
10.2
0.0
0.0
18.0
20
13
7
40
74
7.0
42
70.5
35
31.5
143
7200
0.9075
Yes
84662080
4059495049984
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성