Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04233 - Cam levers adjustable external thread, steel or stainless steel
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Cam levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/exzenterhebel/04233_asmtab.prj},{NB=04233-2511110X50},{GR=2},{D1=27.1},{D2=11},{B=33.3},{B1=24.0},{H=18.0},{H1=28.5},{A=96.0},{A1=108.0},{F=8.0},{HANDKRAFT=350},{S=1.0},{L=50},{GEW=0.1336},{EAN=4059495291437},{TYP=1.000},{TYP1=1.000},{TYP2=2.000},{BEST=04233-2511110X50},{FARBE=schwarz},{AUSF=Edelstahl},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{ZGT=Stift zur Feinjustage des Spannhebels },{IMPERIAL=MM},{PPATH=04233_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
External thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
distance
[mm]
A1
total length
[mm]
F
Clamping force
[kN]
HANDKRAFT
hand force
[N]
S
stroke
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04233-9501103X10
04233-9501103X10
black
Steel
9
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
90
1.0
10
0.0088
Yes
73181520
4059495291680
31.12.2099
98% Warenverfügbarkeit. N...
04233-9501103X15
04233-9501103X15
black
Steel
9
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
90
1.0
15
0.0117
Yes
73181520
4059495291697
31.12.2099
98% Warenverfügbarkeit. N...
04233-9501103X30
04233-9501103X30
black
Steel
9
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
90
1.0
30
0.0122
Yes
73181520
4059495291703
31.12.2099
98% Warenverfügbarkeit. N...
04233-9501104X10
04233-9501104X10
black
Steel
9
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
90
1.0
10
0.0118
Yes
73181520
4059495291710
31.12.2099
98% Warenverfügbarkeit. N...
04233-9501104X15
04233-9501104X15
black
Steel
9
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
90
1.0
15
0.0121
Yes
73181520
4059495291727
31.12.2099
98% Warenverfügbarkeit. N...
04233-9501104X30
04233-9501104X30
black
Steel
9
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
90
1.0
30
0.0132
Yes
73181520
4059495291734
31.12.2099
98% Warenverfügbarkeit. N...
04233-0501104X15
04233-0501104X15
black
Steel
0
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
15
0.0211
Yes
73181520
4059495290515
31.12.2099
98% Warenverfügbarkeit. N...
04233-0501104X20
04233-0501104X20
black
Steel
0
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
20
0.0208
Yes
73181520
4059495290522
31.12.2099
98% Warenverfügbarkeit. N...
04233-0501104X30
04233-0501104X30
black
Steel
0
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
30
0.0195
Yes
73181520
4059495290539
31.12.2099
98% Warenverfügbarkeit. N...
04233-0501105X20
04233-0501105X20
black
Steel
0
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
20
0.0228
Yes
73181520
4059495290546
31.12.2099
98% Warenverfügbarkeit. N...
04233-0501105X30
04233-0501105X30
black
Steel
0
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
30
0.0225
Yes
73181520
4059495290553
31.12.2099
98% Warenverfügbarkeit. N...
04233-0501105X40
04233-0501105X40
black
Steel
0
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
40
0.0244
Yes
73181520
4059495290560
31.12.2099
98% Warenverfügbarkeit. N...
04233-0501105X50
04233-0501105X50
black
Steel
0
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
50
0.0260
Yes
73181520
4059495290577
31.12.2099
98% Warenverfügbarkeit. N...
04233-1501105X20
04233-1501105X20
black
Steel
1
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
20
0.0385
Yes
73181520
4059495290720
31.12.2099
98% Warenverfügbarkeit. N...
04233-1501105X30
04233-1501105X30
black
Steel
1
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
30
0.0401
Yes
73181520
4059495290737
31.12.2099
98% Warenverfügbarkeit. N...
04233-1501105X40
04233-1501105X40
black
Steel
1
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
40
0.0411
Yes
73181520
4059495290744
31.12.2099
98% Warenverfügbarkeit. N...
04233-1501105X50
04233-1501105X50
black
Steel
1
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
50
0.0420
Yes
73181520
4059495290751
31.12.2099
98% Warenverfügbarkeit. N...
04233-1501106X20
04233-1501106X20
black
Steel
1
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
20
0.0405
Yes
73181520
4059495290768
31.12.2099
98% Warenverfügbarkeit. N...
04233-1501106X30
04233-1501106X30
black
Steel
1
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
30
0.0416
Yes
73181520
4059495290775
31.12.2099
98% Warenverfügbarkeit. N...
04233-1501106X40
04233-1501106X40
black
Steel
1
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
40
0.0430
Yes
73181520
4059495290782
31.12.2099
98% Warenverfügbarkeit. N...
04233-1501106X50
04233-1501106X50
black
Steel
1
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
50
0.0457
Yes
73181520
4059495290799
31.12.2099
98% Warenverfügbarkeit. N...
04233-2501108X25
04233-2501108X25
black
Steel
2
M 8
27.1
11
33.3
24.0
18.0
28.5
96.0
108.0
8.0
350
1.0
25
0.1151
Yes
73181520
4059495291208
31.12.2099
98% Warenverfügbarkeit. N...
04233-2501108X30
04233-2501108X30
black
Steel
2
M 8
27.1
11
33.3
24.0
18.0
28.5
96.0
108.0
8.0
350
1.0
30
0.1196
Yes
73181520
4059495291215
31.12.2099
98% Warenverfügbarkeit. N...
04233-2501108X40
04233-2501108X40
black
Steel
2
M 8
27.1
11
33.3
24.0
18.0
28.5
96.0
108.0
8.0
350
1.0
40
0.1211
Yes
73181520
4059495291222
31.12.2099
98% Warenverfügbarkeit. N...
04233-2501108X50
04233-2501108X50
black
Steel
2
M 8
27.1
11
33.3
24.0
18.0
28.5
96.0
108.0
8.0
350
1.0
50
0.1217
Yes
73181520
4059495291239
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성