Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04232 - Cam levers internal and external thread, steel or stainless steel
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Cam levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/exzenterhebel/04232_asmtab.prj},{NB=04232-2511110X50},{GR=2},{L=50},{D1=27.1},{D2=11},{B=33.3},{B1=24.0},{H=18.0},{H1=28.5},{A=96.0},{A1=108.0},{S=1.5},{F=8.0},{HANDKRAFT=350},{GEW=0.1321},{EAN=4059495046631},{TYP2=1.000},{TYP=1},{TYP1=1},{NDM=10.000},{KDM=8.160},{BEST=04232-2511110X50},{FARBE=schwarz},{MATERIAL=Edelstahl},{AUSF=Außengewinde},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,NORELEM,KIPP_BIM,BLOHM},{TAB=1},{PPATH=04232_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
L
Length
[mm]
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
Length ±1
[mm]
A1
Length
[mm]
S
stroke
[mm]
F
Clamping force ca.
[kN]
HANDKRAFT
hand force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04232-9501103
04232-9501103
black
9
Steel
Internal thread
0
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0103
Yes
73181600
4059495046914
31.12.2099
98% Warenverfügbarkeit. N...
04232-9501104
04232-9501104
black
9
Steel
Internal thread
0
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0100
Yes
73181600
4059495046952
31.12.2099
98% Warenverfügbarkeit. N...
04232-0501104
04232-0501104
black
0
Steel
Internal thread
0
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0180
Yes
73181600
4059495045788
31.12.2099
98% Warenverfügbarkeit. N...
04232-0501105
04232-0501105
black
0
Steel
Internal thread
0
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0177
Yes
73181600
4059495045825
31.12.2099
98% Warenverfügbarkeit. N...
04232-1501105
04232-1501105
black
1
Steel
Internal thread
0
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0324
Yes
73181600
4059495045962
31.12.2099
98% Warenverfügbarkeit. N...
04232-1501106
04232-1501106
black
1
Steel
Internal thread
0
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0311
Yes
73181600
4059495046013
31.12.2099
98% Warenverfügbarkeit. N...
04232-2501108
04232-2501108
black
2
Steel
Internal thread
0
M 8
27.1
11
33.3
24.0
18.0
28.5
96.0
108.0
1.5
8.0
350
0.0979
Yes
73181600
4059495046464
31.12.2099
98% Warenverfügbarkeit. N...
04232-9501103X10
04232-9501103X10
black
9
Steel
External thread
10
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0112
Yes
73181520
4059495046921
31.12.2099
98% Warenverfügbarkeit. N...
04232-9501103X15
04232-9501103X15
black
9
Steel
External thread
15
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0114
Yes
73181520
4059495046938
31.12.2099
98% Warenverfügbarkeit. N...
04232-9501103X30
04232-9501103X30
black
9
Steel
External thread
30
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0122
Yes
73181520
4059495046945
31.12.2099
98% Warenverfügbarkeit. N...
04232-9501104X10
04232-9501104X10
black
9
Steel
External thread
10
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0117
Yes
73181520
4059495046969
31.12.2099
98% Warenverfügbarkeit. N...
04232-9501104X15
04232-9501104X15
black
9
Steel
External thread
15
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0122
Yes
73181520
4059495046976
31.12.2099
98% Warenverfügbarkeit. N...
04232-9501104X30
04232-9501104X30
black
9
Steel
External thread
30
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0133
Yes
73181520
4059495046983
31.12.2099
98% Warenverfügbarkeit. N...
04232-0501104X15
04232-0501104X15
black
0
Steel
External thread
15
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0203
Yes
73181520
4059495045795
31.12.2099
98% Warenverfügbarkeit. N...
04232-0501104X20
04232-0501104X20
black
0
Steel
External thread
20
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0208
Yes
73181520
4059495045801
31.12.2099
98% Warenverfügbarkeit. N...
04232-0501104X30
04232-0501104X30
black
0
Steel
External thread
30
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0215
Yes
73181520
4059495045818
31.12.2099
98% Warenverfügbarkeit. N...
04232-0501105X20
04232-0501105X20
black
0
Steel
External thread
20
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0217
Yes
73181520
4059495045832
31.12.2099
98% Warenverfügbarkeit. N...
04232-0501105X30
04232-0501105X30
black
0
Steel
External thread
30
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0231
Yes
73181520
4059495045849
31.12.2099
98% Warenverfügbarkeit. N...
04232-0501105X40
04232-0501105X40
black
0
Steel
External thread
40
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0243
Yes
73181520
4059495045856
31.12.2099
98% Warenverfügbarkeit. N...
04232-0501105X50
04232-0501105X50
black
0
Steel
External thread
50
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0259
Yes
73181520
4059495045863
31.12.2099
98% Warenverfügbarkeit. N...
04232-1501105X20
04232-1501105X20
black
1
Steel
External thread
20
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0372
Yes
73181520
4059495045979
31.12.2099
98% Warenverfügbarkeit. N...
04232-1501105X30
04232-1501105X30
black
1
Steel
External thread
30
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0397
Yes
73181520
4059495045986
31.12.2099
98% Warenverfügbarkeit. N...
04232-1501105X40
04232-1501105X40
black
1
Steel
External thread
40
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0405
Yes
73181520
4059495045993
31.12.2099
98% Warenverfügbarkeit. N...
04232-1501105X50
04232-1501105X50
black
1
Steel
External thread
50
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0415
Yes
73181520
4059495046006
31.12.2099
98% Warenverfügbarkeit. N...
04232-1501106X20
04232-1501106X20
black
1
Steel
External thread
20
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0406
Yes
73181520
4059495046020
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성