Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04232 - Cam levers plastic handle internal and external thread, steel or stainless steel
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Cam levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/exzenterhebel/04232_2_asmtab.prj},{NB=04232-2531110X50},{GR=2},{D1=27.1},{D2=11},{B=33},{B1=24},{H=16.2},{H1=27.7},{A=100.0},{A1=110.0},{L=50},{F=5.0},{HANDKRAFT=170},{S=1.50},{GEW=0.0905},{EAN=4059495046907},{TYP2=1.000},{NDM=10.0},{NDM1=0.000},{TYP=1.000},{BEST=04232-2531110X50},{FARBE=schwarz},{MATERIAL=Edelstahl},{AUSF=Außengewinde},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,NORELEM,NOVONOX,BLOHM},{IMPERIAL=MM},{PPATH=04232_2_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
Length ±1
[mm]
A1
Length
[mm]
L
Length
[mm]
F
Clamping force F
[kN]
HANDKRAFT
hand force
[N]
S
stroke
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04232-1521105
04232-1521105
black
Steel
Internal thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0241
Yes
73181600
4059495046266
31.12.2099
98% Warenverfügbarkeit. N...
04232-1521106
04232-1521106
black
Steel
Internal thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0237
Yes
73181600
4059495046310
31.12.2099
98% Warenverfügbarkeit. N...
04232-2521108
04232-2521108
black
Steel
Internal thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
0
5.0
170
1.50
0.0565
Yes
73181600
4059495046730
31.12.2099
98% Warenverfügbarkeit. N...
04232-1521105X20
04232-1521105X20
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
Yes
73181520
4059495046273
31.12.2099
98% Warenverfügbarkeit. N...
04232-1521105X30
04232-1521105X30
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0314
Yes
73181520
4059495046280
31.12.2099
98% Warenverfügbarkeit. N...
04232-1521105X40
04232-1521105X40
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0317
Yes
73181520
4059495046297
31.12.2099
98% Warenverfügbarkeit. N...
04232-1521105X50
04232-1521105X50
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0330
Yes
73181520
4059495046303
31.12.2099
98% Warenverfügbarkeit. N...
04232-1521106X20
04232-1521106X20
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0314
Yes
73181520
4059495046327
31.12.2099
98% Warenverfügbarkeit. N...
04232-1521106X30
04232-1521106X30
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0336
Yes
73181520
4059495046334
31.12.2099
98% Warenverfügbarkeit. N...
04232-1521106X40
04232-1521106X40
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0349
Yes
73181520
4059495046341
31.12.2099
98% Warenverfügbarkeit. N...
04232-1521106X50
04232-1521106X50
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0369
Yes
73181520
4059495046358
31.12.2099
98% Warenverfügbarkeit. N...
04232-2521108X25
04232-2521108X25
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0722
Yes
73181520
4059495046747
31.12.2099
98% Warenverfügbarkeit. N...
04232-2521108X30
04232-2521108X30
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0740
Yes
73181520
4059495046754
31.12.2099
98% Warenverfügbarkeit. N...
04232-2521108X40
04232-2521108X40
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0765
Yes
73181520
4059495046761
31.12.2099
98% Warenverfügbarkeit. N...
04232-2521108X50
04232-2521108X50
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0793
Yes
73181520
4059495046778
31.12.2099
98% Warenverfügbarkeit. N...
04232-2521110X25
04232-2521110X25
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0785
Yes
73181520
4059495046785
31.12.2099
98% Warenverfügbarkeit. N...
04232-2521110X30
04232-2521110X30
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0807
Yes
73181520
4059495046792
31.12.2099
98% Warenverfügbarkeit. N...
04232-2521110X40
04232-2521110X40
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0846
Yes
73181520
4059495046808
31.12.2099
98% Warenverfügbarkeit. N...
04232-2521110X50
04232-2521110X50
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0908
Yes
73181520
4059495046815
31.12.2099
98% Warenverfügbarkeit. N...
04232-1531105
04232-1531105
black
Stainless steel
Internal thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0242
Yes
73181600
4059495046365
31.12.2099
98% Warenverfügbarkeit. N...
04232-1531106
04232-1531106
black
Stainless steel
Internal thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0236
Yes
73181600
4059495046419
31.12.2099
98% Warenverfügbarkeit. N...
04232-2531108
04232-2531108
black
Stainless steel
Internal thread
2
M 8
27.1
11
33
24
16.2
23.4
71.5
110.0
0
5.0
170
1.50
0.0558
Yes
73181600
4059495046822
31.12.2099
98% Warenverfügbarkeit. N...
04232-1531105X20
04232-1531105X20
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
Yes
73181520
4059495046372
31.12.2099
98% Warenverfügbarkeit. N...
04232-1531105X30
04232-1531105X30
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0299
Yes
73181520
4059495046389
31.12.2099
98% Warenverfügbarkeit. N...
04232-1531105X40
04232-1531105X40
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0312
Yes
73181520
4059495046396
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성