Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03315 - Split pins heavy version ISO 8752
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Dowels, parallel keys, dowel pin pullers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/zylinderstifte_passfedern_abziehwerkzeug/03315.prj},{NB=03315-120X32},{BEST=03315-120X32},{MATERIAL=Stahl},{A=2.00},{D1=12.0},{D1MAX=12.8},{D2=7.5},{L=32},{S=2.50},{FESTIGKEIT=104,1},{GEW=0.0169},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182900},{EAN=4059495380650},{FILTER=NORELEM},{IMPERIAL=MM},{FARBE=Stahl},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
distance
[mm]
D1
Diameter
[mm]
D1MAX
D1 max.
[mm]
D2
Diameter
[mm]
L
Length
[mm]
S
thickness
[mm]
FESTIGKEIT
Shearing force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
NORM
Norm
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03315-010X4
03315-010X4
Steel
0.15
1.0
1.3
0.8
4
0.20
0,7
0.0000
Yes
73182900
4059495378879
98% Warenverfügbarkeit. N...
31.12.2099
03315-010X5
03315-010X5
Steel
0.15
1.0
1.3
0.8
5
0.20
0,7
0.0000
Yes
73182900
4059495378886
98% Warenverfügbarkeit. N...
31.12.2099
03315-010X6
03315-010X6
Steel
0.15
1.0
1.3
0.8
6
0.20
0,7
0.0001
Yes
73182900
4059495378893
98% Warenverfügbarkeit. N...
31.12.2099
03315-010X8
03315-010X8
Steel
0.15
1.0
1.3
0.8
8
0.20
0,7
0.0001
Yes
73182900
4059495378909
98% Warenverfügbarkeit. N...
31.12.2099
03315-010X10
03315-010X10
Steel
0.15
1.0
1.3
0.8
10
0.20
0,7
0.0000
Yes
73182900
4059495378916
98% Warenverfügbarkeit. N...
31.12.2099
03315-010X12
03315-010X12
Steel
0.15
1.0
1.3
0.8
12
0.20
0,7
0.0000
Yes
73182900
4059495378923
98% Warenverfügbarkeit. N...
31.12.2099
03315-015X5
03315-015X5
Steel
0.25
1.5
1.8
1.1
5
0.30
1,58
0.0000
Yes
73182900
4059495378930
98% Warenverfügbarkeit. N...
31.12.2099
03315-015X6
03315-015X6
Steel
0.25
1.5
1.8
1.1
6
0.30
1,58
0.0001
Yes
73182900
4059495378947
98% Warenverfügbarkeit. N...
31.12.2099
03315-015X8
03315-015X8
Steel
0.25
1.5
1.8
1.1
8
0.30
1,58
0.0001
Yes
73182900
4059495378954
98% Warenverfügbarkeit. N...
31.12.2099
03315-015X10
03315-015X10
Steel
0.25
1.5
1.8
1.1
10
0.30
1,58
0.0001
Yes
73182900
4059495378961
98% Warenverfügbarkeit. N...
31.12.2099
03315-015X12
03315-015X12
Steel
0.25
1.5
1.8
1.1
12
0.30
1,58
0.0001
Yes
73182900
4059495378978
98% Warenverfügbarkeit. N...
31.12.2099
03315-015X14
03315-015X14
Steel
0.25
1.5
1.8
1.1
14
0.30
1,58
0.0001
Yes
73182900
4059495378985
98% Warenverfügbarkeit. N...
31.12.2099
03315-015X16
03315-015X16
Steel
0.25
1.5
1.8
1.1
16
0.30
1,58
0.0001
Yes
73182900
4059495378992
98% Warenverfügbarkeit. N...
31.12.2099
03315-015X18
03315-015X18
Steel
0.25
1.5
1.8
1.1
18
0.30
1,58
0.0002
Yes
73182900
4059495379005
98% Warenverfügbarkeit. N...
31.12.2099
03315-015X20
03315-015X20
Steel
0.25
1.5
1.8
1.1
20
0.30
1,58
0.0001
Yes
73182900
4059495379012
98% Warenverfügbarkeit. N...
31.12.2099
03315-020X5
03315-020X5
Steel
0.35
2.0
2.4
1.5
5
0.40
2,82
0.0001
Yes
73182900
4059495379029
98% Warenverfügbarkeit. N...
31.12.2099
03315-020X6
03315-020X6
Steel
0.35
2.0
2.4
1.5
6
0.40
2,82
0.0001
Yes
73182900
4059495379036
98% Warenverfügbarkeit. N...
31.12.2099
03315-020X8
03315-020X8
Steel
0.35
2.0
2.4
1.5
8
0.40
2,82
0.0001
Yes
73182900
4059495379043
98% Warenverfügbarkeit. N...
31.12.2099
03315-020X10
03315-020X10
Steel
0.35
2.0
2.4
1.5
10
0.40
2,82
0.0001
Yes
73182900
4059495379050
98% Warenverf�gbarkeit. N...
31.12.2099
03315-020X12
03315-020X12
Steel
0.35
2.0
2.4
1.5
12
0.40
2,82
0.0002
Yes
73182900
4059495379067
98% Warenverfügbarkeit. N...
31.12.2099
03315-020X14
03315-020X14
Steel
0.35
2.0
2.4
1.5
14
0.40
2,82
0.0002
Yes
73182900
4059495379074
98% Warenverfügbarkeit. N...
31.12.2099
03315-020X16
03315-020X16
Steel
0.35
2.0
2.4
1.5
16
0.40
2,82
0.0003
Yes
73182900
4059495379081
98% Warenverfügbarkeit. N...
31.12.2099
03315-020X18
03315-020X18
Steel
0.35
2.0
2.4
1.5
18
0.40
2,82
0.0003
Yes
73182900
4059495379098
98% Warenverfügbarkeit. N...
31.12.2099
03315-020X20
03315-020X20
Steel
0.35
2.0
2.4
1.5
20
0.40
2,82
0.0003
Yes
73182900
4059495379104
98% Warenverfügbarkeit. N...
31.12.2099
03315-020X22
03315-020X22
Steel
0.35
2.0
2.4
1.5
22
0.40
2,82
0.0003
Yes
73182900
4059495379111
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성