Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03164 - Centring clamps round
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Centring clamps, mandrel collets, Clamping collets machinable
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/zentrierspanner_spanndorne/03164_asmtab.prj},{NB=03164-11608},{BEST=03164-11608},{FORM=A},{D=M8x25},{DMIN=16},{DMAX=22.0},{H=11.5},{H1=1.6},{L=16.2},{SW=5.0},{SPANNKRAFT=4.0},{ANZDM=18.0},{GEW=0.0210},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495350509},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM,KIPP_USA},{IMPERIAL=MM},{PPATH=03164_schb.prj},{NDM=8.000},{XA=25.000},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
thread
[mm]
DMIN
diameter
[mm]
DMAX
diameter
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
SW
width across flats
[mm]
SPANNKRAFT
Clamping force
[kN]
ANZDM
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03164-10804
03164-10804
A
M4x12
8
10.3
5.5
0.9
7.3
2.5
0.9
2.1
0.0038
Yes
84662080
4059495350479
98% Warenverfügbarkeit. N...
31.12.2099
03164-11005
03164-11005
A
M5x15
10
12.3
6.4
1.1
9.1
3.0
1.5
4.3
0.0057
Yes
84662080
4059495350486
98% Warenverfügbarkeit. N...
31.12.2099
03164-11206
03164-11206
A
M6x18
12
16.3
8.6
1.3
11.2
4.0
2.1
7.3
0.0093
Yes
84662080
4059495350493
98% Warenverfügbarkeit. N...
31.12.2099
03164-11608
03164-11608
A
M8x25
16
22.0
11.5
1.6
16.2
5.0
4.0
18.0
0.0210
Yes
84662080
4059495350509
98% Warenverfügbarkeit. N...
31.12.2099
03164-20804
03164-20804
B
M4x12
8
10.3
5.5
5.1
7.1
3.0
1.5
2.7
0.0047
Yes
84662080
4059495350516
98% Warenverfügbarkeit. N...
31.12.2099
03164-21005
03164-21005
B
M5x15
10
12.3
6.4
6.2
9.0
4.0
2.5
5.4
0.0075
Yes
84662080
4059495350523
98% Warenverfügbarkeit. N...
31.12.2099
03164-21206
03164-21206
B
M6x18
12
16.3
8.6
7.9
10.6
5.0
5.0
9.1
0.0125
Yes
84662080
4059495350530
98% Warenverfügbarkeit. N...
31.12.2099
03164-21608
03164-21608
B
M8x25
16
22.0
11.5
10.4
15.4
6.0
9.0
25.0
0.0287
Yes
84662080
4059495350547
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성