Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03163 - Machinable jaws rectangular
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Centring clamps, mandrel collets, Clamping collets machinable
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/zentrierspanner_spanndorne/03163.prj},{NB=03163-32080},{A=42},{B=50.0},{B1=32},{D=5},{D1=4.5},{D2=7.700},{D3=7},{H=42},{H1=5},{L=80},{L1=45},{S=3.5},{T=5},{GEW=0.4691},{EAN=4059495350561},{TYP=2.000},{NDM=8.0},{SW=6.000},{XA=1.0},{XB=25.0},{XC=11.0},{XD=19.0},{XE=2.0},{XF=33.5},{XG=2.5},{XH=18.0},{XI=10.0},{XJ=17.8},{XK=2.0},{XL=8.0},{XM=13.0},{XN=30.0},{XO=4.0},{XP=2.5},{XQ=14.0},{XR=22.5},{XS=14.5},{XT=11.0},{XU=5.0},{XV=26.5},{XW=10.0},{XX=7.1},{XY=2.5},{XZ=1.5},{BEST=03163-32080},{D4=M3x0,5},{D5=M4x0,7},{D6=M8},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM,},{IMPERIAL=MM}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
thread
[mm]
D5
thread
[mm]
D6
thread
[mm]
H
height
ⁿ/ₐ
H1
height
[mm]
L
Length
[mm]
L1
Length
[mm]
S
height
[mm]
T
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03163-32040
03163-32040
42
50.0
32
5
4.5
7.400
7
M3x0,5
M4x0,7
M6
42
5
40
25
3.5
5
0.2481
Yes
84662080
4059495350554
98% Warenverfügbarkeit. N...
31.12.2099
03163-32080
03163-32080
42
50.0
32
5
4.5
7.700
7
M3x0,5
M4x0,7
M8
42
5
80
45
3.5
5
0.4691
Yes
84662080
4059495350561
98% Warenverfügbarkeit. N...
31.12.2099
03163-50050
03163-50050
62
72.0
50
6
5.5
11.400
11
M3x0,5
M5x0,8
M10
63
7
50
30
5.5
8
0.6949
Yes
84662080
4059495350578
98% Warenverfügbarkeit. N...
31.12.2099
03163-50100
03163-50100
62
72.0
50
6
5.5
11.400
11
M3x0,5
M5x0,8
M12
63
7
100
58
5.5
8
1.3500
Yes
84662080
4059495350585
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성