Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03099 - Cam-action indexing plungers
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Cam action indexing plungers, barrel slide bolts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/sperrriegel_verschlussriegel/03099_asmtab.prj},{NB=03099-051220170},{BEST=03099-0512201},{FORM=B},{AUSF=Griff unbeschichtet mit Mutter},{D=12},{D1=M 20 x 1,5},{D2=20},{L=70.0},{L1=50},{L3=35},{B=18.0},{B1=6.0},{H=12},{SW=30},{F=2.3},{F1=20},{F2=60},{GEW=0.1735},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495028620},{FILTER=KIPP,NORELEM,KIPP_USA,},{TAB=1},{TAB1=1},{TAB2=2},{TYP=1},{IMPERIAL=MM},{PPATH=03099_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
SW
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03099-040410
03099-040410
A
grip uncoated without nut
4
M 10
10
38.0
25
20
9.0
3.0
6
0
1.0
8
14
0.0175
Yes
73181900
4059495028156
98% Warenverfügbarkeit. N...
31.12.2099
03099-040510
03099-040510
A
grip uncoated without nut
5
M 10
10
38.0
25
20
9.0
3.0
6
0
1.3
8
14
0.0177
Yes
73181900
4059495028170
98% Warenverfügbarkeit. N...
31.12.2099
03099-040610
03099-040610
A
grip uncoated without nut
6
M 10
10
38.0
25
20
9.0
3.0
6
0
1.8
8
14
0.0179
Yes
73181900
4059495028217
98% Warenverfügbarkeit. N...
31.12.2099
03099-0404101
03099-0404101
A
grip uncoated without nut
4
M 10 x 1
10
38.0
25
20
9.0
3.0
6
0
1.0
8
14
0.0182
Yes
73181900
4059495028163
98% Warenverfügbarkeit. N...
31.12.2099
03099-0405101
03099-0405101
A
grip uncoated without nut
5
M 10 x 1
10
38.0
25
20
9.0
3.0
6
0
1.3
8
14
0.0184
Yes
73181900
4059495028187
98% Warenverfügbarkeit. N...
31.12.2099
03099-0406101
03099-0406101
A
grip uncoated without nut
6
M 10 x 1
10
38.0
25
20
9.0
3.0
6
0
1.8
8
14
0.0188
Yes
73181900
4059495028224
98% Warenverfügbarkeit. N...
31.12.2099
03099-040512
03099-040512
A
grip uncoated without nut
5
M 12
12
46.8
30
25
10.8
3.6
8
0
1.3
8
15
0.0289
Yes
73181900
4059495028194
98% Warenverfügbarkeit. N...
31.12.2099
03099-040612
03099-040612
A
grip uncoated without nut
6
M 12
12
46.8
30
25
10.8
3.6
8
0
1.3
8
15
0.0295
Yes
73181900
4059495028231
98% Warenverfügbarkeit. N...
31.12.2099
03099-040812
03099-040812
A
grip uncoated without nut
8
M 12
12
46.8
30
25
10.8
3.6
8
0
1.3
8
15
0.0306
Yes
73181900
4059495028279
98% Warenverfügbarkeit. N...
31.12.2099
03099-0405121
03099-0405121
A
grip uncoated without nut
5
M 12 x 1,5
12
46.8
30
25
10.8
3.6
8
0
1.3
8
15
0.0297
Yes
73181900
4059495028200
98% Warenverfügbarkeit. N...
31.12.2099
03099-0406121
03099-0406121
A
grip uncoated without nut
6
M 12 x 1,5
12
46.8
30
25
10.8
3.6
8
0
1.3
8
15
0.0299
Yes
73181900
4059495028248
98% Warenverfügbarkeit. N...
31.12.2099
03099-0408121
03099-0408121
A
grip uncoated without nut
8
M 12 x 1,5
12
46.8
30
25
10.8
3.6
8
0
1.3
8
15
0.0313
Yes
73181900
4059495028286
98% Warenverfügbarkeit. N...
31.12.2099
03099-040616
03099-040616
A
grip uncoated without nut
6
M 16
16
60.4
40
32
14.4
4.8
10
0
1.8
15
35
0.0684
Yes
73181900
4059495028255
98% Warenverfügbarkeit. N...
31.12.2099
03099-040816
03099-040816
A
grip uncoated without nut
8
M 16
16
60.4
40
32
14.4
4.8
10
0
1.8
15
35
0.0712
Yes
73181900
4059495028293
98% Warenverfügbarkeit. N...
31.12.2099
03099-041016
03099-041016
A
grip uncoated without nut
10
M 16
16
60.4
40
32
14.4
4.8
10
0
1.8
15
35
0.0732
Yes
73181900
4059495028330
98% Warenverfügbarkeit. N...
31.12.2099
03099-0406161
03099-0406161
A
grip uncoated without nut
6
M 16 x 1,5
16
60.4
40
32
14.4
4.8
10
0
1.8
15
35
0.0711
Yes
73181900
4059495028262
98% Warenverfügbarkeit. N...
31.12.2099
03099-0408161
03099-0408161
A
grip uncoated without nut
8
M 16 x 1,5
16
60.4
40
32
14.4
4.8
10
0
1.8
15
35
0.0738
Yes
73181900
4059495028309
98% Warenverfügbarkeit. N...
31.12.2099
03099-0410161
03099-0410161
A
grip uncoated without nut
10
M 16 x 1,5
16
60.4
40
32
14.4
4.8
10
0
1.8
15
35
0.0751
Yes
73181900
4059495028347
98% Warenverfügbarkeit. N...
31.12.2099
03099-040820
03099-040820
A
grip uncoated without nut
8
M 20
20
70.0
50
35
18.0
6.0
12
0
2.3
20
60
0.1322
Yes
73181900
4059495028316
98% Warenverfügbarkeit. N...
31.12.2099
03099-041020
03099-041020
A
grip uncoated without nut
10
M 20
20
70.0
50
35
18.0
6.0
12
0
2.3
20
60
0.1336
Yes
73181900
4059495028354
98% Warenverfügbarkeit. N...
31.12.2099
03099-041220
03099-041220
A
grip uncoated without nut
12
M 20
20
70.0
50
35
18.0
6.0
12
0
2.3
20
60
0.1375
Yes
73181900
4059495028378
98% Warenverfügbarkeit. N...
31.12.2099
03099-0408201
03099-0408201
A
grip uncoated without nut
8
M 20 x 1,5
20
70.0
50
35
18.0
6.0
12
0
2.3
20
60
0.1364
Yes
73181900
4059495028323
98% Warenverfügbarkeit. N...
31.12.2099
03099-0410201
03099-0410201
A
grip uncoated without nut
10
M 20 x 1,5
20
70.0
50
35
18.0
6.0
12
0
2.3
20
60
0.1397
Yes
73181900
4059495028361
98% Warenverfügbarkeit. N...
31.12.2099
03099-0412201
03099-0412201
A
grip uncoated without nut
12
M 20 x 1,5
20
70.0
50
35
18.0
6.0
12
0
2.3
20
60
0.1430
Yes
73181900
4059495028385
98% Warenverfügbarkeit. N...
31.12.2099
03099-050410
03099-050410
B
grip uncoated with nut
4
M 10
10
38.0
25
20
9.0
3.0
6
17
1.0
8
14
0.0236
Yes
73181900
4059495028392
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성