Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03156-20 - Locating cylinder with wedge clamp system
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Locating elements / systems
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/positionierelemente_u_systeme/03156-20_asmtab.prj},{NB=03156-20-2030},{BEST=03156-20-2030},{D=20},{D1=38},{H=0-30},{L=49.5},{L1=15},{L2=9.0},{SW=17.0},{F=21.2},{ANZDM=38},{BESTRS=03156-20-92030},{GEW=0.2559},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=4059495731285},{FILTER=KIPP,KIPP_USA,NORELEM,},{TYP=4},{TYP1=8},{TYP2=8},{ZGT=O-Ring},{PPATH=03156-20_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
H
Clamping range
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Distance
[mm]
SW
width across flats
[mm]
F
Holding force
[kN]
ANZDM
tightening torque
[NM]
BESTRS
Bestellnummer Reparaturset
ⁿ/ₐ
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03156-20-1010
03156-20-1010
10
20
0-10
20.0
8
4.5
8.0
4.8
4,4
03156-20-91010
0.0730
Infotext
Yes
73182900
4059495731254
98% Warenverfügbarkeit. N...
31.12.2099
03156-20-1215
03156-20-1215
12
26
0-15
27.0
10
6.0
10.0
9.5
10,5
03156-20-91215
0.0702
Infotext
Yes
73182900
4059495731261
98% Warenverfügbarkeit. N...
31.12.2099
03156-20-1625
03156-20-1625
16
32
0-25
39.0
12
8.0
13.0
15.6
22
03156-20-91625
0.1410
Infotext
Yes
73182900
4059495731278
98% Warenverfügbarkeit. N...
31.12.2099
03156-20-2030
03156-20-2030
20
38
0-30
49.5
15
9.0
17.0
21.2
38
03156-20-92030
0.2559
Infotext
Yes
73182900
4059495731285
98% Warenverfügbarkeit. N...
31.12.2099
K1802.1010
K1802.1010
10
20
0-10
20.0
8
4.5
8.0
4.8
4,4
K1802.91010
0.0730
Infotext
Yes
73182900
4059495731254
98% Warenverfügbarkeit. N...
31.12.2099
K1802.1215
K1802.1215
12
26
0-15
27.0
10
6.0
10.0
9.5
10,5
K1802.91215
0.0702
Infotext
Yes
73182900
4059495731261
98% Warenverfügbarkeit. N...
31.12.2099
K1802.1625
K1802.1625
16
32
0-25
39.0
12
8.0
13.0
15.6
22
K1802.91625
0.1410
Infotext
Yes
73182900
4059495731278
98% Warenverfügbarkeit. N...
31.12.2099
K1802.2030
K1802.2030
20
38
0-30
49.5
15
9.0
17.0
21.2
38
K1802.92030
0.2559
Infotext
Yes
73182900
4059495731285
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성