Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03410 - Locking pins with axial lock
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/kugelsperrbolzen/03410.prj},{NB=03410-1608025},{BEST=03410-1608025},{D=16},{D1=8},{D2=2.1},{X=1.1},{L=25},{L1=6},{L2=35},{L3=9.4},{L5=31},{SCHERKRAFT=22},{GEW=0.0176},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=4059495043173},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=1.000},{XB=4.000},{XC=2.000},{XD=0.600},{XE=3.500},{XF=4.400},{XG=1.700},{XH=0.700},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
ⁿ/ₐ
D2
diameter
[mm]
X
chamfer
[mm]
L
distance
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
distance
[mm]
L5
Length
[mm]
SCHERKRAFT
Shear force double-edged max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03410-1206010
03410-1206010
12
6
2.1
1.1
10
6
19
7.4
16
12
0.0057
Yes
73182900
4059495043104
98% Warenverfügbarkeit. N...
31.12.2099
03410-1206012
03410-1206012
12
6
2.1
1.1
12
6
21
7.4
18
12
0.0062
Yes
73182900
4059495043111
98% Warenverfügbarkeit. N...
31.12.2099
03410-1206016
03410-1206016
12
6
2.1
1.1
16
6
25
7.4
22
12
0.0072
Yes
73182900
4059495043128
98% Warenverfügbarkeit. N...
31.12.2099
03410-1206020
03410-1206020
12
6
2.1
1.1
20
6
29
7.4
26
12
0.0081
Yes
73182900
4059495043135
98% Warenverfügbarkeit. N...
31.12.2099
03410-1608012
03410-1608012
16
8
2.1
1.1
12
6
22
9.4
18
22
0.0122
Yes
73182900
4059495043142
98% Warenverfügbarkeit. N...
31.12.2099
03410-1608016
03410-1608016
16
8
2.1
1.1
16
6
26
9.4
22
22
0.0140
Yes
73182900
4059495043159
98% Warenverfügbarkeit. N...
31.12.2099
03410-1608020
03410-1608020
16
8
2.1
1.1
20
6
30
9.4
26
22
0.0156
Yes
73182900
4059495043166
98% Warenverfügbarkeit. N...
31.12.2099
03410-1608025
03410-1608025
16
8
2.1
1.1
25
6
35
9.4
31
22
0.0176
Yes
73182900
4059495043173
98% Warenverfügbarkeit. N...
31.12.2099
03410-2010012
03410-2010012
20
10
2.8
1.2
12
8
24
11.8
20
35
0.0210
Yes
73182900
4059495043180
98% Warenverfügbarkeit. N...
31.12.2099
03410-2010016
03410-2010016
20
10
2.8
1.2
16
8
28
11.8
24
35
0.0233
Yes
73182900
4059495043197
98% Warenverfügbarkeit. N...
31.12.2099
03410-2010020
03410-2010020
20
10
2.8
1.2
20
8
32
11.8
28
35
0.0259
Yes
73182900
4059495043203
98% Warenverfügbarkeit. N...
31.12.2099
03410-2010025
03410-2010025
20
10
2.8
1.2
25
8
37
11.8
33
35
0.0289
Yes
73182900
4059495043210
98% Warenverfügbarkeit. N...
31.12.2099
03410-2412016
03410-2412016
24
12
2.8
1.2
16
8
29
13.8
24
51
0.0370
Yes
73182900
4059495043227
98% Warenverfügbarkeit. N...
31.12.2099
03410-2412020
03410-2412020
24
12
2.8
1.2
20
8
33
13.8
28
51
0.0405
Yes
73182900
4059495043234
98% Warenverfügbarkeit. N...
31.12.2099
03410-2412025
03410-2412025
24
12
2.8
1.2
25
8
38
13.8
33
51
0.0449
Yes
73182900
4059495043241
98% Warenverfügbarkeit. N...
31.12.2099
03410-2412030
03410-2412030
24
12
2.8
1.2
30
8
43
13.8
38
51
0.0488
Yes
73182900
4059495043258
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성