Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03338 - Spring plungers push-pull
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Lateral spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_seitendruckstuecke/03338.prj},{NB=03338-1206008},{BEST=03338-1206008},{D=M 12},{D1=6},{D2=7},{D3=M 4 x 8},{F1=12},{F2=40},{H=8.0},{L=26.0},{L1=11.0},{L2=5},{L3=1.0},{SW1=6},{SW2=10},{GEW=0.0134},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495042510},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=12},{ST=1.75},{XA=9.80},{NDM1=4},{ST1=0.70},{T=8.000},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
thread
[mm]
F1
force 1
[N]
F2
force 2
[N]
H
stroke
[mm]
L
Length -1
[mm]
L1
height
[mm]
L2
height
[mm]
L3
height
[mm]
SW1
width across flats 1
[mm]
SW2
width across flats 2
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03338-1202004
03338-1202004
M 12
6
7
M 4 x 8
5
20
3.5
11.0
4.5
5
1.0
6
10
0.0052
Yes
73181520
4059495042466
98% Warenverfügbarkeit. N...
31.12.2099
03338-1202006
03338-1202006
M 12
6
7
M 4 x 8
5
20
6.0
18.5
7.0
5
1.0
6
10
0.0086
Yes
73181520
4059495042473
98% Warenverfügbarkeit. N...
31.12.2099
03338-1202010
03338-1202010
M 12
6
7
M 4 x 8
5
20
10.0
26.0
11.0
5
1.0
6
10
0.0129
Yes
73181520
4059495042480
98% Warenverfügbarkeit. N...
31.12.2099
03338-1206003
03338-1206003
M 12
6
7
M 4 x 8
12
40
3.0
11.0
4.5
5
1.0
6
10
0.0052
Yes
73181520
4059495042497
98% Warenverfügbarkeit. N...
31.12.2099
03338-1206005
03338-1206005
M 12
6
7
M 4 x 8
12
40
5.0
18.5
7.0
5
1.0
6
10
0.0088
Yes
73181520
4059495042503
98% Warenverfügbarkeit. N...
31.12.2099
03338-1206008
03338-1206008
M 12
6
7
M 4 x 8
12
40
8.0
26.0
11.0
5
1.0
6
10
0.0134
Yes
73181520
4059495042510
98% Warenverfügbarkeit. N...
31.12.2099
03338-1212503
03338-1212503
M 12
6
7
M 4 x 8
20
100
3.0
11.0
4.5
5
1.0
6
10
0.0054
Yes
73181520
4059495042527
98% Warenverfügbarkeit. N...
31.12.2099
03338-1212505
03338-1212505
M 12
6
7
M 4 x 8
20
100
5.0
18.5
7.0
5
1.0
6
10
0.0090
Yes
73181520
4059495042534
98% Warenverfügbarkeit. N...
31.12.2099
03338-1212508
03338-1212508
M 12
6
7
M 4 x 8
20
100
8.0
26.0
11.0
5
1.0
6
10
0.0138
Yes
73181520
4059495042541
98% Warenverfügbarkeit. N...
31.12.2099
03338-1815004
03338-1815004
M 18 x 1,5
10
11
M 6 x 12
50
150
4.0
17.0
6.0
6
2.5
9
16
0.0225
Yes
73181520
4059495042558
98% Warenverfügbarkeit. N...
31.12.2099
03338-1815007
03338-1815007
M 18 x 1,5
10
11
M 6 x 12
50
150
7.0
29.5
11.5
6
2.5
9
16
0.0421
Yes
73181520
4059495042565
98% Warenverfügbarkeit. N...
31.12.2099
03338-1815013
03338-1815013
M 18 x 1,5
10
11
M 6 x 12
50
150
12.5
45.5
16.0
6
2.5
9
16
0.0628
Yes
73181520
4059495042572
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성